Menu Search

Extension Springs

In production

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
198 results
Product SKUs information
Item Code Price range Availability Loaded Length Spring Rate Initial Tension Overall Length Material Load at Load Length Outside Diameter View
$6.7021 - $7.4262 Request the lead time here
2.22 N
101.6 mm
Carbon Steel
23.58 N
$6.7021 - $7.4262 Request the lead time here
2.22 N
127.0 mm
Carbon Steel
23.58 N
$6.5539 - $7.2618 Request the lead time here
1.78 N
44.5 mm
Carbon Steel
19.57 N
$5.70 - $6.3157 Request the lead time here
7.56 N
44.5 mm
Carbon Steel
83.63 N
$6.5233 - $7.2281 Request the lead time here
7.56 N
88.9 mm
Carbon Steel
83.63 N
$9.399 - $10.4144 Request the lead time here
27.89 N
88.9 mm
Carbon Steel
309.98 N
$6.1016 - $6.7608 Request the lead time here
0.71 N
38.1 mm
Stainless Steel
7.67 N
$6.1016 - $6.7608 Request the lead time here
1.85 N
69.9 mm
Stainless Steel
19.64 N
$8.5631 - $9.4882 Request the lead time here
5.19 N
28.5 mm
Stainless Steel
58.54 N
$7.068 - $7.8315 Request the lead time here
5.19 N
76.2 mm
Stainless Steel
58.54 N
$10.1389 - $11.2342 Request the lead time here
1.48 N
114.3 mm
Stainless Steel
16.30 N
$10.1021 - $11.1934 Request the lead time here
6.30 N
57.2 mm
Stainless Steel
69.66 N
$5.3839 - $5.9656 Request the lead time here
6.23 N
34.8 mm
Carbon Steel
70.28 N
$6.0429 - $6.6958 Request the lead time here
0.71 N
69.9 mm
Stainless Steel
7.67 N
$14.3663 - $15.9184 Request the lead time here
10.26 N
127.0 mm
Stainless Steel
114.20 N
$8.7875 - $9.7368 Request the lead time here
12.32 N
63.5 mm
Carbon Steel
137.09 N
$6.2059 - $6.8763 Request the lead time here
2.22 N
28.5 mm
Carbon Steel
23.58 N
$6.0429 - $6.6958 Request the lead time here
0.71 N
19.1 mm
Stainless Steel
7.67 N
$5.3839 - $5.9656 Request the lead time here
6.23 N
44.5 mm
Carbon Steel
70.28 N
$5.0731 - $5.6211 Request the lead time here
0.85 N
28.5 mm
Carbon Steel
9.21 N
  • of 10
Extension Spring - Outside Diameter: 6.1 mm | 0.24 in ; Spring Rate: 0.23 Nmm

1217403

Price Range
$7.4262 - $6.7021

Stock Levels
Request the lead time here
Attributes
  • Initial Tension
    2.22 N
  • Load at Load Length
    23.58 N
  • Maximum Application Temperature
    121 °C
  • Overall Length
    101.6 mm
  • Material
    Carbon Steel
Extension Spring - Outside Diameter: 6.1 mm | 0.24 in ; Spring Rate: 0.18 Nmm

1217405

Price Range
$7.4262 - $6.7021

Stock Levels
Request the lead time here
Attributes
  • Initial Tension
    2.22 N
  • Load at Load Length
    23.58 N
  • Maximum Application Temperature
    121 °C
  • Overall Length
    127.0 mm
  • Material
    Carbon Steel
Extension Spring - Outside Diameter: 12.7 mm | 0.5 in ; Spring Rate: 0.21 Nmm

1217431

Price Range
$7.2618 - $6.5539

Stock Levels
Request the lead time here
Attributes
  • Initial Tension
    1.78 N
  • Load at Load Length
    19.57 N
  • Maximum Application Temperature
    121 °C
  • Overall Length
    44.5 mm
  • Material
    Carbon Steel
Extension Spring - Outside Diameter: 12.7 mm | 0.5 in ; Spring Rate: 3.27 Nmm

1217444

Price Range
$6.3157 - $5.70

Stock Levels
Request the lead time here
Attributes
  • Initial Tension
    7.56 N
  • Load at Load Length
    83.63 N
  • Maximum Application Temperature
    121 °C
  • Overall Length
    44.5 mm
  • Material
    Carbon Steel
Extension Spring - Outside Diameter: 12.7 mm | 0.5 in ; Spring Rate: 1.16 Nmm

1217450

Price Range
$7.2281 - $6.5233

Stock Levels
Request the lead time here
Attributes
  • Initial Tension
    7.56 N
  • Load at Load Length
    83.63 N
  • Maximum Application Temperature
    121 °C
  • Overall Length
    88.9 mm
  • Material
    Carbon Steel
Extension Spring - Outside Diameter: 19.1 mm | 0.752 in ; Spring Rate: 8.83 Nmm

1217468

Price Range
$10.4144 - $9.399

Stock Levels
Request the lead time here
Attributes
  • Initial Tension
    27.89 N
  • Load at Load Length
    309.98 N
  • Maximum Application Temperature
    121 °C
  • Overall Length
    88.9 mm
  • Material
    Carbon Steel
Extension Spring - Outside Diameter: 6.1 mm | 0.24 in ; Spring Rate: 0.10 Nmm

1217481

Price Range
$6.7608 - $6.1016

Stock Levels
Request the lead time here
Attributes
  • Initial Tension
    0.71 N
  • Load at Load Length
    7.67 N
  • Maximum Application Temperature
    260 °C
  • Overall Length
    38.1 mm
  • Material
    Stainless Steel
Extension Spring - Outside Diameter: 6.1 mm | 0.24 in ; Spring Rate: 0.28 Nmm

1217499

Price Range
$6.7608 - $6.1016

Stock Levels
Request the lead time here
Attributes
  • Initial Tension
    1.85 N
  • Load at Load Length
    19.64 N
  • Maximum Application Temperature
    260 °C
  • Overall Length
    69.9 mm
  • Material
    Stainless Steel
Extension Spring - Outside Diameter: 10.6 mm | 0.417 in ; Spring Rate: 5.66 Nmm

1217517

Price Range
$9.4882 - $8.5631

Stock Levels
Request the lead time here
Attributes
  • Initial Tension
    5.19 N
  • Load at Load Length
    58.54 N
  • Maximum Application Temperature
    260 °C
  • Overall Length
    28.5 mm
  • Material
    Stainless Steel
Extension Spring - Outside Diameter: 10.6 mm | 0.417 in ; Spring Rate: 0.96 Nmm

1217526

Price Range
$7.8315 - $7.068

Stock Levels
Request the lead time here
Attributes
  • Initial Tension
    5.19 N
  • Load at Load Length
    58.54 N
  • Maximum Application Temperature
    260 °C
  • Overall Length
    76.2 mm
  • Material
    Stainless Steel
Extension Spring - Outside Diameter: 12.7 mm | 0.5 in ; Spring Rate: 0.04 Nmm

1217538

Price Range
$11.2342 - $10.1389

Stock Levels
Request the lead time here
Attributes
  • Initial Tension
    1.48 N
  • Load at Load Length
    16.30 N
  • Maximum Application Temperature
    260 °C
  • Overall Length
    114.3 mm
  • Material
    Stainless Steel
Extension Spring - Outside Diameter: 12.7 mm | 0.5 in ; Spring Rate: 1.78 Nmm

1217545

Price Range
$11.1934 - $10.1021

Stock Levels
Request the lead time here
Attributes
  • Initial Tension
    6.30 N
  • Load at Load Length
    69.66 N
  • Maximum Application Temperature
    260 °C
  • Overall Length
    57.2 mm
  • Material
    Stainless Steel
Extension Spring - Outside Diameter: 10.6 mm | 0.417 in ; Spring Rate: 4.12 Nmm

1217420

Price Range
$5.9656 - $5.3839

Stock Levels
Request the lead time here
Attributes
  • Initial Tension
    6.23 N
  • Load at Load Length
    70.28 N
  • Maximum Application Temperature
    121 °C
  • Overall Length
    34.8 mm
  • Material
    Carbon Steel
Extension Spring - Outside Diameter: 6.1 mm | 0.24 in ; Spring Rate: 0.04 Nmm

1217486

Price Range
$6.6958 - $6.0429

Stock Levels
Request the lead time here
Attributes
  • Initial Tension
    0.71 N
  • Load at Load Length
    7.67 N
  • Maximum Application Temperature
    260 °C
  • Overall Length
    69.9 mm
  • Material
    Stainless Steel
Extension Spring - Outside Diameter: 19.1 mm | 0.752 in ; Spring Rate: 0.88 Nmm

1217561

Price Range
$15.9184 - $14.3663

Stock Levels
Request the lead time here
Attributes
  • Initial Tension
    10.26 N
  • Load at Load Length
    114.20 N
  • Maximum Application Temperature
    260 °C
  • Overall Length
    127.0 mm
  • Material
    Stainless Steel
Extension Spring - Outside Diameter: 19.1 mm | 0.752 in ; Spring Rate: 3.33 Nmm

1217456

Price Range
$9.7368 - $8.7875

Stock Levels
Request the lead time here
Attributes
  • Initial Tension
    12.32 N
  • Load at Load Length
    137.09 N
  • Maximum Application Temperature
    121 °C
  • Overall Length
    63.5 mm
  • Material
    Carbon Steel
Extension Spring - Outside Diameter: 6.1 mm | 0.24 in ; Spring Rate: 1.14 Nmm

1217392

Price Range
$6.8763 - $6.2059

Stock Levels
Request the lead time here
Attributes
  • Initial Tension
    2.22 N
  • Load at Load Length
    23.58 N
  • Maximum Application Temperature
    121 °C
  • Overall Length
    28.5 mm
  • Material
    Carbon Steel
Extension Spring - Outside Diameter: 6.1 mm | 0.24 in ; Spring Rate: 0.35 Nmm

1217475

Price Range
$6.6958 - $6.0429

Stock Levels
Request the lead time here
Attributes
  • Initial Tension
    0.71 N
  • Load at Load Length
    7.67 N
  • Maximum Application Temperature
    260 °C
  • Overall Length
    19.1 mm
  • Material
    Stainless Steel
Extension Spring - Outside Diameter: 10.6 mm | 0.417 in ; Spring Rate: 2.57 Nmm

1217422

Price Range
$5.9656 - $5.3839

Stock Levels
Request the lead time here
Attributes
  • Initial Tension
    6.23 N
  • Load at Load Length
    70.28 N
  • Maximum Application Temperature
    121 °C
  • Overall Length
    44.5 mm
  • Material
    Carbon Steel
Extension Spring - Outside Diameter: 6.1 mm | 0.24 in ; Spring Rate: 0.19 Nmm

1217379

Price Range
$5.6211 - $5.0731

Stock Levels
Request the lead time here
Attributes
  • Initial Tension
    0.85 N
  • Load at Load Length
    9.21 N
  • Maximum Application Temperature
    121 °C
  • Overall Length
    28.5 mm
  • Material
    Carbon Steel