Menu Search

Extension Springs

In production

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
198 results
Product SKUs information
Item Code Price range Availability Loaded Length Spring Rate Initial Tension Overall Length Material Load at Load Length Outside Diameter View
$5.4095 - $5.9939 Request the lead time here
1.78 N
50.8 mm
Carbon Steel
19.57 N
$6.5233 - $7.2281 Request the lead time here
7.56 N
114.3 mm
Carbon Steel
83.63 N
$8.9241 - $9.8883 Request the lead time here
27.89 N
50.8 mm
Carbon Steel
309.98 N
$6.1016 - $6.7608 Request the lead time here
0.71 N
34.8 mm
Stainless Steel
7.67 N
$7.3753 - $8.1722 Request the lead time here
1.85 N
88.9 mm
Stainless Steel
19.64 N
$7.068 - $7.8315 Request the lead time here
3.04 N
69.9 mm
Stainless Steel
33.57 N
$7.0747 - $7.8389 Request the lead time here
1.48 N
38.1 mm
Stainless Steel
16.30 N
$7.0747 - $7.8389 Request the lead time here
1.48 N
63.5 mm
Stainless Steel
16.30 N
$8.2369 - $9.1268 Request the lead time here
6.30 N
50.8 mm
Stainless Steel
69.66 N
$5.3839 - $5.9656 Request the lead time here
6.23 N
76.2 mm
Carbon Steel
70.28 N
$8.7808 - $9.7294 Request the lead time here
6.30 N
88.9 mm
Stainless Steel
69.66 N
$9.9649 - $11.0415 Request the lead time here
12.32 N
127.0 mm
Carbon Steel
137.09 N
$7.068 - $7.8315 Request the lead time here
5.19 N
69.9 mm
Stainless Steel
58.54 N
$7.5051 - $8.3158 Request the lead time here
7.56 N
57.2 mm
Carbon Steel
83.63 N
$6.1016 - $6.7608 Request the lead time here
0.71 N
31.8 mm
Stainless Steel
7.67 N
$5.1223 - $5.6758 Request the lead time here
2.22 N
34.8 mm
Carbon Steel
23.58 N
$7.068 - $7.8315 Request the lead time here
3.04 N
28.5 mm
Stainless Steel
33.57 N
$5.1223 - $5.6758 Request the lead time here
2.22 N
38.1 mm
Carbon Steel
23.58 N
$8.1199 - $8.997 Request the lead time here
2.22 N
114.3 mm
Carbon Steel
23.58 N
$6.5228 - $7.2274 Request the lead time here
3.65 N
69.9 mm
Carbon Steel
40.30 N
  • of 10
Extension Spring - Outside Diameter: 12.7 mm | 0.5 in ; Spring Rate: 0.18 Nmm

1217432

Price Range
$5.9939 - $5.4095

Stock Levels
Request the lead time here
Attributes
  • Initial Tension
    1.78 N
  • Load at Load Length
    19.57 N
  • Maximum Application Temperature
    121 °C
  • Overall Length
    50.8 mm
  • Material
    Carbon Steel
Extension Spring - Outside Diameter: 12.7 mm | 0.5 in ; Spring Rate: 0.84 Nmm

1217452

Price Range
$7.2281 - $6.5233

Stock Levels
Request the lead time here
Attributes
  • Initial Tension
    7.56 N
  • Load at Load Length
    83.63 N
  • Maximum Application Temperature
    121 °C
  • Overall Length
    114.3 mm
  • Material
    Carbon Steel
Extension Spring - Outside Diameter: 19.1 mm | 0.752 in ; Spring Rate: 26.46 Nmm

1217463

Price Range
$9.8883 - $8.9241

Stock Levels
Request the lead time here
Attributes
  • Initial Tension
    27.89 N
  • Load at Load Length
    309.98 N
  • Maximum Application Temperature
    121 °C
  • Overall Length
    50.8 mm
  • Material
    Carbon Steel
Extension Spring - Outside Diameter: 6.1 mm | 0.24 in ; Spring Rate: 0.12 Nmm

1217480

Price Range
$6.7608 - $6.1016

Stock Levels
Request the lead time here
Attributes
  • Initial Tension
    0.71 N
  • Load at Load Length
    7.67 N
  • Maximum Application Temperature
    260 °C
  • Overall Length
    34.8 mm
  • Material
    Stainless Steel
Extension Spring - Outside Diameter: 6.1 mm | 0.24 in ; Spring Rate: 0.22 Nmm

1217501

Price Range
$8.1722 - $7.3753

Stock Levels
Request the lead time here
Attributes
  • Initial Tension
    1.85 N
  • Load at Load Length
    19.64 N
  • Maximum Application Temperature
    260 °C
  • Overall Length
    88.9 mm
  • Material
    Stainless Steel
Extension Spring - Outside Diameter: 10.6 mm | 0.417 in ; Spring Rate: 0.37 Nmm

1217514

Price Range
$7.8315 - $7.068

Stock Levels
Request the lead time here
Attributes
  • Initial Tension
    3.04 N
  • Load at Load Length
    33.57 N
  • Maximum Application Temperature
    260 °C
  • Overall Length
    69.9 mm
  • Material
    Stainless Steel
Extension Spring - Outside Diameter: 12.7 mm | 0.5 in ; Spring Rate: 0.25 Nmm

1217529

Price Range
$7.8389 - $7.0747

Stock Levels
Request the lead time here
Attributes
  • Initial Tension
    1.48 N
  • Load at Load Length
    16.30 N
  • Maximum Application Temperature
    260 °C
  • Overall Length
    38.1 mm
  • Material
    Stainless Steel
Extension Spring - Outside Diameter: 12.7 mm | 0.5 in ; Spring Rate: 0.10 Nmm

1217533

Price Range
$7.8389 - $7.0747

Stock Levels
Request the lead time here
Attributes
  • Initial Tension
    1.48 N
  • Load at Load Length
    16.30 N
  • Maximum Application Temperature
    260 °C
  • Overall Length
    63.5 mm
  • Material
    Stainless Steel
Extension Spring - Outside Diameter: 12.7 mm | 0.5 in ; Spring Rate: 2.16 Nmm

1217544

Price Range
$9.1268 - $8.2369

Stock Levels
Request the lead time here
Attributes
  • Initial Tension
    6.30 N
  • Load at Load Length
    69.66 N
  • Maximum Application Temperature
    260 °C
  • Overall Length
    50.8 mm
  • Material
    Stainless Steel
Extension Spring - Outside Diameter: 10.6 mm | 0.417 in ; Spring Rate: 1.16 Nmm

1217427

Price Range
$5.9656 - $5.3839

Stock Levels
Request the lead time here
Attributes
  • Initial Tension
    6.23 N
  • Load at Load Length
    70.28 N
  • Maximum Application Temperature
    121 °C
  • Overall Length
    76.2 mm
  • Material
    Carbon Steel
Extension Spring - Outside Diameter: 12.7 mm | 0.5 in ; Spring Rate: 0.96 Nmm

1217549

Price Range
$9.7294 - $8.7808

Stock Levels
Request the lead time here
Attributes
  • Initial Tension
    6.30 N
  • Load at Load Length
    69.66 N
  • Maximum Application Temperature
    260 °C
  • Overall Length
    88.9 mm
  • Material
    Stainless Steel
Extension Spring - Outside Diameter: 19.1 mm | 0.752 in ; Spring Rate: 1.05 Nmm

1217462

Price Range
$11.0415 - $9.9649

Stock Levels
Request the lead time here
Attributes
  • Initial Tension
    12.32 N
  • Load at Load Length
    137.09 N
  • Maximum Application Temperature
    121 °C
  • Overall Length
    127.0 mm
  • Material
    Carbon Steel
Extension Spring - Outside Diameter: 10.6 mm | 0.417 in ; Spring Rate: 1.08 Nmm

1217525

Price Range
$7.8315 - $7.068

Stock Levels
Request the lead time here
Attributes
  • Initial Tension
    5.19 N
  • Load at Load Length
    58.54 N
  • Maximum Application Temperature
    260 °C
  • Overall Length
    69.9 mm
  • Material
    Stainless Steel
Extension Spring - Outside Diameter: 12.7 mm | 0.5 in ; Spring Rate: 2.14 Nmm

1217446

Price Range
$8.3158 - $7.5051

Stock Levels
Request the lead time here
Attributes
  • Initial Tension
    7.56 N
  • Load at Load Length
    83.63 N
  • Maximum Application Temperature
    121 °C
  • Overall Length
    57.2 mm
  • Material
    Carbon Steel
Extension Spring - Outside Diameter: 6.1 mm | 0.24 in ; Spring Rate: 0.13 Nmm

1217479

Price Range
$6.7608 - $6.1016

Stock Levels
Request the lead time here
Attributes
  • Initial Tension
    0.71 N
  • Load at Load Length
    7.67 N
  • Maximum Application Temperature
    260 °C
  • Overall Length
    31.8 mm
  • Material
    Stainless Steel
Extension Spring - Outside Diameter: 6.1 mm | 0.24 in ; Spring Rate: 0.84 Nmm

1217394

Price Range
$5.6758 - $5.1223

Stock Levels
Request the lead time here
Attributes
  • Initial Tension
    2.22 N
  • Load at Load Length
    23.58 N
  • Maximum Application Temperature
    121 °C
  • Overall Length
    34.8 mm
  • Material
    Carbon Steel
Extension Spring - Outside Diameter: 10.6 mm | 0.417 in ; Spring Rate: 2.10 Nmm

1217506

Price Range
$7.8315 - $7.068

Stock Levels
Request the lead time here
Attributes
  • Initial Tension
    3.04 N
  • Load at Load Length
    33.57 N
  • Maximum Application Temperature
    260 °C
  • Overall Length
    28.5 mm
  • Material
    Stainless Steel
Extension Spring - Outside Diameter: 6.1 mm | 0.24 in ; Spring Rate: 0.74 Nmm

1217395

Price Range
$5.6758 - $5.1223

Stock Levels
Request the lead time here
Attributes
  • Initial Tension
    2.22 N
  • Load at Load Length
    23.58 N
  • Maximum Application Temperature
    121 °C
  • Overall Length
    38.1 mm
  • Material
    Carbon Steel
Extension Spring - Outside Diameter: 6.1 mm | 0.24 in ; Spring Rate: 0.19 Nmm

1217404

Price Range
$8.997 - $8.1199

Stock Levels
Request the lead time here
Attributes
  • Initial Tension
    2.22 N
  • Load at Load Length
    23.58 N
  • Maximum Application Temperature
    121 °C
  • Overall Length
    114.3 mm
  • Material
    Carbon Steel
Extension Spring - Outside Diameter: 10.6 mm | 0.417 in ; Spring Rate: 0.44 Nmm

1217415

Price Range
$7.2274 - $6.5228

Stock Levels
Request the lead time here
Attributes
  • Initial Tension
    3.65 N
  • Load at Load Length
    40.30 N
  • Maximum Application Temperature
    121 °C
  • Overall Length
    69.9 mm
  • Material
    Carbon Steel