Menu Search

Fan Gaskets

In stock

Fan accessories provide protection and mounting for small DC and AC fans suitable for industrial and computing applications. Fan Guards prevent debris falling into the fan blades and accidental obstruction. Silicon Fan Mountings offer a simpler, faster installation method than conventional screw mounts. Rubber Fan Gaskets provide a protective seal for your application

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
10 results
Product SKUs information
Item Code Price range Availability Fan Size View
$5.8539 - $6.162 Request the lead time here
$3.9341 - $4.1412 Request the lead time here
$10.4281 - $19.2095 Request the lead time here
$0.301 - $0.3336 Request the lead time here
40.0 mm
$1.8699 - $2.0719 Request the lead time here
80.0 mm
$0.4919 - $0.5452 16 In stock
60.0 mm
$3.1421 - $3.4816 Request the lead time here
120.0 mm
$1.0602 - $1.1748 Request the lead time here
92.0 mm
$0.5647 - $0.5943 Request the lead time here
70.0 mm
$0.3983 - $0.4414 Request the lead time here
50.0 mm
Fan Gasket 71.5 mm Black EPDM

FMG-2

Price Range
$6.162 - $5.8539

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material
    EPDM
  • Hole Diameter
    5.0 mm
  • Overall Thickness
    32.3 mm
  • Hardness
    40 Shore A
Fan Gasket 50.0 mm Black EPDM

FMG-1

Price Range
$4.1412 - $3.9341

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material
    EPDM
  • Hole Diameter
    5.0 mm
  • Overall Thickness
    32.3 mm
  • Hardness
    40 Shore A
Fan Gasket 105.2 mm Black EPDM

FMG-3

Price Range
$19.2095 - $10.4281

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material
    EPDM
  • Hole Diameter
    5.0 mm
  • Overall Thickness
    32.3 mm
  • Hardness
    40 Shore A
Fan Gasket 32.0 mm Black Silicone Rubber

FGA-40

Price Range
$0.3336 - $0.301

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material
    Silicone Rubber
  • Fan Size
    40.0 mm
  • Hole Diameter
    4.5 mm
  • Hardness
    40 Shore A
Fan Gasket 71.5 mm Black Silicone Rubber

FGA-80

Price Range
$2.0719 - $1.8699

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material
    Silicone Rubber
  • Fan Size
    80.0 mm
  • Hole Diameter
    5.0 mm
  • Hardness
    40 Shore A
Fan Gasket 50.0 mm Black Silicone Rubber

FGA-60

Price Range
$0.5452 - $0.4919

Stock Levels
16 In stock
Attributes
  • Colour
    Black
  • Material
    Silicone Rubber
  • Fan Size
    60.0 mm
  • Hole Diameter
    5.0 mm
  • Hardness
    40 Shore A
Fan Gasket 105.0 mm Black Silicone Rubber

FGA-120

Price Range
$3.4816 - $3.1421

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material
    Silicone Rubber
  • Fan Size
    120.0 mm
  • Hole Diameter
    5.0 mm
  • Hardness
    40 Shore A
Fan Gasket 82.5 mm Black Silicone Rubber

FGA-92

Price Range
$1.1748 - $1.0602

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material
    Silicone Rubber
  • Fan Size
    92.0 mm
  • Hole Diameter
    5.0 mm
  • Hardness
    40 Shore A
Fan Gasket 61.5 mm Black Silicone Rubber

FGA-70

Price Range
$0.5943 - $0.5647

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material
    Silicone Rubber
  • Fan Size
    70.0 mm
  • Hole Diameter
    5.0 mm
  • Hardness
    40 Shore A
Fan Gasket 40.0 mm Black Silicone Rubber

FGA-50

Price Range
$0.4414 - $0.3983

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material
    Silicone Rubber
  • Fan Size
    50.0 mm
  • Hole Diameter
    4.5 mm
  • Hardness
    40 Shore A