Fan accessories provide protection and mounting for small DC and AC fans suitable for industrial and computing applications. Silicon Fan Mountings offer a simpler, faster installation method than conventional screw mounts. Fan Mounts have a high elongation rubber for easy fan mounting and component assembly and provides shock and vibration protection. They are ideal for the cooling of electronic applications with a protection solution and are simple to install whilst providing prevention of dust ingress and protection to the user from accidental damage and bodily harm.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Shape | Material | Fan Size | Mounting Method | View | |
|---|---|---|---|---|---|---|---|
| $2.0109 - $3.7044 | Request the lead time here |
|
Steel Wire Electroplated
|
90.0 mm
90.0 mm
|
|
||
| $0.1684 - $0.3104 | Request the lead time here |
|
TPE
|
|
|
||
| $2.5869 - $4.7653 | Request the lead time here |
|
Steel Wire Electroplated
|
115.6 mm
115.6 mm
|
|
||
| $1.6169 - $2.9785 | Request the lead time here |
|
Steel Wire Electroplated
|
24.0 mm
24.0 mm
|
|
||
| $0.1433 - $0.264 | Request the lead time here |
|
TPE
|
|
|
||
| $4.8664 - $8.9646 | Request the lead time here |
|
Steel Wire Electroplated
|
154.0 mm
154.0 mm
|
|
||
| $0.1672 - $0.3079 | Request the lead time here |
|
TPE
|
|
|
||
| $1.9402 - $3.5742 | Request the lead time here |
|
Steel Wire Electroplated
|
41.0 mm
41.0 mm
|
|
||
| $0.1672 - $0.3078 | Request the lead time here |
|
TPE
|
|
|
||
| $2.1559 - $3.9713 | Request the lead time here |
|
Steel Wire Electroplated
|
76.2 mm
76.2 mm
|
|
||
| $0.1692 - $0.3116 | Request the lead time here |
|
TPE
|
|
|
||
| $1.5444 - $2.8449 | Request the lead time here |
|
Steel Wire Electroplated
|
29.2 mm
29.2 mm
|
|
||
| $1.8501 - $3.408 | Request the lead time here |
|
Steel Wire Electroplated
|
53.2 mm
53.2 mm
|
|
||
| $0.164 - $0.3022 | Request the lead time here |
|
TPE
|
|
|
||
| $0.3199 - $0.5894 | 900 In stock |
|
Silicone Rubber