Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Ferrite Beads are commonly used in electronic circuits as a way to suppress high-frequency noise and other high-frequency disturbances that may arise. These passive devices improve power quality for PCB's.
Our range of ferrite's come in single or multi-pass configurations and a choice of types, including; Wound Beads, Axial, Multi-line Suppressor and Toroid.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Insert Length | Impedance 100 MHz | Impedance 25 MHz | Material | Insert Diameter | View | |
|---|---|---|---|---|---|---|---|---|
| $2.4066 - $4.4331 | Request the lead time here |
0.433 in
11.0 mm
|
592 Ω
|
437 Ω
|
Ferrite
|
0.138 in
3.5 mm
|
||
| $0.5589 - $1.0294 | Request the lead time here |
0.394 in
10.0 mm
|
680 Ω
|
754 Ω
|
RMS-303
|
0.205 in
5.2 mm
|
||
| $0.3668 - $0.6756 | Request the lead time here |
0.394 in
10.0 mm
|
460 Ω
|
390 Ω
|
K5B;Copper;Epoxy Glue
|
0.033 in
0.85 mm
|
||
| $8.4468 - $15.5598 | Request the lead time here |
0.63 in
16.0 mm
|
155 Ω
|
85 Ω
|
RMS-303
|
0.63 in
16.0 mm
|
||
| $0.1194 - $0.22 | Request the lead time here |
0.157 in
4.0 mm
|
51 Ω
|
32 Ω
|
K5B
|
0.098 in
2.5 mm
|
||
| $2.555 - $4.7066 | Request the lead time here |
0.748 in
19.0 mm
|
77 Ω
|
35 Ω
|
RMS-303
|
0.748 in
19.0 mm
|
||
| $6.2811 - $11.5706 | Request the lead time here |
0.748 in
19.0 mm
|
115 Ω
|
68 Ω
|
RMS-303
|
0.748 in
19.0 mm
|
||
| $0.3705 - $0.6828 | Request the lead time here |
0.394 in
10.0 mm
|
580 Ω
|
510 Ω
|
RMS-303
|
0.236 in
6.0 mm
|
||
| $2.5504 - $4.6984 | Request the lead time here |
0.748 in
19.0 mm
|
55 Ω
|
30 Ω
|
RMS-303
|
0.748 in
19.0 mm
|
||
| $1.1111 - $2.0468 | Request the lead time here |
0.531 in
13.5 mm
|
78 Ω
|
37 Ω
|
RMS-303
|
0.531 in
13.5 mm
|
||
| $0.1215 - $0.2239 | Request the lead time here |
0.177 in
4.5 mm
|
76 Ω
|
39 Ω
|
K5B
|
0.138 in
3.5 mm
|
||
| $2.9886 - $5.5054 | Request the lead time here |
0.449 in
11.4 mm
|
133 Ω
|
80 Ω
|
RMS-303
|
0.449 in
11.4 mm
|
||
| $0.1485 - $0.2736 | Request the lead time here |
0.185 in
4.7 mm
|
72 Ω
|
46 Ω
|
K5B
|
0.138 in
3.5 mm
|
||
| $1.3274 - $2.4453 | Request the lead time here |
0.5 in
12.7 mm
|
80 Ω
|
39 Ω
|
RMS-303
|
0.5 in
12.7 mm
|
||
| $0.0988 - $0.1821 | Request the lead time here |
0.295 in
7.5 mm
|
113 Ω
|
68 Ω
|
K5B
|
0.138 in
3.5 mm
|
||
| $5.5908 - $10.2989 | Request the lead time here |
0.504 in
12.8 mm
|
174 Ω
|
106 Ω
|
RMS-303
|
0.504 in
12.8 mm
|
||
| $0.1133 - $0.2086 | Request the lead time here |
0.177 in
4.5 mm
|
76 Ω
|
47 Ω
|
K5B
|
0.138 in
3.5 mm
|
||
| $0.3155 - $0.5813 | Request the lead time here |
0.394 in
10.0 mm
|
680 Ω
|
690 Ω
|
RMS-303
|
0.236 in
6.0 mm
|
||
| $1.5466 - $2.849 | Request the lead time here |
0.539 in
13.7 mm
|
83 Ω
|
48 Ω
|
RMS-303
|
0.539 in
13.7 mm
|
||
| RSH8-112102112A | $2.0194 - $3.7198 | Request the lead time here |
0.402 in
10.2 mm
|
383 Ω
|
236 Ω
|
RMS-303
|
0.441 in
11.2 mm