Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Ferrite Beads are commonly used in electronic circuits as a way to suppress high-frequency noise and other high-frequency disturbances that may arise. These passive devices improve power quality for PCB's.
Our range of ferrite's come in single or multi-pass configurations and a choice of types, including; Wound Beads, Axial, Multi-line Suppressor and Toroid.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Insert Length | Impedance 100 MHz | Impedance 25 MHz | Material | Insert Diameter | View | |
|---|---|---|---|---|---|---|---|---|
| RT-260-130-127 | $2.7197 - $5.0098 | Request the lead time here |
0.512 in
13.0 mm
|
125 Ω
|
74 Ω
|
K5B
|
0.512 in
13.0 mm
|
|
| $1.3672 - $2.5186 | Request the lead time here |
0.5 in
12.7 mm
|
80 Ω
|
39 Ω
|
K5B
|
0.5 in
12.7 mm
|
||
| $0.325 - $0.5987 | Request the lead time here |
0.394 in
10.0 mm
|
680 Ω
|
690 Ω
|
|
0.236 in
6.0 mm
|
||
| $1.593 - $2.9345 | Request the lead time here |
0.539 in
13.7 mm
|
83 Ω
|
48 Ω
|
K5B
|
0.539 in
13.7 mm
|
||
| $2.3751 - $4.3752 | Request the lead time here |
0.591 in
15.0 mm
|
105 Ω
|
61 Ω
|
K5B
|
0.591 in
15.0 mm
|
||
| $9.1454 - $10.1335 | Request the lead time here |
0.748 in
19.0 mm
|
146 Ω
|
88 Ω
|
K5B
|
0.748 in
19.0 mm
|
||
| $0.1167 - $0.2149 | Request the lead time here |
0.177 in
4.5 mm
|
76 Ω
|
47 Ω
|
K5B
|
0.138 in
3.5 mm
|
||
| $1.9198 - $3.5364 | Request the lead time here |
0.591 in
15.0 mm
|
97 Ω
|
53 Ω
|
K5B
|
0.591 in
15.0 mm
|
||
| $0.378 - $0.6962 | Request the lead time here |
0.394 in
10.0 mm
|
750 Ω
|
860 Ω
|
|
0.236 in
6.0 mm
|
||
| $0.3817 - $0.7033 | Request the lead time here |
0.394 in
10.0 mm
|
580 Ω
|
510 Ω
|
|
0.236 in
6.0 mm
|
||
| $2.627 - $4.8394 | Request the lead time here |
0.748 in
19.0 mm
|
55 Ω
|
30 Ω
|
K5B
|
0.748 in
19.0 mm
|
||
| $7.9494 - $8.8082 | Request the lead time here |
1.079 in
27.4 mm
|
106 Ω
|
55 Ω
|
K5B
|
1.079 in
27.4 mm
|
||
| $0.4619 - $0.851 | Request the lead time here |
0.394 in
10.0 mm
|
486 Ω
|
450 Ω
|
|
0.236 in
6.0 mm
|
||
| $0.1529 - $0.2818 | Request the lead time here |
0.185 in
4.7 mm
|
72 Ω
|
46 Ω
|
K5B
|
0.138 in
3.5 mm
|
||
| $1.1444 - $2.1082 | Request the lead time here |
0.531 in
13.5 mm
|
78 Ω
|
37 Ω
|
K5B
|
0.531 in
13.5 mm
|
||
| $2.9987 - $5.5241 | Request the lead time here |
0.63 in
16.0 mm
|
100 Ω
|
55 Ω
|
K5B
|
0.63 in
16.0 mm
|
||
| $0.3779 - $0.6959 | Request the lead time here |
0.394 in
10.0 mm
|
460 Ω
|
390 Ω
|
|
0.033 in
0.85 mm
|
||
| $5.7585 - $10.6079 | Request the lead time here |
0.504 in
12.8 mm
|
174 Ω
|
106 Ω
|
K5B
|
0.504 in
12.8 mm
|
||
| $0.123 - $0.2266 | Request the lead time here |
0.157 in
4.0 mm
|
51 Ω
|
32 Ω
|
K5B
|
0.098 in
2.5 mm
|
||
| $0.1018 - $0.1875 | Request the lead time here |
0.295 in
7.5 mm
|
113 Ω
|
68 Ω
|
K5B
|
0.138 in
3.5 mm