Menu Search

Fibre Splice Trays - System, Kit

In stock

Splice Holders are designed to hold up to 6 x 3mm Fibre or components such as couplers, splice protectors and WDM's. The OFSH-T Splice Holders can be used with OFST series splice trays

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
8 results
Product SKUs information
Item Code Price range Availability Number of Positions Mounting Method View
$0.15 - $0.2763 Request the lead time here
6
Screw
$0.2924 - $0.5387 Request the lead time here
$6.9368 - $7.302 Request the lead time here
6
Adhesive
$2.8362 - $2.9855 Request the lead time here
6
Screw
$0.1926 - $0.2027 Request the lead time here
6
Screw
$0.2399 - $0.2525 Request the lead time here
12
Clip On
$0.2153 - $0.3968 17 In stock
12
Clip On
$0.2054 - $0.2163 Request the lead time here
Fibre Clip - Screw ; Hole Diameter 6.7 mm | 0.264 in ; Overall Height 6.2 mm | 0.244 in ; Style 1

OFSH-T-6-01BLK

Price Range
$0.2763 - $0.15

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material
    Nylon
  • Mounting Method
    Screw
  • Hole Diameter
    6.7 mm
  • Overall Height
    6.2 mm
Fibre Clip - ; ; Overall Height 6.6 mm | 0.26 in ;

OFSH-6-3.5L

Price Range
$0.5387 - $0.2924

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    PP;TPE
  • Overall Height
    6.6 mm
  • Overall Length
    35.4 mm
  • Overall Width
    20.0 mm
Fibre Clip - Adhesive ; Hole Diameter 2.0 mm | 0.079 in ; Overall Height 9.0 mm | 0.354 in ;

OFSH-6-3.5A

Price Range
$7.302 - $6.9368

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    PP;TPE
  • Mounting Method
    Adhesive
  • Hole Diameter
    2.0 mm
  • Overall Height
    9.0 mm
Fibre Clip - Screw ; Hole Diameter 2.0 mm | 0.079 in ; Overall Height 9.0 mm | 0.354 in ;

OFSH-6-3.5

Price Range
$2.9855 - $2.8362

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    PP;TPE
  • Mounting Method
    Screw
  • Hole Diameter
    2.0 mm
  • Overall Height
    9.0 mm
Fibre Clip - Screw ; Hole Diameter 6.7 mm | 0.264 in ; Overall Height 6.2 mm | 0.244 in ; Style 1

OFSH-T-6-19BLK

Price Range
$0.2027 - $0.1926

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material
    Nylon
  • Mounting Method
    Screw
  • Hole Diameter
    6.7 mm
  • Overall Height
    6.2 mm
Fibre Clip - Clip On ; Hole Diameter 6.5 mm | 0.256 in ; Overall Height 5.8 mm | 0.228 in ; Style 2

OFSH-T-12-19BLK

Price Range
$0.2525 - $0.2399

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material
    Nylon 6/6
  • Mounting Method
    Clip On
  • Hole Diameter
    6.5 mm
  • Overall Height
    5.8 mm
Fibre Clip - Clip On ; Hole Diameter 6.5 mm | 0.256 in ; Overall Height 5.8 mm | 0.228 in ; Style 2

OFSH-T-12-01BLK

Price Range
$0.3968 - $0.2153

Stock Levels
17 In stock
Attributes
  • Colour
    Black
  • Material
    Nylon 6/6
  • Mounting Method
    Clip On
  • Hole Diameter
    6.5 mm
  • Overall Height
    5.8 mm
Cable Tie Holder - Natural ; Polyamide 66 ;

FTH-42-1-01

Price Range
$0.2163 - $0.2054

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    PA66
  • Distance Between Fixing Holes
    18.0 mm
  • Overall Height
    15.0 mm
  • Overall Length
    30.0 mm