Menu Search

Finishing Washers

In stock

Finishing Washers provide protection for cabinets and other applications from scratching and other damage that may occur. They also provide cover for misaligned holes that means the finished appearance of your assembly will be neat and tidy.

This high quality finish is couple with good thermal and electrical insulation properties. These washers are versatile and can also be used as glides, bumpers, feet and spacers.

  • Material: Nylon 6/6
  • Colours: Black
  • UL94 V2 Flame Rated

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 1
Image
Type 2
Image
Type 3
Image
Type 4
Show less filters Show more filters
24 results
Product SKUs information
Item Code Price range Availability Colour Inside Diameter Outside Diameter Compatible Thread Sizes (All) Type Washer Type Screw Type View
$0.1826 - $0.2025 10 In stock
Black
3.2 mm
8.5 mm
M3
1
Anti-Loss Washer
Countersunk Screw
$0.1779 - $0.1974 1519 In stock
Black
2.7 mm
6.8 mm
M2.5
1
Standard Washer
Countersunk Screw
$0.2331 - $0.2585 9 In stock
Black
5.3 mm
18.0 mm
M5
3
Anti-Loss Washer
Countersunk Screw
$0.1946 - $0.2157 Request the lead time here
Black
2.7 mm
6.8 mm
M2.5
2
Standard Washer
Flat Screw
$0.1922 - $0.2128 45511 In stock
Black
5.3 mm
12.7 mm
M5
1
Anti-Loss Washer
Countersunk Screw
$0.2563 - $0.284 510 In stock
Black
8.4 mm
20.0 mm
M8
1
Anti-Loss Washer
Countersunk Screw
$0.2218 - $0.2457 1018 In stock
Black
3.2 mm
14.0 mm
M3
4
Anti-Loss Washer
Flat Screw
$0.2097 - $0.2324 17 In stock
Black
5.3 mm
12.7 mm
M5
2
Anti-Loss Washer
Flat Screw
$0.2275 - $0.252 1014 In stock
Black
4.3 mm
16.0 mm
M4
4
Anti-Loss Washer
Flat Screw
$0.2275 - $0.252 1009 In stock
Black
4.3 mm
16.0 mm
M4
3
Anti-Loss Washer
Countersunk Screw
$0.2218 - $0.2457 1014 In stock
Black
3.2 mm
14.0 mm
M3
3
Anti-Loss Washer
Countersunk Screw
$0.1874 - $0.2076 10 In stock
Black
4.3 mm
10.5 mm
M4
1
Anti-Loss Washer
Countersunk Screw
$0.2331 - $0.2585 1013 In stock
Black
5.3 mm
18.0 mm
M5
4
Anti-Loss Washer
Flat Screw
$0.2389 - $0.2649 1516 In stock
Black
6.4 mm
22.0 mm
M6
4
Anti-Loss Washer
Flat Screw
$0.0054 - $0.006 1018 In stock
Black
6.4 mm
12.7 mm
M6
2
Anti-Loss Washer
Flat Screw
$0.2501 - $0.277 14 In stock
Black
6.4 mm
15.0 mm
M6
1
Anti-Loss Washer
Countersunk Screw
$0.1997 - $0.2213 1519 In stock
Black
3.2 mm
6.5 mm
M3
2
Anti-Loss Washer
Flat Screw
$0.2046 - $0.2268 17 In stock
Black
4.3 mm
10.5 mm
M4
2
Anti-Loss Washer
Flat Screw
$0.2389 - $0.2649 18 In stock
Black
6.4 mm
22.0 mm
M6
3
Anti-Loss Washer
Countersunk Screw
$0.2203 - $0.2442 19 In stock
Black
8.4 mm
20.0 mm
M8
2
Anti-Loss Washer
Flat Screw
  • of 2
Finishing Washer - M3; Inside Diameter 3.2 mm | 0.126 in; Outside Diameter 8.5 mm | 0.335 in; Black; Nylon

007103059901

Price Range
$0.2025 - $0.1826

Stock Levels
10 In stock
Attributes
  • Colour
    Black
  • Material
    Nylon
  • Washer Type
    Anti-Loss Washer
  • Type
    1
  • Washer Shape
    Round
Finishing Washer - M2.5; Inside Diameter 2.7 mm | 0.106 in; Outside Diameter 6.8 mm | 0.268 in; Black; Nylon

007102559901

Price Range
$0.1974 - $0.1779

Stock Levels
1519 In stock
Attributes
  • Colour
    Black
  • Material
    Nylon
  • Washer Type
    Standard Washer
  • Type
    1
  • Washer Shape
    Round
Finishing Washer - M5; Inside Diameter 5.3 mm | 0.209 in; Outside Diameter 18.0 mm | 0.709 in; Black; Nylon

007305059901

Price Range
$0.2585 - $0.2331

Stock Levels
9 In stock
Attributes
  • Colour
    Black
  • Material
    Nylon
  • Washer Type
    Anti-Loss Washer
  • Type
    3
  • Washer Shape
    Round
Finishing Washer - M2.5; Inside Diameter 2.7 mm | 0.106 in; Outside Diameter 6.8 mm | 0.268 in; Black; Nylon

007202559901

Price Range
$0.2157 - $0.1946

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material
    Nylon
  • Washer Type
    Standard Washer
  • Type
    2
  • Washer Shape
    Round
Finishing Washer - M5; Inside Diameter 5.3 mm | 0.209 in; Outside Diameter 12.7 mm | 0.5 in; Black; Nylon

007105059901

Price Range
$0.2128 - $0.1922

Stock Levels
45511 In stock
Attributes
  • Colour
    Black
  • Material
    Nylon
  • Washer Type
    Anti-Loss Washer
  • Type
    1
  • Washer Shape
    Round
Finishing Washer - M8; Inside Diameter 8.4 mm | 0.331 in; Outside Diameter 20.0 mm | 0.787 in; Black; Nylon

007108059901

Price Range
$0.284 - $0.2563

Stock Levels
510 In stock
Attributes
  • Colour
    Black
  • Material
    Nylon
  • Washer Type
    Anti-Loss Washer
  • Type
    1
  • Washer Shape
    Round
Finishing Washer - M3; Inside Diameter 3.2 mm | 0.126 in; Outside Diameter 14.0 mm | 0.551 in; Black; Nylon

007403059901

Price Range
$0.2457 - $0.2218

Stock Levels
1018 In stock
Attributes
  • Colour
    Black
  • Material
    Nylon
  • Washer Type
    Anti-Loss Washer
  • Type
    4
  • Washer Shape
    Round
Finishing Washer - M5; Inside Diameter 5.3 mm | 0.209 in; Outside Diameter 12.7 mm | 0.5 in; Black; Nylon

007205059901

Price Range
$0.2324 - $0.2097

Stock Levels
17 In stock
Attributes
  • Colour
    Black
  • Material
    Nylon
  • Washer Type
    Anti-Loss Washer
  • Type
    2
  • Washer Shape
    Round
Finishing Washer - M4; Inside Diameter 4.3 mm | 0.169 in; Outside Diameter 16.0 mm | 0.63 in; Black; Nylon

007404059901

Price Range
$0.252 - $0.2275

Stock Levels
1014 In stock
Attributes
  • Colour
    Black
  • Material
    Nylon
  • Washer Type
    Anti-Loss Washer
  • Type
    4
  • Washer Shape
    Round
Finishing Washer - M4; Inside Diameter 4.3 mm | 0.169 in; Outside Diameter 16.0 mm | 0.63 in; Black; PA

007304059901

Price Range
$0.252 - $0.2275

Stock Levels
1009 In stock
Attributes
  • Colour
    Black
  • Material
    PA
  • Washer Type
    Anti-Loss Washer
  • Type
    3
  • Washer Shape
    Round
Finishing Washer - M3; Inside Diameter 3.2 mm | 0.126 in; Outside Diameter 14.0 mm | 0.551 in; Black; PA

007303059901

Price Range
$0.2457 - $0.2218

Stock Levels
1014 In stock
Attributes
  • Colour
    Black
  • Material
    PA
  • Washer Type
    Anti-Loss Washer
  • Type
    3
  • Washer Shape
    Round
Finishing Washer - M4; Inside Diameter 4.3 mm | 0.169 in; Outside Diameter 10.5 mm | 0.413 in; Black; Nylon

007104059901

Price Range
$0.2076 - $0.1874

Stock Levels
10 In stock
Attributes
  • Colour
    Black
  • Material
    Nylon
  • Washer Type
    Anti-Loss Washer
  • Type
    1
  • Washer Shape
    Round
Finishing Washer - M5; Inside Diameter 5.3 mm | 0.209 in; Outside Diameter 18.0 mm | 0.709 in; Black; Nylon

007405059901

Price Range
$0.2585 - $0.2331

Stock Levels
1013 In stock
Attributes
  • Colour
    Black
  • Material
    Nylon
  • Washer Type
    Anti-Loss Washer
  • Type
    4
  • Washer Shape
    Round
Finishing Washer - M6; Inside Diameter 6.4 mm | 0.252 in; Outside Diameter 22.0 mm | 0.866 in; Black; Nylon

007406059901

Price Range
$0.2649 - $0.2389

Stock Levels
1516 In stock
Attributes
  • Colour
    Black
  • Material
    Nylon
  • Washer Type
    Anti-Loss Washer
  • Type
    4
  • Washer Shape
    Round
Finishing Washer - M6; Inside Diameter 6.4 mm | 0.252 in; Outside Diameter 12.7 mm | 0.5 in; Black; Nylon

007506059901

Price Range
$0.006 - $0.0054

Stock Levels
1018 In stock
Attributes
  • Colour
    Black
  • Material
    Nylon
  • Washer Type
    Anti-Loss Washer
  • Type
    2
  • Washer Shape
    Round
Finishing Washer - M6; Inside Diameter 6.4 mm | 0.252 in; Outside Diameter 15.0 mm | 0.591 in; Black; Nylon

007106059901

Price Range
$0.277 - $0.2501

Stock Levels
14 In stock
Attributes
  • Colour
    Black
  • Material
    Nylon
  • Washer Type
    Anti-Loss Washer
  • Type
    1
  • Washer Shape
    Round
Finishing Washer - M3; Inside Diameter 3.2 mm | 0.126 in; Outside Diameter 6.5 mm | 0.256 in; Black; Nylon

007503059901

Price Range
$0.2213 - $0.1997

Stock Levels
1519 In stock
Attributes
  • Colour
    Black
  • Material
    Nylon
  • Washer Type
    Anti-Loss Washer
  • Type
    2
  • Washer Shape
    Round
Finishing Washer - M4; Inside Diameter 4.3 mm | 0.169 in; Outside Diameter 10.5 mm | 0.413 in; Black; Nylon

007204059901

Price Range
$0.2268 - $0.2046

Stock Levels
17 In stock
Attributes
  • Colour
    Black
  • Material
    Nylon
  • Washer Type
    Anti-Loss Washer
  • Type
    2
  • Washer Shape
    Round
Finishing Washer - M6; Inside Diameter 6.4 mm | 0.252 in; Outside Diameter 22.0 mm | 0.866 in; Black; Nylon

007306059901

Price Range
$0.2649 - $0.2389

Stock Levels
18 In stock
Attributes
  • Colour
    Black
  • Material
    Nylon
  • Washer Type
    Anti-Loss Washer
  • Type
    3
  • Washer Shape
    Round
Finishing Washer - M8; Inside Diameter 8.4 mm | 0.331 in; Outside Diameter 20.0 mm | 0.787 in; Black; PA

007208059901

Price Range
$0.2442 - $0.2203

Stock Levels
19 In stock
Attributes
  • Colour
    Black
  • Material
    PA
  • Washer Type
    Anti-Loss Washer
  • Type
    2
  • Washer Shape
    Round