Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Finned Stud Caps are used to protect a wide range of studs. The internal fins provide a stronghold and are flexible to be suitable for various diameters with the use of one part. The range comes with a grip to ease the removal of the part and without a grip.
It prevents studs from rusting or corroding and protects them from abrasion. They are easy to install and remove. It is used in manufacturing, railings, fences, furniture and other applications.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Minimum Compatible Stud Size | Maximum Compatible Stud Size | Overall Height | View | |
|---|---|---|---|---|---|---|
| $0.0676 - $0.1246 | 510 In stock |
|
0.315 in
8.0 mm
|
|
||
| $0.0755 - $0.139 | 394 In stock |
|
0.354 in
9.0 mm
|
0.866 in
22.0 mm
|
||
| $0.0597 - $0.11 | Request the lead time here |
|
0.355 in
9.02 mm
|
|
||
| $0.1981 - $0.365 | Request the lead time here |
|
0.748 in
19.0 mm
|
0.866 in
22.0 mm
|
||
| $0.0608 - $0.1122 | Request the lead time here |
|
0.394 in
10.0 mm
|
|
||
| $0.1412 - $0.2601 | Request the lead time here |
|
1.181 in
30.0 mm
|
1.339 in
34.0 mm
|
||
| $0.1259 - $0.2319 | Request the lead time here |
|
1.024 in
26.0 mm
|
1.181 in
30.0 mm
|
||
| $0.0514 - $0.0946 | Request the lead time here |
|
0.354 in
9.0 mm
|
0.866 in
22.0 mm
|
||
| $0.077 - $0.1419 | Request the lead time here |
|
0.512 in
13.0 mm
|
0.866 in
22.0 mm
|
||
| $0.0942 - $0.1735 | Request the lead time here |
|
0.748 in
19.0 mm
|
0.866 in
22.0 mm
|
||
| $0.1105 - $0.2035 | Request the lead time here |
|
0.866 in
22.0 mm
|
0.866 in
22.0 mm