"Fixed Compression Cam Latches are a versatile, low-profile round design. Ideal for holding doors and panels shut while eliminating noises from vibration and panel movement.
The added compression allows for secure closure when IP/NEMA performance is required. It has been tested according to the DIN for vibration and shock. When the key is turned 180 degrees the cam moves to the fixing position.
It works in temperatures from -50 to +80 C.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Colour | Material | Finish | Head Style | Key Type | Grip Range | View | |
|---|---|---|---|---|---|---|---|---|---|
| $18.8371 - $20.8721 | Request the lead time here |
Black
|
Die Cast Zinc Alloy
|
Black Powder Coated
|
7.0 mm Triangle
|
Triangle Key
|
0.866 in
22.0 mm
|
||
| $18.8371 - $20.8721 | Request the lead time here |
Black
|
Die Cast Zinc Alloy
|
Black Powder Coated
|
7.0 mm Triangle
|
Triangle Key
|
1.496 in
38.0 mm
|
||
| $18.8371 - $20.8721 | Request the lead time here |
Black
|
Die Cast Zinc Alloy
|
Black Powder Coated
|
Countersunk with Slot
|
Slotted Key
|
0.787 in
20.0 mm
|
||
| $18.8371 - $20.8721 | Request the lead time here |
Black
|
Die Cast Zinc Alloy
|
Black Powder Coated
|
Countersunk with Slot
|
Slotted Key
|
1.378 in
35.0 mm
|
||
| $18.8371 - $20.8721 | Request the lead time here |
Black
|
Die Cast Zinc Alloy
|
Black Powder Coated
|
7.0 mm Triangle
|
Triangle Key
|
1.102 in
28.0 mm
|
||
| $18.8371 - $20.8721 | Request the lead time here |
Black
|
Die Cast Zinc Alloy
|
Black Powder Coated
|
7.0 mm Triangle
|
Triangle Key
|
0.787 in
20.0 mm
|
||
| $18.8371 - $20.8721 | Request the lead time here |
Black
|
Die Cast Zinc Alloy
|
Black Powder Coated
|
7.0 mm Triangle
|
Triangle Key
|
0.945 in
24.0 mm
|
||
| $18.8371 - $20.8721 | Request the lead time here |
Black
|
Die Cast Zinc Alloy
|
Black Powder Coated
|
Countersunk with Slot
|
Slotted Key
|
1.496 in
38.0 mm
|
||
| $18.8371 - $20.8721 | Request the lead time here |
Black
|
Die Cast Zinc Alloy
|
Black Powder Coated
|
Countersunk with Slot
|
Slotted Key
|
1.102 in
28.0 mm
|
||
| $18.8371 - $20.8721 | Request the lead time here |
Black
|
Die Cast Zinc Alloy
|
Black Powder Coated
|
Countersunk with Slot
|
Slotted Key
|
1.26 in
32.0 mm
|
||
| $18.8371 - $20.8721 | Request the lead time here |
Black
|
Die Cast Zinc Alloy
|
Black Powder Coated
|
7.0 mm Triangle
|
Triangle Key
|
1.26 in
32.0 mm
|
||
| $18.8371 - $20.8721 | Request the lead time here |
Black
|
Die Cast Zinc Alloy
|
Black Powder Coated
|
Countersunk with Slot
|
Slotted Key
|
0.945 in
24.0 mm
|
||
| $18.8371 - $20.8721 | Request the lead time here |
Black
|
Die Cast Zinc Alloy
|
Black Powder Coated
|
Countersunk with Slot
|
Slotted Key
|
0.866 in
22.0 mm
|
||
| $17.7539 - $32.7047 | Request the lead time here |
Black
|
Die Cast Zinc
|
|
7.0 mm Triangle
|
|
|
||
| $24.7797 - $45.6468 | Request the lead time here |
Black
|
Die Cast Zinc
|
|
3.0 mm Double Bit
|
|
|
||
| $12.3405 - $13.6737 | Request the lead time here |
Black
|
Die Cast Zinc
|
|
3.0 mm Double Bit
|
|
|
||
| $24.7797 - $45.6468 | Request the lead time here |
Black
|
Die Cast Zinc
|
|
3.0 mm Double Bit
|
|
|
||
| $24.5319 - $45.1903 | Request the lead time here |
Black
|
Die Cast Zinc
|
|
7.0 mm Triangle
|
|
|
||
| $24.7797 - $45.6468 | Request the lead time here |
Black
|
Die Cast Zinc
|
|
3.0 mm Double Bit
|
|
|
||
| $104.798 - $193.0488 | Request the lead time here |
|
316 Stainless Steel
|
|
Slotted