"Fixed Compression Cam Latches are a versatile, low-profile round design. Ideal for holding doors and panels shut while eliminating noises from vibration and panel movement.
The added compression allows for secure closure when IP/NEMA performance is required. It has been tested according to the DIN for vibration and shock. When the key is turned 180 degrees the cam moves to the fixing position.
It works in temperatures from -50 to +80 C.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Colour | Material | Finish | Head Style | Key Type | Grip Range | View | |
|---|---|---|---|---|---|---|---|---|---|
| $22.9987 - $42.3658 | Request the lead time here |
Black
|
Die Cast Zinc
|
|
Slotted
|
|
|
||
| $28.621 - $52.723 | Request the lead time here |
Black
|
Die Cast Zinc
|
|
Wing Knob
|
|
|
||
| $135.7833 - $250.1273 | Request the lead time here |
|
316 Stainless Steel
|
|
7.0 mm Triangle
|
|
|
||
| $104.798 - $193.0488 | Request the lead time here |
|
316 Stainless Steel
|
|
8.0 mm Square
|
|
|
||
| $135.7833 - $250.1273 | Request the lead time here |
|
316 Stainless Steel
|
|
7.0 mm Triangle
|
|
|
||
| $24.5319 - $45.1903 | Request the lead time here |
Black
|
Die Cast Zinc
|
|
7.0 mm Triangle
|
|
|
||
| $104.798 - $193.0488 | Request the lead time here |
|
316 Stainless Steel
|
|
7.0 mm Triangle
|
|
|
||
| $12.3405 - $13.6737 | Request the lead time here |
Black
|
Die Cast Zinc
|
|
7.0 mm Triangle
|
|
|
||
| $104.798 - $193.0488 | Request the lead time here |
|
316 Stainless Steel
|
|
Slotted
|
|
|
||
| $144.8356 - $266.8025 | Request the lead time here |
|
316 Stainless Steel
|
|
8.0 mm Square
|
|
|
||
| $135.7833 - $250.1273 | Request the lead time here |
|
316 Stainless Steel
|
|
8.0 mm Square
|
|
|
||
| $104.798 - $193.0488 | Request the lead time here |
|
316 Stainless Steel
|
|
8.0 mm Square
|
|
|
||
| $105.8566 - $194.9989 | Request the lead time here |
|
316 Stainless Steel
|
|
Slotted
|
|
|
||
| $144.8356 - $266.8025 | Request the lead time here |
|
316 Stainless Steel
|
|
7.0 mm Triangle
|
|
|
||
| $26.8322 - $49.4277 | Request the lead time here |
Black
|
Die Cast Zinc
|
|
Wing Knob
|
|
|
||
| $17.7539 - $32.7047 | Request the lead time here |
Black
|
Die Cast Zinc
|
|
Slotted
|
|
|
||
| $135.7833 - $250.1273 | Request the lead time here |
|
316 Stainless Steel
|
|
8.0 mm Square
|
|
|
||
| $12.3404 - $13.6736 | Request the lead time here |
Black
|
Die Cast Zinc
|
|
Slotted
|
|
|
||
| $144.8356 - $266.8025 | Request the lead time here |
|
316 Stainless Steel
|
|
3.0 mm Double Bit
|
|
|
||
| $12.3405 - $13.6737 | Request the lead time here |
Black
|
Die Cast Zinc
|
|
7.0 mm Triangle