Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
"Fixed Compression Cam Latches are a versatile, low-profile round design. Ideal for holding doors and panels shut while eliminating noises from vibration and panel movement.
The added compression allows for secure closure when IP/NEMA performance is required. It has been tested according to the DIN for vibration and shock. When the key is turned 180 degrees the cam moves to the fixing position.
It works in temperatures from -50 to +80 C.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Colour | Material | Finish | Head Style | Key Type | Grip Range | View | |
|---|---|---|---|---|---|---|---|---|---|
| $16.4106 - $18.1835 | Request the lead time here |
Black
|
Zamak
|
Black Powder Coated
|
7.0 mm Triangle
|
7.0 mm Triangle Key
|
1.732 in
44.0 mm
|
||
| $19.5518 - $21.6641 | Request the lead time here |
Black
|
Zamak
|
Black Powder Coated
|
8.0 mm Square
|
8.0 mm Square Key
|
1.26 in
32.0 mm
|
||
| Request the lead time here |
Silver
|
Stainless Steel
|
|
|
Railway Key
|
1.024 in
26.0 mm
|
|||
| Request the lead time here |
Silver
|
Stainless Steel
|
|
5.0 mm Double Bit
|
5.0 mm Double Bit Key
|
1.102 in
28.0 mm
|
|||
| Request the lead time here |
Silver
|
Stainless Steel
|
|
|
Railway Key
|
1.181 in
30.0 mm
|
|||
| Request the lead time here |
Silver
|
Stainless Steel
|
|
8.0 mm Square
|
8.0 mm Square Key
|
1.024 in
26.0 mm
|
|||
| Request the lead time here |
Silver
|
Stainless Steel
|
|
8.0 mm Square
|
8.0 mm Square Key
|
1.181 in
30.0 mm
|
|||
| Request the lead time here |
Silver
|
Stainless Steel
|
|
8.0 mm Triangle
|
8.0 mm Triangle Key
|
1.024 in
26.0 mm
|
|||
| Request the lead time here |
Silver
|
Stainless Steel
|
|
8.0 mm Triangle
|
8.0 mm Triangle Key
|
1.26 in
32.0 mm
|
|||
| Request the lead time here |
Silver
|
Stainless Steel
|
|
|
Railway Key
|
1.26 in
32.0 mm
|
|||
| Request the lead time here |
Silver
|
Stainless Steel
|
|
5.0 mm Double Bit
|
5.0 mm Double Bit Key
|
1.024 in
26.0 mm
|
|||
| Request the lead time here |
Silver
|
Stainless Steel
|
|
5.0 mm Double Bit
|
5.0 mm Double Bit Key
|
1.26 in
32.0 mm
|
|||
| Request the lead time here |
Silver
|
Stainless Steel
|
|
8.0 mm Square
|
8.0 mm Square Key
|
1.024 in
26.0 mm
|
|||
| Request the lead time here |
Silver
|
Stainless Steel
|
|
|
Railway Key
|
1.26 in
32.0 mm
|
|||
| Request the lead time here |
Silver
|
Stainless Steel
|
|
5.0 mm Double Bit
|
5.0 mm Double Bit Key
|
1.024 in
26.0 mm
|
|||
| Request the lead time here |
Silver
|
Stainless Steel
|
|
8.0 mm Triangle
|
8.0 mm Triangle Key
|
1.024 in
26.0 mm
|
|||
| Request the lead time here |
Silver
|
Stainless Steel
|
|
8.0 mm Triangle
|
8.0 mm Triangle Key
|
1.102 in
28.0 mm
|
|||
| Request the lead time here |
Silver
|
Stainless Steel
|
|
|
Railway Key
|
1.102 in
28.0 mm
|
|||
| $18.9823 - $21.033 | Request the lead time here |
Black
|
Zamak
|
Black Powder Coated
|
3.0 mm Double Bit
|
3.0 mm Double Bit Key
|
1.26 in
32.0 mm
|
||
| $16.4106 - $18.1835 | Request the lead time here |
Black
|
Zamak
|
Black Powder Coated
|
7.0 mm Triangle
|
7.0 mm Triangle Key
|
1.024 in
26.0 mm