Menu Search

Fixed Compression Cam Latches

In production

"Fixed Compression Cam Latches are a versatile, low-profile round design. Ideal for holding doors and panels shut while eliminating noises from vibration and panel movement.

The added compression allows for secure closure when IP/NEMA performance is required. It has been tested according to the DIN for vibration and shock. When the key is turned 180 degrees the cam moves to the fixing position.

It works in temperatures from -50 to +80 C.

  • Material: Die Cast Zinc Alloy, Zinc Alloy, Zamak, Stainless Steel
  • Colour: Black, Natural

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
145 results
Product SKUs information
Item Code Price range Availability Colour Material Finish Head Style Key Type Grip Range View
Request the lead time here
Silver
Stainless Steel
Railway Key
30.0 mm
Request the lead time here
Silver
Stainless Steel
5.0 mm Double Bit
5.0 mm Double Bit Key
28.0 mm
Request the lead time here
Silver
Stainless Steel
Railway Key
32.0 mm
Request the lead time here
Silver
Stainless Steel
8.0 mm Square
8.0 mm Square Key
30.0 mm
$16.4348 - $18.2103 Request the lead time here
Black
Zamak
Black Powder Coated
3.0 mm Double Bit
3.0 mm Double Bit Key
50.0 mm
$17.0358 - $18.8762 Request the lead time here
Black
Zamak
Black Powder Coated
7.0 mm Triangle
7.0 mm Triangle Key
32.0 mm
$19.5518 - $21.6641 Request the lead time here
Black
Zamak
Black Powder Coated
8.0 mm Square
8.0 mm Square Key
38.0 mm
Request the lead time here
Silver
Stainless Steel
5.0 mm Double Bit
5.0 mm Double Bit Key
28.0 mm
Request the lead time here
Silver
Stainless Steel
5.0 mm Double Bit
5.0 mm Double Bit Key
30.0 mm
Request the lead time here
Silver
Stainless Steel
8.0 mm Square
8.0 mm Square Key
30.0 mm
$52.8587 - $58.5692 Request the lead time here
Silver
Stainless Steel
8.0 mm Triangle
8.0 mm Triangle Key
26.0 mm
Request the lead time here
Silver
Stainless Steel
5.0 mm Double Bit
5.0 mm Double Bit Key
30.0 mm
Request the lead time here
Silver
Stainless Steel
8.0 mm Square
8.0 mm Square Key
28.0 mm
Request the lead time here
Silver
Stainless Steel
Railway Key
26.0 mm
$16.4106 - $18.1835 Request the lead time here
Black
Zamak
Black Powder Coated
7.0 mm Triangle
7.0 mm Triangle Key
42.0 mm
$19.5518 - $21.6641 Request the lead time here
Black
Zamak
Black Powder Coated
3.0 mm Double Bit
3.0 mm Double Bit Key
20.0 mm
$19.5518 - $21.6641 Request the lead time here
Black
Zamak
Black Powder Coated
8.0 mm Square
8.0 mm Square Key
26.0 mm
Request the lead time here
Silver
Stainless Steel
5.0 mm Double Bit
5.0 mm Double Bit Key
30.0 mm
Request the lead time here
Silver
Stainless Steel
8.0 mm Square
8.0 mm Square Key
30.0 mm
Request the lead time here
Silver
Stainless Steel
8.0 mm Square
8.0 mm Square Key
32.0 mm
  • of 8
Compression Cam Latch - Key Operated Handle; Maximum Grip - 30.0 mm | 1.181 in; Stainless Steel

5401408833002E


Stock Levels
Request the lead time here
Attributes
  • Cam Material
    Stainless Steel
  • Key Type
    Railway Key
  • Latch Style
    Fixed Compression
  • Handle Type
    Key Operated Handle
  • Maximum Compression
    4.0 mm
Compression Cam Latch - Key Operated Handle; Maximum Grip - 28.0 mm | 1.102 in; Stainless Steel

5403401535002E


Stock Levels
Request the lead time here
Attributes
  • Cam Material
    Stainless Steel
  • Latch Material
    Stainless Steel
  • Key Type
    5.0 mm Double Bit Key
  • Latch Style
    Fixed Compression
  • Handle Type
    Key Operated Handle
Compression Cam Latch - Key Operated Handle; Maximum Grip - 32.0 mm | 1.26 in; Stainless Steel

5401408834002E


Stock Levels
Request the lead time here
Attributes
  • Cam Material
    Stainless Steel
  • Key Type
    Railway Key
  • Latch Style
    Fixed Compression
  • Handle Type
    Key Operated Handle
  • Maximum Compression
    4.0 mm
Compression Cam Latch - Key Operated Handle; Maximum Grip - 30.0 mm | 1.181 in; Stainless Steel

5401402833001E


Stock Levels
Request the lead time here
Attributes
  • Cam Material
    Stainless Steel
  • Key Type
    8.0 mm Square Key
  • Latch Style
    Fixed Compression
  • Handle Type
    Key Operated Handle
  • Maximum Compression
    4.0 mm
Compression Cam Latch - Key Operated Handle; Maximum Grip - 50.0 mm | 1.969 in; Zamak

0401111361E

Price Range
$18.2103 - $16.4348

Stock Levels
Request the lead time here
Attributes
  • Cam Material
    Die Cast Zinc Alloy
  • Finish
    Black Powder Coated
  • Key Type
    3.0 mm Double Bit Key
  • Latch Style
    Fixed Compression
  • Handle Type
    Key Operated Handle
Compression Cam Latch - Key Operated Handle; Maximum Grip - 32.0 mm | 1.26 in; Zamak

0401123730001E

Price Range
$18.8762 - $17.0358

Stock Levels
Request the lead time here
Attributes
  • Cam Material
    Steel
  • Finish
    Black Powder Coated
  • Housing Material
    Zamak
  • Key Type
    7.0 mm Triangle Key
  • Latch Style
    Fixed Compression
Compression Cam Latch - Key Operated Handle; Maximum Grip - 38.0 mm | 1.496 in; Zamak

0401122834001E

Price Range
$21.6641 - $19.5518

Stock Levels
Request the lead time here
Attributes
  • Cam Material
    Steel
  • Finish
    Black Powder Coated
  • Housing Material
    Zamak
  • Key Type
    8.0 mm Square Key
  • Latch Style
    Fixed Compression
Compression Cam Latch - Key Operated Handle; Maximum Grip - 28.0 mm | 1.102 in; Stainless Steel

5401401535002E


Stock Levels
Request the lead time here
Attributes
  • Cam Material
    Stainless Steel
  • Key Type
    5.0 mm Double Bit Key
  • Latch Style
    Fixed Compression
  • Handle Type
    Key Operated Handle
  • Maximum Compression
    4.0 mm
Compression Cam Latch - Key Operated Handle; Maximum Grip - 30.0 mm | 1.181 in; Stainless Steel

5403401533002E


Stock Levels
Request the lead time here
Attributes
  • Cam Material
    Stainless Steel
  • Latch Material
    Stainless Steel
  • Key Type
    5.0 mm Double Bit Key
  • Latch Style
    Fixed Compression
  • Handle Type
    Key Operated Handle
Compression Cam Latch - Key Operated Handle; Maximum Grip - 30.0 mm | 1.181 in; Stainless Steel

5401402833002E


Stock Levels
Request the lead time here
Attributes
  • Cam Material
    Stainless Steel
  • Key Type
    8.0 mm Square Key
  • Latch Style
    Fixed Compression
  • Handle Type
    Key Operated Handle
  • Maximum Compression
    4.0 mm
Compression Cam Latch - Key Operated Handle; Maximum Grip - 26.0 mm | 1.024 in; Stainless Steel

5403403830002E

Price Range
$58.5692 - $52.8587

Stock Levels
Request the lead time here
Attributes
  • Cam Material
    Stainless Steel
  • Key Type
    8.0 mm Triangle Key
  • Latch Style
    Fixed Compression
  • Handle Type
    Key Operated Handle
  • Maximum Compression
    4.0 mm
Compression Cam Latch - Key Operated Handle; Maximum Grip - 30.0 mm | 1.181 in; Stainless Steel

5403401533001E


Stock Levels
Request the lead time here
Attributes
  • Cam Material
    Stainless Steel
  • Key Type
    5.0 mm Double Bit Key
  • Latch Style
    Fixed Compression
  • Handle Type
    Key Operated Handle
  • Maximum Compression
    4.0 mm
Compression Cam Latch - Key Operated Handle; Maximum Grip - 28.0 mm | 1.102 in; Stainless Steel

5403402835001E


Stock Levels
Request the lead time here
Attributes
  • Cam Material
    Stainless Steel
  • Key Type
    8.0 mm Square Key
  • Latch Style
    Fixed Compression
  • Handle Type
    Key Operated Handle
  • Maximum Compression
    4.0 mm
Compression Cam Latch - Key Operated Handle; Maximum Grip - 26.0 mm | 1.024 in; Stainless Steel

5401408830001E


Stock Levels
Request the lead time here
Attributes
  • Cam Material
    Stainless Steel
  • Key Type
    Railway Key
  • Latch Style
    Fixed Compression
  • Handle Type
    Key Operated Handle
  • Maximum Compression
    4.0 mm
Compression Cam Latch - Key Operated Handle; Maximum Grip - 42.0 mm | 1.654 in; Zamak

0401113738E

Price Range
$18.1835 - $16.4106

Stock Levels
Request the lead time here
Attributes
  • Cam Material
    Die Cast Zinc Alloy
  • Finish
    Black Powder Coated
  • Key Type
    7.0 mm Triangle Key
  • Latch Style
    Fixed Compression
  • Handle Type
    Key Operated Handle
Compression Cam Latch - Key Operated Handle; Maximum Grip - 20.0 mm | 0.787 in; Zamak

0401121361001E

Price Range
$21.6641 - $19.5518

Stock Levels
Request the lead time here
Attributes
  • Cam Material
    Steel
  • Finish
    Black Powder Coated
  • Housing Material
    Zamak
  • Key Type
    3.0 mm Double Bit Key
  • Latch Style
    Fixed Compression
Compression Cam Latch - Key Operated Handle; Maximum Grip - 26.0 mm | 1.024 in; Zamak

0401122839001E

Price Range
$21.6641 - $19.5518

Stock Levels
Request the lead time here
Attributes
  • Cam Material
    Steel
  • Finish
    Black Powder Coated
  • Housing Material
    Zamak
  • Key Type
    8.0 mm Square Key
  • Latch Style
    Fixed Compression
Compression Cam Latch - Key Operated Handle; Maximum Grip - 30.0 mm | 1.181 in; Stainless Steel

5401401533002E


Stock Levels
Request the lead time here
Attributes
  • Cam Material
    Stainless Steel
  • Latch Material
    Stainless Steel
  • Key Type
    5.0 mm Double Bit Key
  • Latch Style
    Fixed Compression
  • Handle Type
    Key Operated Handle
Compression Cam Latch - Key Operated Handle; Maximum Grip - 30.0 mm | 1.181 in; Stainless Steel

5403402833002E


Stock Levels
Request the lead time here
Attributes
  • Cam Material
    Stainless Steel
  • Key Type
    8.0 mm Square Key
  • Latch Style
    Fixed Compression
  • Handle Type
    Key Operated Handle
  • Maximum Compression
    4.0 mm
Compression Cam Latch - Key Operated Handle; Maximum Grip - 32.0 mm | 1.26 in; Stainless Steel

5403402834002E


Stock Levels
Request the lead time here
Attributes
  • Cam Material
    Stainless Steel
  • Key Type
    8.0 mm Square Key
  • Latch Style
    Fixed Compression
  • Handle Type
    Key Operated Handle
  • Maximum Compression
    4.0 mm