Menu Search

Fixed Compression Cam Latches

In production

"Fixed Compression Cam Latches are a versatile, low-profile round design. Ideal for holding doors and panels shut while eliminating noises from vibration and panel movement.

The added compression allows for secure closure when IP/NEMA performance is required. It has been tested according to the DIN for vibration and shock. When the key is turned 180 degrees the cam moves to the fixing position.

It works in temperatures from -50 to +80 C.

  • Material: Die Cast Zinc Alloy, Zinc Alloy, Zamak, Stainless Steel
  • Colour: Black, Natural

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
145 results
Product SKUs information
Item Code Price range Availability Colour Material Finish Head Style Key Type Grip Range View
$52.8587 - $58.5692 Request the lead time here
Silver
Stainless Steel
8.0 mm Triangle
8.0 mm Triangle Key
28.0 mm
Request the lead time here
Silver
Stainless Steel
5.0 mm Double Bit
5.0 mm Double Bit Key
28.0 mm
Request the lead time here
Silver
Stainless Steel
8.0 mm Square
8.0 mm Square Key
26.0 mm
Request the lead time here
Silver
Stainless Steel
8.0 mm Triangle
8.0 mm Triangle Key
28.0 mm
Request the lead time here
Silver
Stainless Steel
Railway Key
26.0 mm
$16.4106 - $18.1835 Request the lead time here
Black
Zamak
Black Powder Coated
Countersunk with Slot
Slotted Key
50.0 mm
$16.4106 - $18.1835 Request the lead time here
Black
Zamak
Black Powder Coated
7.0 mm Triangle
7.0 mm Triangle Key
50.0 mm
$16.4106 - $18.1835 Request the lead time here
Black
Zamak
Black Powder Coated
3.0 mm Double Bit
3.0 mm Double Bit Key
26.0 mm
$16.4106 - $18.1835 Request the lead time here
Black
Zamak
Black Powder Coated
8.0 mm Square
8.0 mm Square Key
44.0 mm
Request the lead time here
Silver
Stainless Steel
8.0 mm Square
8.0 mm Square Key
28.0 mm
Request the lead time here
Silver
Stainless Steel
Railway Key
32.0 mm
Request the lead time here
Silver
Stainless Steel
8.0 mm Square
8.0 mm Square Key
26.0 mm
Request the lead time here
Silver
Stainless Steel
8.0 mm Triangle
8.0 mm Triangle Key
26.0 mm
Request the lead time here
Silver
Stainless Steel
8.0 mm Triangle
8.0 mm Triangle Key
28.0 mm
Request the lead time here
Silver
Stainless Steel
Railway Key
28.0 mm
Request the lead time here
Silver
Stainless Steel
Railway Key
32.0 mm
$16.4106 - $18.1835 Request the lead time here
Black
Zamak
Black Powder Coated
Countersunk with Slot
Slotted Key
38.0 mm
$24.5319 - $45.1903 Request the lead time here
Black
Die Cast Zinc
7.0 mm Triangle
$24.7797 - $45.6468 Request the lead time here
Black
Die Cast Zinc
3.0 mm Double Bit
$12.3405 - $13.6737 Request the lead time here
Black
Die Cast Zinc
3.0 mm Double Bit
  • of 8
Compression Cam Latch - Key Operated Handle; Maximum Grip - 28.0 mm | 1.102 in; Stainless Steel

5401403835002E

Price Range
$58.5692 - $52.8587

Stock Levels
Request the lead time here
Attributes
  • Cam Material
    Stainless Steel
  • Key Type
    8.0 mm Triangle Key
  • Latch Style
    Fixed Compression
  • Handle Type
    Key Operated Handle
  • Maximum Compression
    4.0 mm
Compression Cam Latch - Key Operated Handle; Maximum Grip - 28.0 mm | 1.102 in; Stainless Steel

5403401535001E


Stock Levels
Request the lead time here
Attributes
  • Cam Material
    Stainless Steel
  • Key Type
    5.0 mm Double Bit Key
  • Latch Style
    Fixed Compression
  • Handle Type
    Key Operated Handle
  • Maximum Compression
    4.0 mm
Compression Cam Latch - Key Operated Handle; Maximum Grip - 26.0 mm | 1.024 in; Stainless Steel

5403402830001E


Stock Levels
Request the lead time here
Attributes
  • Cam Material
    Stainless Steel
  • Key Type
    8.0 mm Square Key
  • Latch Style
    Fixed Compression
  • Handle Type
    Key Operated Handle
  • Maximum Compression
    4.0 mm
Compression Cam Latch - Key Operated Handle; Maximum Grip - 28.0 mm | 1.102 in; Stainless Steel

5401403835001E


Stock Levels
Request the lead time here
Attributes
  • Cam Material
    Stainless Steel
  • Key Type
    8.0 mm Triangle Key
  • Latch Style
    Fixed Compression
  • Handle Type
    Key Operated Handle
  • Maximum Compression
    4.0 mm
Compression Cam Latch - Key Operated Handle; Maximum Grip - 26.0 mm | 1.024 in; Stainless Steel

5403408830001E


Stock Levels
Request the lead time here
Attributes
  • Cam Material
    Stainless Steel
  • Key Type
    Railway Key
  • Latch Style
    Fixed Compression
  • Handle Type
    Key Operated Handle
  • Maximum Compression
    4.0 mm
Compression Cam Latch - Key Operated Handle; Maximum Grip - 50.0 mm | 1.969 in; Zamak

0401114261E

Price Range
$18.1835 - $16.4106

Stock Levels
Request the lead time here
Attributes
  • Cam Material
    Die Cast Zinc Alloy
  • Finish
    Black Powder Coated
  • Key Type
    Slotted Key
  • Latch Style
    Fixed Compression
  • Handle Type
    Key Operated Handle
Compression Cam Latch - Key Operated Handle; Maximum Grip - 50.0 mm | 1.969 in; Zamak

0401113761E

Price Range
$18.1835 - $16.4106

Stock Levels
Request the lead time here
Attributes
  • Cam Material
    Die Cast Zinc Alloy
  • Finish
    Black Powder Coated
  • Key Type
    7.0 mm Triangle Key
  • Latch Style
    Fixed Compression
  • Handle Type
    Key Operated Handle
Compression Cam Latch - Key Operated Handle; Maximum Grip - 26.0 mm | 1.024 in; Zamak

0401121339001E

Price Range
$18.1835 - $16.4106

Stock Levels
Request the lead time here
Attributes
  • Cam Material
    Steel
  • Finish
    Black Powder Coated
  • Housing Material
    Zamak
  • Key Type
    3.0 mm Double Bit Key
  • Latch Style
    Fixed Compression
Compression Cam Latch - Key Operated Handle; Maximum Grip - 44.0 mm | 1.732 in; Zamak

0401122844001E

Price Range
$18.1835 - $16.4106

Stock Levels
Request the lead time here
Attributes
  • Cam Material
    Steel
  • Finish
    Black Powder Coated
  • Housing Material
    Zamak
  • Key Type
    8.0 mm Square Key
  • Latch Style
    Fixed Compression
Compression Cam Latch - Key Operated Handle; Maximum Grip - 28.0 mm | 1.102 in; Stainless Steel

5401402835002E


Stock Levels
Request the lead time here
Attributes
  • Cam Material
    Stainless Steel
  • Key Type
    8.0 mm Square Key
  • Latch Style
    Fixed Compression
  • Handle Type
    Key Operated Handle
  • Maximum Compression
    4.0 mm
Compression Cam Latch - Key Operated Handle; Maximum Grip - 32.0 mm | 1.26 in; Stainless Steel

5403408834002E


Stock Levels
Request the lead time here
Attributes
  • Cam Material
    Stainless Steel
  • Key Type
    Railway Key
  • Latch Style
    Fixed Compression
  • Handle Type
    Key Operated Handle
  • Maximum Compression
    4.0 mm
Compression Cam Latch - Key Operated Handle; Maximum Grip - 26.0 mm | 1.024 in; Stainless Steel

5401402830001E


Stock Levels
Request the lead time here
Attributes
  • Cam Material
    Stainless Steel
  • Key Type
    8.0 mm Square Key
  • Latch Style
    Fixed Compression
  • Handle Type
    Key Operated Handle
  • Maximum Compression
    4.0 mm
Compression Cam Latch - Key Operated Handle; Maximum Grip - 26.0 mm | 1.024 in; Stainless Steel

5401403830001E


Stock Levels
Request the lead time here
Attributes
  • Cam Material
    Stainless Steel
  • Key Type
    8.0 mm Triangle Key
  • Latch Style
    Fixed Compression
  • Handle Type
    Key Operated Handle
  • Maximum Compression
    4.0 mm
Compression Cam Latch - Key Operated Handle; Maximum Grip - 28.0 mm | 1.102 in; Stainless Steel

5403403835001E


Stock Levels
Request the lead time here
Attributes
  • Cam Material
    Stainless Steel
  • Key Type
    8.0 mm Triangle Key
  • Latch Style
    Fixed Compression
  • Handle Type
    Key Operated Handle
  • Maximum Compression
    4.0 mm
Compression Cam Latch - Key Operated Handle; Maximum Grip - 28.0 mm | 1.102 in; Stainless Steel

5401408835001E


Stock Levels
Request the lead time here
Attributes
  • Cam Material
    Stainless Steel
  • Key Type
    Railway Key
  • Latch Style
    Fixed Compression
  • Handle Type
    Key Operated Handle
  • Maximum Compression
    4.0 mm
Compression Cam Latch - Key Operated Handle; Maximum Grip - 32.0 mm | 1.26 in; Stainless Steel

5403408834001E


Stock Levels
Request the lead time here
Attributes
  • Cam Material
    Stainless Steel
  • Key Type
    Railway Key
  • Latch Style
    Fixed Compression
  • Handle Type
    Key Operated Handle
  • Maximum Compression
    4.0 mm
Compression Cam Latch - Key Operated Handle; Maximum Grip - 38.0 mm | 1.496 in; Zamak

0401114230E

Price Range
$18.1835 - $16.4106

Stock Levels
Request the lead time here
Attributes
  • Cam Material
    Die Cast Zinc Alloy
  • Finish
    Black Powder Coated
  • Key Type
    Slotted Key
  • Latch Style
    Fixed Compression
  • Handle Type
    Key Operated Handle
Compression Cam Latch - ; ; Die Cast Zinc

0401123734E

Price Range
$45.1903 - $24.5319

Stock Levels
Request the lead time here
Attributes
  • Housing Height
    32.0 mm
  • Head Height
    6.0 mm
  • Colour
    Black
Compression Cam Latch - ; ; Die Cast Zinc

0401121331E

Price Range
$45.6468 - $24.7797

Stock Levels
Request the lead time here
Attributes
  • Housing Height
    32.0 mm
  • Head Height
    6.0 mm
  • Colour
    Black
Compression Cam Latch - ; ; Die Cast Zinc

0401121338E

Price Range
$13.6737 - $12.3405

Stock Levels
Request the lead time here
Attributes
  • Housing Height
    32.0 mm
  • Head Height
    6.0 mm
  • Colour
    Black