Menu Search

Fixed Compression Cam Latches

In production

"Fixed Compression Cam Latches are a versatile, low-profile round design. Ideal for holding doors and panels shut while eliminating noises from vibration and panel movement.

The added compression allows for secure closure when IP/NEMA performance is required. It has been tested according to the DIN for vibration and shock. When the key is turned 180 degrees the cam moves to the fixing position.

It works in temperatures from -50 to +80 C.

  • Material: Die Cast Zinc Alloy, Zinc Alloy, Zamak, Stainless Steel
  • Colour: Black, Natural

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
145 results
Product SKUs information
Item Code Price range Availability Colour Material Finish Head Style Key Type Grip Range View
Request the lead time here
Silver
Stainless Steel
5.0 mm Double Bit
5.0 mm Double Bit Key
30.0 mm
Request the lead time here
Silver
Stainless Steel
8.0 mm Triangle
8.0 mm Triangle Key
30.0 mm
Request the lead time here
Silver
Stainless Steel
8.0 mm Triangle
8.0 mm Triangle Key
32.0 mm
$16.4106 - $18.1835 Request the lead time here
Black
Zamak
Black Powder Coated
Countersunk with Slot
Slotted Key
42.0 mm
$16.4106 - $18.1835 Request the lead time here
Black
Zamak
Black Powder Coated
Countersunk with Slot
Slotted Key
38.0 mm
  • of 8
Compression Cam Latch - Key Operated Handle; Maximum Grip - 30.0 mm | 1.181 in; Stainless Steel

5401401533001E


Stock Levels
Request the lead time here
Attributes
  • Cam Material
    Stainless Steel
  • Key Type
    5.0 mm Double Bit Key
  • Latch Style
    Fixed Compression
  • Handle Type
    Key Operated Handle
  • Maximum Compression
    4.0 mm
Compression Cam Latch - Key Operated Handle; Maximum Grip - 30.0 mm | 1.181 in; Stainless Steel

5401403833001E


Stock Levels
Request the lead time here
Attributes
  • Cam Material
    Stainless Steel
  • Key Type
    8.0 mm Triangle Key
  • Latch Style
    Fixed Compression
  • Handle Type
    Key Operated Handle
  • Maximum Compression
    4.0 mm
Compression Cam Latch - Key Operated Handle; Maximum Grip - 32.0 mm | 1.26 in; Stainless Steel

5401403834001E


Stock Levels
Request the lead time here
Attributes
  • Cam Material
    Stainless Steel
  • Key Type
    8.0 mm Triangle Key
  • Latch Style
    Fixed Compression
  • Handle Type
    Key Operated Handle
  • Maximum Compression
    4.0 mm
Compression Cam Latch - Key Operated Handle; Maximum Grip - 42.0 mm | 1.654 in; Zamak

0401114238E

Price Range
$18.1835 - $16.4106

Stock Levels
Request the lead time here
Attributes
  • Cam Material
    Die Cast Zinc Alloy
  • Finish
    Black Powder Coated
  • Key Type
    Slotted Key
  • Latch Style
    Fixed Compression
  • Handle Type
    Key Operated Handle
Compression Cam Latch - Key Operated Handle; Maximum Grip - 38.0 mm | 1.496 in; Zamak

0401114230E

Price Range
$18.1835 - $16.4106

Stock Levels
Request the lead time here
Attributes
  • Cam Material
    Die Cast Zinc Alloy
  • Finish
    Black Powder Coated
  • Key Type
    Slotted Key
  • Latch Style
    Fixed Compression
  • Handle Type
    Key Operated Handle