Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These Flanged Aluminium Carriages are a type of linear bearing that is particularly useful for heavy loads in a range of applications where they guide and support linear motion. Their rails are made of contoured aluminium with two hardened stainless steel shafts pressed to act as the runner block balls' raceways.
-The flange design provides both a greater surface area for the moving component to be mounted to, but also the ability to fasten to the moving part from either above or below the carriage.
It works well in harsh conditions or weight critical applications since it is more lightweight and corrosion-resistant than steel ones. It can be used in various applications, including machinery, aerospace, handling technology, machine enclosures, medical, food, etc.
Material: Aluminium;Stainless Steel Series Code: SRL1018F
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Rail size | h2 | w1 | h1 ±003 | l1 | d2 | d1 | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| $203.6325 - $225.6315 | Request the lead time here |
20.0
|
24.7
|
63.0
|
30.0
|
85.9
|
M6
|
5.3
|
||
| $205.9985 - $228.2532 | Request the lead time here |
15.0
|
19.8
|
47.0
|
24.0
|
64.0
|
M5
|
4.3
|
||
| $213.4783 - $236.541 | Request the lead time here |
25.0
|
29.9
|
70.0
|
36.0
|
96.0
|
M8
|
6.7