Menu Search

Flanged Bronze Nuts

In production

Flanged Bronze Nuts are an important part of lead screw assemblies, extensively employed in linear motion systems. It is intended for manual or motorised applications at low rotational speeds under load, and it has a smooth surface that reduces lead screw wear.

They are extremely durable and have an element of self lubrication. The bronze material also assures dependable performance, making them one of the most popular nut choices in lead screw assemblies.

These are widely utilised in a variety of industrial applications, including in automotive, aerospace, and medical equipment. Available as standard right-hand thread flanged bronze nuts as well as left-hand threaded.

  • Flanged Bronze Nuts are an important part of lead screw assemblies
  • It is intended for manual or motorised applications at low rotational speeds under load
  • Available as standard right-hand thread flanged bronze nuts as well as left-hand threaded.
Material: Bronze Series Code: SRL1331, SRL1332

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
77 results
Product SKUs information
Item Code Price range Availability l1 Thread Size d1 tol 7H l2 d2 tol. H9 No. of starts d3 tol. h11 View
$181.4405 - $201.0421 Request the lead time here
44.0
TR20 x 4
20.0
12.0
32.0
1.0
55.0
$240.9511 - $266.9818 Request the lead time here
46.0
TR26 x 5
26.0
14.0
38.0
1.0
62.0
$334.4228 - $370.5516 Request the lead time here
54.0
TR32 x 12
32.0
16.0
45.0
2.0
70.0
$588.1094 - $651.6447 Request the lead time here
66.0
TR40 x 7
40.0
16.0
63.0
1.0
95.0
$130.1057 - $144.1614 Request the lead time here
35.0
TR18 x 4
18.0
12.0
28.0
1.0
48.0
$70.6737 - $78.3088 Request the lead time here
20.0
TR12 x 3
12.0
7.0
24.0
1.0
42.0
$228.2157 - $252.8706 Request the lead time here
46.0
TR30 x 6
30.0
14.0
38.0
1.0
62.0
$1,544.9959 - $1,711.9068 Request the lead time here
65.0
TR40 x 7
40.0
20.0
80.0
1.0
140.0
$2,296.3075 - $2,544.385 Request the lead time here
105.0
TR70 x 10
70.0
22.0
95.0
1.0
140.0
$70.6737 - $78.3088 Request the lead time here
20.0
TR12 x 6
12.0
7.0
24.0
2.0
42.0
$504.8574 - $559.3988 Request the lead time here
48.0
TR30 x 12
30.0
14.0
58.0
2.0
90.0
$1,082.6685 - $1,199.6327 Request the lead time here
60.0
TR36 x 12
36.0
16.0
80.0
2.0
115.0
$90.7203 - $100.5211 Request the lead time here
25.0
TR10 x 2
10.0
10.0
25.0
1.0
42.0
$130.1057 - $144.1614 Request the lead time here
35.0
TR18 x 8
18.0
12.0
28.0
2.0
48.0
$171.1421 - $189.6312 Request the lead time here
44.0
TR24 x10
24.0
12.0
32.0
2.0
55.0
$217.4456 - $240.9369 Request the lead time here
46.0
TR30 x 6
30.0
14.0
38.0
1.0
62.0
$308.7161 - $342.0677 Request the lead time here
54.0
TR32 x 6
32.0
16.0
45.0
1.0
70.0
$1,540.6721 - $1,707.116 Request the lead time here
90.0
TR60 x 9
60.0
20.0
88.0
1.0
130.0
$97.2451 - $107.7508 Request the lead time here
24.0
TR14 x 3
14.0
10.0
30.0
1.0
52.0
$163.2807 - $180.9204 Request the lead time here
24.0
TR16 x 4
16.0
10.0
30.0
1.0
52.0
  • of 4
Flanged Nut - TR20 x 4; 44.0; Bronze

20146757

Price Range
$201.0421 - $181.4405

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR20 x 4
  • No. of starts
    1.0
  • d1 tol 7H
    20.0
  • Lead
    4.0
  • Thread Direction
    Left Hand
Flanged Nut - TR26 x 5; 46.0; Bronze

20146832

Price Range
$266.9818 - $240.9511

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR26 x 5
  • No. of starts
    1.0
  • d1 tol 7H
    26.0
  • Lead
    5.0
  • Thread Direction
    Right Hand
Flanged Nut - TR32 x 12; 54.0; Bronze

20146917

Price Range
$370.5516 - $334.4228

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR32 x 12
  • No. of starts
    2.0
  • d1 tol 7H
    32.0
  • Lead
    12.0
  • Thread Direction
    Right Hand
Flanged Nut - TR40 x 7; 66.0; Bronze

20146993

Price Range
$651.6447 - $588.1094

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR40 x 7
  • No. of starts
    1.0
  • d1 tol 7H
    40.0
  • Lead
    7.0
  • Thread Direction
    Left Hand
Flanged Nut - TR18 x 4; 35.0; Bronze

20146726

Price Range
$144.1614 - $130.1057

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR18 x 4
  • No. of starts
    1.0
  • d1 tol 7H
    18.0
  • Lead
    4.0
  • Thread Direction
    Left Hand
Flanged Nut - Plain; TR12 x 3; 20.0; Bronze

20147112

Price Range
$78.3088 - $70.6737

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR12 x 3
  • No. of starts
    1.0
  • d1 tol 7H
    12.0
  • Lead
    3.0
  • Thread Direction
    Left Hand
Flanged Nut - TR30 x 6; 46.0; Bronze

20146900

Price Range
$252.8706 - $228.2157

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR30 x 6
  • No. of starts
    1.0
  • d1 tol 7H
    30.0
  • Lead
    6.0
  • Thread Direction
    Left Hand
Flanged Nut - Plain; TR40 x 7; 65.0; Bronze

20147327

Price Range
$1,711.9068 - $1,544.9959

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR40 x 7
  • No. of starts
    1.0
  • d1 tol 7H
    40.0
  • Lead
    7.0
  • Thread Direction
    Left Hand
Flanged Nut - TR70 x 10; 105.0; Bronze

20147075

Price Range
$2,544.385 - $2,296.3075

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR70 x 10
  • No. of starts
    1.0
  • d1 tol 7H
    70.0
  • Lead
    10.0
  • Thread Direction
    Left Hand
Flanged Nut - Plain; TR12 x 6; 20.0; Bronze

20147129

Price Range
$78.3088 - $70.6737

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR12 x 6
  • No. of starts
    2.0
  • d1 tol 7H
    12.0
  • Lead
    6.0
  • Thread Direction
    Right Hand
Flanged Nut - Plain; TR30 x 12; 48.0; Bronze

20147242

Price Range
$559.3988 - $504.8574

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR30 x 12
  • No. of starts
    2.0
  • d1 tol 7H
    30.0
  • Lead
    12.0
  • Thread Direction
    Right Hand
Flanged Nut - Plain; TR36 x 12; 60.0; Bronze

20147273

Price Range
$1,199.6327 - $1,082.6685

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR36 x 12
  • No. of starts
    2.0
  • d1 tol 7H
    36.0
  • Lead
    12.0
  • Thread Direction
    Right Hand
Flanged Nut - TR10 x 2; 25.0; Bronze

20146610

Price Range
$100.5211 - $90.7203

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR10 x 2
  • No. of starts
    1.0
  • d1 tol 7H
    10.0
  • Lead
    2.0
  • Thread Direction
    Left Hand
Flanged Nut - TR18 x 8; 35.0; Bronze

20146733

Price Range
$144.1614 - $130.1057

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR18 x 8
  • No. of starts
    2.0
  • d1 tol 7H
    18.0
  • Lead
    8.0
  • Thread Direction
    Right Hand
Flanged Nut - TR24 x10; 44.0; Bronze

20146801

Price Range
$189.6312 - $171.1421

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR24 x10
  • No. of starts
    2.0
  • d1 tol 7H
    24.0
  • Lead
    10.0
  • Thread Direction
    Right Hand
Flanged Nut - TR30 x 6; 46.0; Bronze

20146894

Price Range
$240.9369 - $217.4456

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR30 x 6
  • No. of starts
    1.0
  • d1 tol 7H
    30.0
  • Lead
    6.0
  • Thread Direction
    Right Hand
Flanged Nut - TR32 x 6; 54.0; Bronze

20146924

Price Range
$342.0677 - $308.7161

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR32 x 6
  • No. of starts
    1.0
  • d1 tol 7H
    32.0
  • Lead
    6.0
  • Thread Direction
    Right Hand
Flanged Nut - TR60 x 9; 90.0; Bronze

20147044

Price Range
$1,707.116 - $1,540.6721

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR60 x 9
  • No. of starts
    1.0
  • d1 tol 7H
    60.0
  • Lead
    9.0
  • Thread Direction
    Right Hand
Flanged Nut - Plain; TR14 x 3; 24.0; Bronze

20147143

Price Range
$107.7508 - $97.2451

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR14 x 3
  • No. of starts
    1.0
  • d1 tol 7H
    14.0
  • Lead
    3.0
  • Thread Direction
    Left Hand
Flanged Nut - Plain; TR16 x 4; 24.0; Bronze

20147167

Price Range
$180.9204 - $163.2807

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR16 x 4
  • No. of starts
    1.0
  • d1 tol 7H
    16.0
  • Lead
    4.0
  • Thread Direction
    Left Hand