Menu Search

Flanged Bronze Nuts

In production

Flanged Bronze Nuts are an important part of lead screw assemblies, extensively employed in linear motion systems. It is intended for manual or motorised applications at low rotational speeds under load, and it has a smooth surface that reduces lead screw wear.

They are extremely durable and have an element of self lubrication. The bronze material also assures dependable performance, making them one of the most popular nut choices in lead screw assemblies.

These are widely utilised in a variety of industrial applications, including in automotive, aerospace, and medical equipment. Available as standard right-hand thread flanged bronze nuts as well as left-hand threaded.

  • Flanged Bronze Nuts are an important part of lead screw assemblies
  • It is intended for manual or motorised applications at low rotational speeds under load
  • Available as standard right-hand thread flanged bronze nuts as well as left-hand threaded.
Material: Bronze Series Code: SRL1331, SRL1332

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
77 results
Product SKUs information
Item Code Price range Availability l1 Thread Size d1 tol 7H l2 d2 tol. H9 No. of starts d3 tol. h11 View
$174.5225 - $193.3767 Request the lead time here
44.0
TR20 x 4
20.0
12.0
32.0
1.0
55.0
$303.7635 - $336.58 Request the lead time here
54.0
TR36 x 6
36.0
16.0
45.0
1.0
70.0
$228.2157 - $252.8706 Request the lead time here
46.0
TR30 x12
30.0
14.0
38.0
2.0
62.0
$73.1107 - $81.0091 Request the lead time here
15.0
TR10 x 2
10.0
6.0
20.0
1.0
35.0
$954.9998 - $1,058.1714 Request the lead time here
75.0
TR50 x 8
50.0
18.0
72.0
1.0
110.0
$130.1057 - $144.1614 Request the lead time here
35.0
TR18 x 8
18.0
12.0
28.0
2.0
48.0
$578.4399 - $640.9306 Request the lead time here
66.0
TR40 x 7
40.0
16.0
63.0
1.0
95.0
$2,296.3075 - $2,544.385 Request the lead time here
105.0
TR70 x 10
70.0
22.0
95.0
1.0
140.0
$1,082.6685 - $1,199.6327 Request the lead time here
60.0
TR36 x 12
36.0
16.0
80.0
2.0
115.0
$240.9511 - $266.9818 Request the lead time here
46.0
TR26 x 5
26.0
14.0
38.0
1.0
62.0
$588.1094 - $651.6447 Request the lead time here
66.0
TR40 x 7
40.0
16.0
63.0
1.0
95.0
$70.6737 - $78.3088 Request the lead time here
20.0
TR12 x 3
12.0
7.0
24.0
1.0
42.0
$335.4449 - $371.684 Request the lead time here
33.0
TR24 x 5
24.0
13.0
50.0
1.0
77.0
$157.1488 - $174.1261 Request the lead time here
35.0
TR14 x 6
14.0
12.0
28.0
2.0
48.0
$206.7541 - $229.0904 Request the lead time here
44.0
TR22 x10
22.0
12.0
32.0
2.0
55.0
$331.1211 - $366.8931 Request the lead time here
54.0
TR36 x 12
36.0
16.0
45.0
2.0
70.0
$504.8574 - $559.3988 Request the lead time here
48.0
TR30 x 6
30.0
15.0
58.0
1.0
90.0
$131.5208 - $145.7294 Request the lead time here
35.0
TR12 x 6
12.0
12.0
28.0
2.0
48.0
$119.6501 - $132.5763 Request the lead time here
35.0
TR18 x 4
18.0
12.0
28.0
1.0
48.0
$181.4405 - $201.0421 Request the lead time here
44.0
TR20 x 8
20.0
12.0
32.0
2.0
55.0
  • of 4
Flanged Nut - TR20 x 4; 44.0; Bronze

20146740

Price Range
$193.3767 - $174.5225

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR20 x 4
  • No. of starts
    1.0
  • d1 tol 7H
    20.0
  • Lead
    4.0
  • Thread Direction
    Right Hand
Flanged Nut - TR36 x 6; 54.0; Bronze

20146955

Price Range
$336.58 - $303.7635

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR36 x 6
  • No. of starts
    1.0
  • d1 tol 7H
    36.0
  • Lead
    6.0
  • Thread Direction
    Right Hand
Flanged Nut - TR30 x12; 46.0; Bronze

20146887

Price Range
$252.8706 - $228.2157

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR30 x12
  • No. of starts
    2.0
  • d1 tol 7H
    30.0
  • Lead
    2.0
  • Thread Direction
    Right Hand
Flanged Nut - Plain; TR10 x 2; 15.0; Bronze

20147099

Price Range
$81.0091 - $73.1107

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR10 x 2
  • No. of starts
    1.0
  • d1 tol 7H
    10.0
  • Lead
    2.0
  • Thread Direction
    Left Hand
Flanged Nut - TR50 x 8; 75.0; Bronze

20147020

Price Range
$1,058.1714 - $954.9998

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR50 x 8
  • No. of starts
    1.0
  • d1 tol 7H
    50.0
  • Lead
    8.0
  • Thread Direction
    Right Hand
Flanged Nut - TR18 x 8; 35.0; Bronze

20146733

Price Range
$144.1614 - $130.1057

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR18 x 8
  • No. of starts
    2.0
  • d1 tol 7H
    18.0
  • Lead
    8.0
  • Thread Direction
    Right Hand
Flanged Nut - TR40 x 7; 66.0; Bronze

20146986

Price Range
$640.9306 - $578.4399

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR40 x 7
  • No. of starts
    1.0
  • d1 tol 7H
    40.0
  • Lead
    7.0
  • Thread Direction
    Right Hand
Flanged Nut - TR70 x 10; 105.0; Bronze

20147075

Price Range
$2,544.385 - $2,296.3075

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR70 x 10
  • No. of starts
    1.0
  • d1 tol 7H
    70.0
  • Lead
    10.0
  • Thread Direction
    Left Hand
Flanged Nut - Plain; TR36 x 12; 60.0; Bronze

20147273

Price Range
$1,199.6327 - $1,082.6685

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR36 x 12
  • No. of starts
    2.0
  • d1 tol 7H
    36.0
  • Lead
    12.0
  • Thread Direction
    Right Hand
Flanged Nut - TR26 x 5; 46.0; Bronze

20146832

Price Range
$266.9818 - $240.9511

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR26 x 5
  • No. of starts
    1.0
  • d1 tol 7H
    26.0
  • Lead
    5.0
  • Thread Direction
    Right Hand
Flanged Nut - TR40 x 7; 66.0; Bronze

20146993

Price Range
$651.6447 - $588.1094

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR40 x 7
  • No. of starts
    1.0
  • d1 tol 7H
    40.0
  • Lead
    7.0
  • Thread Direction
    Left Hand
Flanged Nut - Plain; TR12 x 3; 20.0; Bronze

20147112

Price Range
$78.3088 - $70.6737

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR12 x 3
  • No. of starts
    1.0
  • d1 tol 7H
    12.0
  • Lead
    3.0
  • Thread Direction
    Left Hand
Flanged Nut - Plain; TR24 x 5; 33.0; Bronze

20147235

Price Range
$371.684 - $335.4449

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR24 x 5
  • No. of starts
    1.0
  • d1 tol 7H
    24.0
  • Lead
    5.0
  • Thread Direction
    Left Hand
Flanged Nut - TR14 x 6; 35.0; Bronze

20146672

Price Range
$174.1261 - $157.1488

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR14 x 6
  • No. of starts
    2.0
  • d1 tol 7H
    14.0
  • Lead
    6.0
  • Thread Direction
    Right Hand
Flanged Nut - TR22 x10; 44.0; Bronze

20146771

Price Range
$229.0904 - $206.7541

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR22 x10
  • No. of starts
    2.0
  • d1 tol 7H
    22.0
  • Lead
    10.0
  • Thread Direction
    Right Hand
Flanged Nut - TR36 x 12; 54.0; Bronze

20146948

Price Range
$366.8931 - $331.1211

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR36 x 12
  • No. of starts
    2.0
  • d1 tol 7H
    36.0
  • Lead
    12.0
  • Thread Direction
    Right Hand
Flanged Nut - Plain; TR30 x 6; 48.0; Bronze

20147266

Price Range
$559.3988 - $504.8574

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR30 x 6
  • No. of starts
    1.0
  • d1 tol 7H
    30.0
  • Lead
    6.0
  • Thread Direction
    Left Hand
Flanged Nut - TR12 x 6; 35.0; Bronze

20146641

Price Range
$145.7294 - $131.5208

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR12 x 6
  • No. of starts
    2.0
  • d1 tol 7H
    12.0
  • Lead
    6.0
  • Thread Direction
    Right Hand
Flanged Nut - TR18 x 4; 35.0; Bronze

20146719

Price Range
$132.5763 - $119.6501

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR18 x 4
  • No. of starts
    1.0
  • d1 tol 7H
    18.0
  • Lead
    4.0
  • Thread Direction
    Right Hand
Flanged Nut - TR20 x 8; 44.0; Bronze

20146764

Price Range
$201.0421 - $181.4405

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR20 x 8
  • No. of starts
    2.0
  • d1 tol 7H
    20.0
  • Lead
    8.0
  • Thread Direction
    Right Hand