Menu Search

Flanged Bronze Nuts

In production

Flanged Bronze Nuts are an important part of lead screw assemblies, extensively employed in linear motion systems. It is intended for manual or motorised applications at low rotational speeds under load, and it has a smooth surface that reduces lead screw wear.

They are extremely durable and have an element of self lubrication. The bronze material also assures dependable performance, making them one of the most popular nut choices in lead screw assemblies.

These are widely utilised in a variety of industrial applications, including in automotive, aerospace, and medical equipment. Available as standard right-hand thread flanged bronze nuts as well as left-hand threaded.

  • Flanged Bronze Nuts are an important part of lead screw assemblies
  • It is intended for manual or motorised applications at low rotational speeds under load
  • Available as standard right-hand thread flanged bronze nuts as well as left-hand threaded.
Material: Bronze Series Code: SRL1331, SRL1332

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
77 results
Product SKUs information
Item Code Price range Availability l1 Thread Size d1 tol 7H l2 d2 tol. H9 No. of starts d3 tol. h11 View
$504.8574 - $559.3988 Request the lead time here
48.0
TR30 x 6
30.0
15.0
58.0
1.0
90.0
$130.6561 - $144.7712 Request the lead time here
35.0
TR16 x 8
16.0
12.0
28.0
2.0
48.0
$179.8682 - $199.30 Request the lead time here
44.0
TR22 x 5
22.0
12.0
32.0
1.0
55.0
$160.765 - $178.133 Request the lead time here
44.0
TR24 x 5
24.0
12.0
32.0
1.0
55.0
$303.7635 - $336.58 Request the lead time here
54.0
TR36 x 6
36.0
16.0
45.0
1.0
70.0
$331.1211 - $366.8931 Request the lead time here
54.0
TR36 x 6
36.0
16.0
45.0
1.0
70.0
$73.1107 - $81.0091 Request the lead time here
15.0
TR10 x 2
10.0
6.0
20.0
1.0
35.0
$163.2807 - $180.9204 Request the lead time here
24.0
TR16 x 8
16.0
12.0
30.0
2.0
52.0
$479.8583 - $531.699 Request the lead time here
48.0
TR30 x 6
30.0
15.0
58.0
1.0
90.0
$2,348.9787 - $2,602.7466 Request the lead time here
70.0
TR50 x 8
50.0
20.0
90.0
1.0
170.0
$120.3576 - $133.3602 Request the lead time here
35.0
TR16 x 4
16.0
12.0
28.0
1.0
48.0
$52.7498 - $58.4485 Request the lead time here
15.0
TR10 x 2
10.0
6.0
20.0
1.0
35.0
$255.4946 - $283.0966 Request the lead time here
46.0
TR28 x 10
28.0
14.0
38.0
2.0
62.0
$335.4449 - $371.684 Request the lead time here
33.0
TR24 x 5
24.0
13.0
50.0
1.0
77.0
$578.4399 - $640.9306 Request the lead time here
66.0
TR40 x 7
40.0
16.0
63.0
1.0
95.0
$130.6561 - $144.7712 Request the lead time here
35.0
TR16 x 4
16.0
12.0
28.0
1.0
48.0
$109.2731 - $121.0782 Request the lead time here
25.0
TR10 x 4
10.0
10.0
25.0
2.0
42.0
$248.9696 - $275.8666 Request the lead time here
46.0
TR26 x 10
26.0
14.0
38.0
2.0
62.0
$181.4405 - $201.0421 Request the lead time here
44.0
TR20 x 8
20.0
12.0
32.0
2.0
55.0
$228.4515 - $253.1319 Request the lead time here
46.0
TR28 x 5
28.0
14.0
38.0
1.0
62.0
  • of 4
Flanged Nut - Plain; TR30 x 6; 48.0; Bronze

20147266

Price Range
$559.3988 - $504.8574

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR30 x 6
  • No. of starts
    1.0
  • d1 tol 7H
    30.0
  • Lead
    6.0
  • Thread Direction
    Left Hand
Flanged Nut - TR16 x 8; 35.0; Bronze

20146702

Price Range
$144.7712 - $130.6561

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR16 x 8
  • No. of starts
    2.0
  • d1 tol 7H
    16.0
  • Lead
    8.0
  • Thread Direction
    Right Hand
Flanged Nut - TR22 x 5; 44.0; Bronze

20146788

Price Range
$199.30 - $179.8682

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR22 x 5
  • No. of starts
    1.0
  • d1 tol 7H
    22.0
  • Lead
    5.0
  • Thread Direction
    Right Hand
Flanged Nut - TR24 x 5; 44.0; Bronze

20146818

Price Range
$178.133 - $160.765

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR24 x 5
  • No. of starts
    1.0
  • d1 tol 7H
    24.0
  • Lead
    5.0
  • Thread Direction
    Right Hand
Flanged Nut - TR36 x 6; 54.0; Bronze

20146955

Price Range
$336.58 - $303.7635

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR36 x 6
  • No. of starts
    1.0
  • d1 tol 7H
    36.0
  • Lead
    6.0
  • Thread Direction
    Right Hand
Flanged Nut - TR36 x 6; 54.0; Bronze

20146962

Price Range
$366.8931 - $331.1211

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR36 x 6
  • No. of starts
    1.0
  • d1 tol 7H
    36.0
  • Lead
    6.0
  • Thread Direction
    Left Hand
Flanged Nut - Plain; TR10 x 2; 15.0; Bronze

20147099

Price Range
$81.0091 - $73.1107

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR10 x 2
  • No. of starts
    1.0
  • d1 tol 7H
    10.0
  • Lead
    2.0
  • Thread Direction
    Left Hand
Flanged Nut - Plain; TR16 x 8; 24.0; Bronze

20147174

Price Range
$180.9204 - $163.2807

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR16 x 8
  • No. of starts
    2.0
  • d1 tol 7H
    16.0
  • Lead
    8.0
  • Thread Direction
    Right Hand
Flanged Nut - Plain; TR30 x 6; 48.0; Bronze

20147259

Price Range
$531.699 - $479.8583

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR30 x 6
  • No. of starts
    1.0
  • d1 tol 7H
    30.0
  • Lead
    6.0
  • Thread Direction
    Right Hand
Flanged Nut - Plain; TR50 x 8; 70.0; Bronze

20147334

Price Range
$2,602.7466 - $2,348.9787

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR50 x 8
  • No. of starts
    1.0
  • d1 tol 7H
    50.0
  • Lead
    8.0
  • Thread Direction
    Right Hand
Flanged Nut - TR16 x 4; 35.0; Bronze

20146689

Price Range
$133.3602 - $120.3576

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR16 x 4
  • No. of starts
    1.0
  • d1 tol 7H
    16.0
  • Lead
    4.0
  • Thread Direction
    Right Hand
Flanged Nut - Plain; TR10 x 2; 15.0; Bronze

20147082

Price Range
$58.4485 - $52.7498

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR10 x 2
  • No. of starts
    1.0
  • d1 tol 7H
    10.0
  • Lead
    2.0
  • Thread Direction
    Right Hand
Flanged Nut - TR28 x 10; 46.0; Bronze

20146856

Price Range
$283.0966 - $255.4946

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR28 x 10
  • No. of starts
    2.0
  • d1 tol 7H
    28.0
  • Lead
    10.0
  • Thread Direction
    Right Hand
Flanged Nut - Plain; TR24 x 5; 33.0; Bronze

20147235

Price Range
$371.684 - $335.4449

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR24 x 5
  • No. of starts
    1.0
  • d1 tol 7H
    24.0
  • Lead
    5.0
  • Thread Direction
    Left Hand
Flanged Nut - TR40 x 7; 66.0; Bronze

20146986

Price Range
$640.9306 - $578.4399

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR40 x 7
  • No. of starts
    1.0
  • d1 tol 7H
    40.0
  • Lead
    7.0
  • Thread Direction
    Right Hand
Flanged Nut - TR16 x 4; 35.0; Bronze

20146696

Price Range
$144.7712 - $130.6561

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR16 x 4
  • No. of starts
    1.0
  • d1 tol 7H
    16.0
  • Lead
    4.0
  • Thread Direction
    Left Hand
Flanged Nut - TR10 x 4; 25.0; Bronze

20149666

Price Range
$121.0782 - $109.2731

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR10 x 4
  • No. of starts
    2.0
  • d1 tol 7H
    10.0
  • Lead
    4.0
  • Thread Direction
    Right Hand
Flanged Nut - TR26 x 10; 46.0; Bronze

20149581

Price Range
$275.8666 - $248.9696

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR26 x 10
  • No. of starts
    2.0
  • d1 tol 7H
    26.0
  • Lead
    10.0
  • Thread Direction
    Right Hand
Flanged Nut - TR20 x 8; 44.0; Bronze

20146764

Price Range
$201.0421 - $181.4405

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR20 x 8
  • No. of starts
    2.0
  • d1 tol 7H
    20.0
  • Lead
    8.0
  • Thread Direction
    Right Hand
Flanged Nut - TR28 x 5; 46.0; Bronze

20146863

Price Range
$253.1319 - $228.4515

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR28 x 5
  • No. of starts
    1.0
  • d1 tol 7H
    28.0
  • Lead
    5.0
  • Thread Direction
    Right Hand