These Flanged Standard Carriages are a type of linear bearing utilised for heavy-duty and accurate linear motion applications. They provide accuracy, stability, and reliability. Their steel rails are through hardened for increased durability and wear resistant life span.
The flange design provides both a greater surface area for the moving component to be mounted to, but also the ability to fasten to the moving part from either above or below the carriage.
The carriages will be provided separately from the rails and mounted on dummy blocks. To put the carriage onto the rails, align the dummy block to the end of the rail and slide it on. It is used in many applications, including equipment, automation, material handling systems, medical devices, etc.
Material: Steel Series Code: SRL1016F
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Rail size | h2 | h1 | w1 | l3 | l2 | l1 | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| $300.4617 - $332.9215 | Request the lead time here |
20.0
|
4.5
|
30.0
|
63.0
|
40.0
|
48.5
|
70.1
|
||
| $412.0932 - $456.613 | Request the lead time here |
25.0
|
5.8
|
36.0
|
70.0
|
45.0
|
72.2
|
93.9
|
||
| $338.1963 - $374.7328 | Request the lead time here |
20.0
|
4.5
|
30.0
|
63.0
|
40.0
|
61.3
|
82.9
|
||
| $524.9039 - $581.611 | Request the lead time here |
35.0
|
7.5
|
48.0
|
100.0
|
62.0
|
92.5
|
123.5
|
||
| $673.7198 - $746.5039 | Request the lead time here |
45.0
|
8.9
|
60.0
|
120.0
|
80.0
|
94.0
|
129.0
|
||
| $261.312 - $289.5425 | Request the lead time here |
15.0
|
3.4
|
24.0
|
47.0
|
30.0
|
40.2
|
58.6
|
||
| $334.5015 - $370.6387 | Request the lead time here |
25.0
|
5.8
|
36.0
|
70.0
|
45.0
|
57.5
|
79.2
|
||
| $1,539.1785 - $1,705.461 | Request the lead time here |
55.0
|
12.7
|
70.0
|
140.0
|
95.0
|
171.0
|
210.0
|
||
| $431.9039 - $478.5639 | Request the lead time here |
30.0
|
7.0
|
42.0
|
90.0
|
52.0
|
67.8
|
94.8
|
||
| $497.7822 - $551.5592 | Request the lead time here |
35.0
|
7.5
|
48.0
|
100.0
|
62.0
|
80.5
|
111.5
|
||
| $1,305.9316 - $1,447.0156 | Request the lead time here |
55.0
|
12.7
|
70.0
|
140.0
|
95.0
|
154.0
|
193.0
|
||
| $472.6258 - $523.685 | Request the lead time here |
25.0
|
5.8
|
36.0
|
70.0
|
45.0
|
86.9
|
108.6
|
||
| $1,165.9205 - $1,291.8786 | Request the lead time here |
55.0
|
12.7
|
70.0
|
140.0
|
95.0
|
116.0
|
155.0
|
||
| $513.4263 - $568.8935 | Request the lead time here |
30.0
|
7.0
|
42.0
|
90.0
|
52.0
|
103.5
|
130.5
|
||
| $812.9447 - $900.7697 | Request the lead time here |
45.0
|
8.9
|
60.0
|
120.0
|
80.0
|
110.0
|
145.0
|
||
| $703.9074 - $779.9528 | Request the lead time here |
35.0
|
7.5
|
48.0
|
100.0
|
62.0
|
122.5
|
153.5
|
||
| $475.4559 - $526.8209 | Request the lead time here |
30.0
|
7.0
|
42.0
|
90.0
|
52.0
|
78.0
|
105.0
|
||
| $867.6599 - $961.396 | Request the lead time here |
45.0
|
8.9
|
60.0
|
120.0
|
80.0
|
139.0
|
174.0
|
||
| $294.6442 - $326.4757 | Request the lead time here |
15.0
|
3.4
|
24.0
|
47.0
|
30.0
|
47.7
|
66.1
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue