Menu Search

Flanged Linear Ball Bushings

In production

These Flanged Linear Ball Bushings are used in linear motion applications to provide smooth and precise movement along a linear axis. Composed of a housing with a row of 4-6 round ball circuits housed in a cage. The mounting flange allows the bushing to be easily mounted to a surface using bolts or screws. In Long Flanged Linear Ball Bushings, the increase in length gives them greater load capacity and greater stability in comparison with same size standard ball bushings.

They have low friction for reduced wear, plus high load-carrying capacity as the ball bearings distribute the load evenly across the bushing, minimizing stress concentration and extending the system's service life.

It can withstand temperatures from -20C to +80C, and is ideal for applications such as automation systems, CNC machines, assembly systems, and manufacturing processes.

  • Low friction for reduced wear, plus high load-carrying capacity, minimizing stress concentration.
  • Composed of a housing with a row of 4-6 round ball circuits housed in a cage.
  • The mounting flange allows the bushing to be easily mounted to a surface using bolts or screws.
Material: Steel, Stainless Steel Series Code: SRL1731, SRL1725, SRL1724, SRL1723, SRL1722, SRL1721, SRL1720, SRL1719, SRL1718

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
109 results
Product SKUs information
Item Code Price range Availability d3 tol. h4 d4 d1 tol. h6 d2 tol. h6 l1 Type View
$120.0577 - $133.0279 Request the lead time here
5.5
9.5
20.0
32.0
80.0
Square Flange
$321.4004 - $356.1224 Request the lead time here
5.5
9.5
25.0
40.0
58.0
Square Flange
$184.9331 - $204.912 Request the lead time here
9.0
14.0
40.0
62.0
80.0
Square Flange
$242.4051 - $268.5928 Request the lead time here
3.4
6.5
8.0
16.0
45.0
Square Flange
$113.5701 - $125.8394 Request the lead time here
42.0
4.5
12.0
22.0
57.0
Square Flange
$48.3894 - $53.617 Request the lead time here
28.0
3.4
6.0
12.0
19.0
Circular Flange
$102.0451 - $113.0694 Request the lead time here
4.5
8.0
10.0
19.0
29.0
Square Flange
$144.0997 - $159.6673 Request the lead time here
4.5
8.0
10.0
19.0
55.0
Square Flange
$48.771 - $54.0399 Request the lead time here
40.0
4.5
10.0
19.0
29.0
Circular Flange
$86.6277 - $95.9864 Request the lead time here
5.5
9.5
25.0
40.0
58.0
Square Flange
$51.3661 - $56.9153 Request the lead time here
4.5
8.0
10.0
19.0
29.0
Square Flange
$97.9237 - $108.5027 Request the lead time here
3.4
6.5
6.0
12.0
19.0
Square Flange
$152.0374 - $168.4625 Request the lead time here
40.0
4.5
10.0
19.0
55.0
Long Version, Circular Flange
$86.704 - $96.0709 Request the lead time here
4.5
8.0
12.0
22.0
57.0
Square Flange
$369.4082 - $409.3166 Request the lead time here
134.0
11.0
60.0
90.0
125.0
Circular Flange
$75.3318 - $83.4701 Request the lead time here
3.4
6.5
6.0
12.0
35.0
Square Flange
$190.8864 - $211.5084 Request the lead time here
4.5
8.0
16.0
26.0
36.0
Square Flange
$336.4363 - $372.7826 Request the lead time here
5.5
9.5
20.0
32.0
80.0
Square Flange
$323.9954 - $358.9977 Request the lead time here
9.0
14.0
40.0
62.0
154.0
Square Flange
$111.1278 - $123.1333 Request the lead time here
3.4
6.5
8.0
16.0
25.0
Square Flange
  • of 6
Linear Ball Bushing - Square Flange; 20.0; 32.0; 80.0; Steel

20156756

Price Range
$133.0279 - $120.0577

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    20.0
  • d2 tol. h6
    32.0
  • l1
    80.0
  • d3 tol. h4
    5.5
  • d4
    9.5
Linear Ball Bushing - Square Flange; 25.0; 40.0; 58.0; Stainless Steel

20156787

Price Range
$356.1224 - $321.4004

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    25.0
  • d2 tol. h6
    40.0
  • l1
    58.0
  • d3 tol. h4
    5.5
  • d4
    9.5
Linear Ball Bushing - Square Flange; 40.0; 62.0; 80.0; Steel

20156879

Price Range
$204.912 - $184.9331

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    40.0
  • d2 tol. h6
    62.0
  • l1
    80.0
  • d3 tol. h4
    9.0
  • d4
    14.0
Linear Ball Bushing - Square Flange; 8.0; 16.0; 45.0; Stainless Steel

20156978

Price Range
$268.5928 - $242.4051

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    8.0
  • d2 tol. h6
    16.0
  • l1
    45.0
  • d3 tol. h4
    3.4
  • d4
    6.5
Linear Ball Bushing - Square Flange; 12.0; 22.0; 57.0; Steel

20158071

Price Range
$125.8394 - $113.5701

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • d2 tol. h6
    22.0
  • l1
    57.0
  • d3 tol. h4
    42.0
  • d4
    4.5
Linear Ball Bushing - Circular Flange; 6.0; 12.0; 19.0; Steel

20157456

Price Range
$53.617 - $48.3894

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    6.0
  • d2 tol. h6
    12.0
  • l1
    19.0
  • d3 tol. h4
    28.0
  • d4
    3.4
Linear Ball Bushing - Square Flange; 10.0; 19.0; 29.0; Stainless Steel

20157562

Price Range
$113.0694 - $102.0451

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    10.0
  • d2 tol. h6
    19.0
  • l1
    29.0
  • d3 tol. h4
    4.5
  • d4
    8.0
Linear Ball Bushing - Square Flange; 10.0; 19.0; 55.0; Stainless Steel

20157647

Price Range
$159.6673 - $144.0997

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    10.0
  • d2 tol. h6
    19.0
  • l1
    55.0
  • d3 tol. h4
    4.5
  • d4
    8.0
Linear Ball Bushing - Circular Flange; 10.0; 19.0; 29.0; Steel

20157463

Price Range
$54.0399 - $48.771

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    10.0
  • d2 tol. h6
    19.0
  • l1
    29.0
  • d3 tol. h4
    40.0
  • d4
    4.5
Linear Ball Bushing - Square Flange; 25.0; 40.0; 58.0; Steel

20156794

Price Range
$95.9864 - $86.6277

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    25.0
  • d2 tol. h6
    40.0
  • l1
    58.0
  • d3 tol. h4
    5.5
  • d4
    9.5
Linear Ball Bushing - Square Flange; 10.0; 19.0; 29.0; Steel

20157487

Price Range
$56.9153 - $51.3661

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    10.0
  • d2 tol. h6
    19.0
  • l1
    29.0
  • d3 tol. h4
    4.5
  • d4
    8.0
Linear Ball Bushing - Square Flange; 6.0; 12.0; 19.0; Stainless Steel

20157555

Price Range
$108.5027 - $97.9237

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    6.0
  • d2 tol. h6
    12.0
  • l1
    19.0
  • d3 tol. h4
    3.4
  • d4
    6.5
Linear Ball Bushing - Long Version, Circular Flange; 10.0; 19.0; 55.0; Stainless Steel

20157661

Price Range
$168.4625 - $152.0374

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    10.0
  • d2 tol. h6
    19.0
  • l1
    55.0
  • d3 tol. h4
    40.0
  • d4
    4.5
Linear Ball Bushing - Square Flange; 12.0; 22.0; 57.0; Steel

20156626

Price Range
$96.0709 - $86.704

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • d2 tol. h6
    22.0
  • l1
    57.0
  • d3 tol. h4
    4.5
  • d4
    8.0
Linear Ball Bushing - Circular Flange; 60.0; 90.0; 125.0; Steel

20156398

Price Range
$409.3166 - $369.4082

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    60.0
  • d2 tol. h6
    90.0
  • l1
    125.0
  • d3 tol. h4
    134.0
  • d4
    11.0
Linear Ball Bushing - Square Flange; 6.0; 12.0; 35.0; Steel

20157593

Price Range
$83.4701 - $75.3318

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    6.0
  • d2 tol. h6
    12.0
  • l1
    35.0
  • d3 tol. h4
    3.4
  • d4
    6.5
Linear Ball Bushing - Square Flange; 16.0; 26.0; 36.0; Stainless Steel

20156640

Price Range
$211.5084 - $190.8864

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    16.0
  • d2 tol. h6
    26.0
  • l1
    36.0
  • d3 tol. h4
    4.5
  • d4
    8.0
Linear Ball Bushing - Square Flange; 20.0; 32.0; 80.0; Stainless Steel

20156732

Price Range
$372.7826 - $336.4363

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    20.0
  • d2 tol. h6
    32.0
  • l1
    80.0
  • d3 tol. h4
    5.5
  • d4
    9.5
Linear Ball Bushing - Square Flange; 40.0; 62.0; 154.0; Steel

20156886

Price Range
$358.9977 - $323.9954

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    40.0
  • d2 tol. h6
    62.0
  • l1
    154.0
  • d3 tol. h4
    9.0
  • d4
    14.0
Linear Ball Bushing - Square Flange; 8.0; 16.0; 25.0; Stainless Steel

20156930

Price Range
$123.1333 - $111.1278

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    8.0
  • d2 tol. h6
    16.0
  • l1
    25.0
  • d3 tol. h4
    3.4
  • d4
    6.5