Menu Search

Flat Cable Clamp - Adhesive Mount, Dual Clamp

In production

Flat cable clamp has a low profile design with an adhesive base making it easy and quick to install. Ideal for holding and routing cables, wires and cords. It is used to secure flat ribbon cables in place by serrated grips on both sides, and prevent them from shifting or moving out of position. It is durable and ensure longevity and resistance to wear and tear.

The adhesive element of the product has a shelf life of approximately 1 Year from date of shipping; when stored in the unopened original packaging, stored at room temperature and away from sunlight.

  • Material: Polyvinyl Chloride (PVC)
  • Colour: Black
  • Material Flammability Standard: UL94 V-0

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
2 results
Product SKUs information
Item Code Price range Availability Colour Mounting Method View
$1.6379 - $1.8148 Request the lead time here
Black
Acrylic Adhesive
$1.3814 - $1.5306 Request the lead time here
Black
Acrylic Adhesive
Flat Cable Clamp - Adhesive Mount, Dual Clamp - 82.6 mm | 3.252 in

DFCC-3-RT

Price Range
$1.8148 - $1.6379

Stock Levels
Request the lead time here
Attributes
  • Adhesive Type
    Acrylic
  • Base Material
    Acrylic Based Adhesive
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Material
    PVC
Flat Cable Clamp - Adhesive Mount, Dual Clamp - 58.7 mm | 2.311 in

DFCC-2-RT

Price Range
$1.5306 - $1.3814

Stock Levels
Request the lead time here
Attributes
  • Adhesive Type
    Acrylic
  • Base Material
    Acrylic Based Adhesive
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Material
    PVC