Metal Flat Washer used to insulate your fastener assembly from electricity and moisture. It offers good balance of mechanical strength with good temperature, chemical and abrasion resistance for use in a wide range of industrial applications.
It can help to ensure a secure and stable connection, and reduce the risk of damage to the material being fastened or the fastener itself.They provide full insulation, cushioning and spacing.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Colour | Material | Outside Diameter | Thickness | View | |
|---|---|---|---|---|---|---|---|
| $0.0304 - $0.032 | 1018 In stock |
Natural
|
Nylon 6/6
|
0.787 in
20.0 mm
|
0.039 in
1.0 mm
|
||
| $0.3988 - $0.4196 | 16 In stock |
Natural
|
Nylon 6/6
|
2.185 in
55.5 mm
|
0.157 in
4.0 mm
|
||
| $0.0655 - $0.0689 | 10 In stock |
Natural
|
Nylon 6/6
|
0.945 in
24.0 mm
|
0.098 in
2.5 mm
|
||
| $0.3809 - $0.401 | 510 In stock |
Natural
|
Nylon 6/6
|
1.969 in
50.0 mm
|
0.118 in
3.0 mm
|
||
| $0.0824 - $0.0866 | 20 In stock |
Natural
|
Nylon 6/6
|
0.787 in
20.0 mm
|
0.079 in
2.0 mm
|
||
| 1007250000VR | $0.0563 - $0.0594 | 25 In stock |
Natural
|
Nylon 6/6
|
0.827 in
21.0 mm
|
0.079 in
2.0 mm
|
|
| $0.3524 - $0.3708 | 10 In stock |
Natural
|
Nylon 6/6
|
1.969 in
50.0 mm
|
0.118 in
3.0 mm
|
||
| $0.0562 - $0.059 | 1030 In stock |
Natural
|
Nylon 6/6
|
0.354 in
9.0 mm
|
0.091 in
2.3 mm
|
||
| $0.3231 - $0.3401 | 16 In stock |
Natural
|
Nylon 6/6
|
1.732 in
44.0 mm
|
0.157 in
4.0 mm
|
||
| $0.0349 - $0.0367 | 1026 In stock |
Natural
|
Nylon 6/6
|
0.433 in
11.0 mm
|
0.059 in
1.5 mm
|
||
| $0.146 - $0.1619 | 319 In stock |
Natural
|
Nylon 6/6
|
1.339 in
34.0 mm
|
0.059 in
1.5 mm
|
||
| $0.0218 - $0.0229 | 2030 In stock |
Natural
|
Nylon 6/6
|
0.315 in
8.0 mm
|
0.039 in
1.0 mm
|
||
| $0.078 - $0.1438 | 1030 In stock |
Natural
|
Nylon 6/6
|
0.437 in
11.1 mm
|
0.094 in
2.4 mm
|
||
| $0.164 - $0.3022 | Request the lead time here |
Transparent
|
PC
|
0.236 in
6.0 mm
|
0.02 in
0.5 mm
|
||
| $0.0384 - $0.0707 | 2030 In stock |
Natural
|
Nylon 6/6
|
0.315 in
8.0 mm
|
0.031 in
0.8 mm
|
||
| $0.0294 - $0.0542 | Request the lead time here |
Natural
|
Nylon 6/6
|
0.197 in
5.0 mm
|
0.012 in
0.3 mm
|
||
| $0.0419 - $0.0441 | 2029 In stock |
Natural
|
Nylon 6/6
|
0.276 in
7.0 mm
|
0.079 in
2.0 mm
|
||
| $0.0387 - $0.0713 | 2029 In stock |
Natural
|
Nylon 6/6
|
0.236 in
6.0 mm
|
0.079 in
2.0 mm
|
||
| $0.2952 - $0.5439 | Request the lead time here |
Natural
|
Nylon 6/6
|
1.181 in
30.0 mm
|
0.079 in
2.0 mm
|
||
| $0.2024 - $0.3729 | 100 In stock |
Transparent
|
PC
|
0.472 in
12.0 mm
|
0.039 in
1.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue