Metal Flat Washer used to insulate your fastener assembly from electricity and moisture. It offers good balance of mechanical strength with good temperature, chemical and abrasion resistance for use in a wide range of industrial applications.
It can help to ensure a secure and stable connection, and reduce the risk of damage to the material being fastened or the fastener itself.They provide full insulation, cushioning and spacing.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Colour | Material | Outside Diameter | Thickness | View | |
|---|---|---|---|---|---|---|---|
| $0.0909 - $0.0957 | Request the lead time here |
Natural
|
PA
|
1.181 in
30.0 mm
|
0.118 in
3.0 mm
|
||
| $0.0355 - $0.0654 | Request the lead time here |
Natural
|
Nylon
|
0.472 in
12.0 mm
|
0.063 in
1.6 mm
|
||
| $1.5756 - $1.7458 | Request the lead time here |
Light Brown
|
PEEK
|
0.492 in
12.5 mm
|
0.063 in
1.6 mm
|
||
| $0.0453 - $0.0834 | Request the lead time here |
Natural
|
Nylon 6/6
|
0.669 in
17.0 mm
|
0.063 in
1.6 mm
|
||
| $0.9016 - $0.999 | Request the lead time here |
Light Brown
|
PEEK
|
0.236 in
6.0 mm
|
0.02 in
0.5 mm
|
||
| $1.0777 - $1.1941 | Request the lead time here |
Light Brown
|
PEEK
|
0.354 in
9.0 mm
|
0.031 in
0.8 mm
|
||
| $3.9668 - $4.1756 | Request the lead time here |
Light Brown
|
PEEK
|
0.669 in
17.0 mm
|
0.063 in
1.6 mm
|
||
| $0.2557 - $0.2692 | Request the lead time here |
Natural
|
Nylon 6/6
|
1.575 in
40.0 mm
|
0.118 in
3.0 mm
|
||
| $0.1285 - $0.1353 | 265 In stock |
Natural
|
Nylon 6/6
|
1.181 in
30.0 mm
|
0.118 in
3.0 mm
|
||
| $0.3988 - $0.4196 | 16 In stock |
Natural
|
Nylon 6/6
|
2.185 in
55.5 mm
|
0.157 in
4.0 mm
|
||
| $0.0571 - $0.0601 | 1020 In stock |
Natural
|
Nylon 6/6
|
0.787 in
20.0 mm
|
0.079 in
2.0 mm
|
||
| $0.2008 - $0.2114 | Request the lead time here |
Natural
|
Nylon 6/6
|
1.339 in
34.0 mm
|
0.118 in
3.0 mm
|
||
| $0.2268 - $0.2388 | Request the lead time here |
Natural
|
Nylon 6/6
|
1.26 in
32.0 mm
|
0.118 in
3.0 mm
|
||
| $0.2169 - $0.2283 | 1708 In stock |
Natural
|
Nylon 6/6
|
1.575 in
40.0 mm
|
0.118 in
3.0 mm
|
||
| $0.0293 - $0.0308 | 25 In stock |
Natural
|
Nylon 6/6
|
0.709 in
18.0 mm
|
0.047 in
1.2 mm
|
||
| $0.0547 - $0.0576 | 1030 In stock |
Natural
|
Nylon 6/6
|
0.709 in
18.0 mm
|
0.079 in
2.0 mm
|
||
| $0.4133 - $0.435 | Request the lead time here |
Natural
|
Nylon 6/6
|
1.417 in
36.0 mm
|
0.118 in
3.0 mm
|
||
| $0.0442 - $0.0466 | 1028 In stock |
Natural
|
Nylon 6/6
|
0.276 in
7.0 mm
|
0.039 in
1.0 mm
|
||
| $0.0724 - $0.0762 | 2926 In stock |
Natural
|
Nylon 6/6
|
0.937 in
23.8 mm
|
0.079 in
2.0 mm
|
||
| $0.0856 - $0.0901 | 529 In stock |
Natural
|
Nylon 6/6
|
0.984 in
25.0 mm
|
0.079 in
2.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue