Menu Search

Flat Washers - Plastic

In stock

Metal Flat Washer used to insulate your fastener assembly from electricity and moisture. It offers good balance of mechanical strength with good temperature, chemical and abrasion resistance for use in a wide range of industrial applications.

It can help to ensure a secure and stable connection, and reduce the risk of damage to the material being fastened or the fastener itself.They provide full insulation, cushioning and spacing.

  • Material: PA, PEEK, PC, POM, PVDF, PP
  • Colour: Natural, Black, Brown
  • Material Flammability Standard: , UL94 V-0, UL94 V-2, UL94 HB

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
329 results
Product SKUs information
Item Code Price range Availability Colour Material Outside Diameter Thickness View
$0.0453 - $0.0834 Request the lead time here
Natural
Nylon 6/6
17.0 mm
1.6 mm
$0.9016 - $0.999 Request the lead time here
Light Brown
PEEK
6.0 mm
0.5 mm
$1.5756 - $1.7458 Request the lead time here
Light Brown
PEEK
12.5 mm
1.6 mm
$0.9874 - $1.0942 Request the lead time here
Light Brown
PEEK
7.0 mm
0.5 mm
$3.9668 - $4.1756 Request the lead time here
Light Brown
PEEK
17.0 mm
1.6 mm
$1.0777 - $1.1941 Request the lead time here
Light Brown
PEEK
9.0 mm
0.8 mm
$4.6778 - $4.924 Request the lead time here
Light Brown
PEEK
21.0 mm
2.0 mm
$1.9097 - $2.116 Request the lead time here
Light Brown
PEEK
10.0 mm
1.0 mm
$0.0909 - $0.0957 Request the lead time here
Natural
PA
30.0 mm
3.0 mm
$0.0355 - $0.0654 Request the lead time here
Natural
Nylon
12.0 mm
1.6 mm
$0.0182 - $0.0334 2000 In stock
Black
Nylon 6/6
6.0 mm
2.0 mm
$0.0166 - $0.0307 2000 In stock
Black
Nylon 6/6
8.0 mm
0.8 mm
$0.0183 - $0.0337 2000 In stock
Black
Nylon 6/6
10.0 mm
0.8 mm
$0.0205 - $0.0379 Request the lead time here
Black
Nylon 6/6
12.0 mm
1.0 mm
$0.0356 - $0.0656 Request the lead time here
Natural
Nylon 6/6
15.0 mm
1.5 mm
$0.028 - $0.0517 1000 In stock
Black
Nylon 6/6
10.0 mm
2.5 mm
$0.0246 - $0.0453 1000 In stock
Black
Nylon 6/6
15.9 mm
0.5 mm
$0.0176 - $0.0324 2000 In stock
Natural
Nylon 6/6
9.0 mm
0.8 mm
$0.0181 - $0.0332 2000 In stock
Black
Nylon 6/6
9.0 mm
0.8 mm
$0.0353 - $0.065 1000 In stock
Black
Nylon 6/6
16.0 mm
1.0 mm
  • of 17
Natural Nylon 6/6 Flat Washer - Inside Diameter 5.3 mm | 0.209 in; 17.0 mm | 0.669 in; Thickness 1.6 mm | 0.063 in; Compatible Screw Sizes M5;

1007110000VR

Price Range
$0.0834 - $0.0453

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Material Class
    Plastic
  • Washer Shape
    Round
  • Inside Diameter
    5.3 mm
Light Brown PEEK Flat Washer - Inside Diameter 2.7 mm | 0.106 in; 6.0 mm | 0.236 in; Thickness 0.5 mm | 0.02 in;

185020070409

Price Range
$0.999 - $0.9016

Stock Levels
Request the lead time here
Attributes
  • Colour
    Light Brown
  • Material
    PEEK
  • Material Class
    Plastic
  • Washer Shape
    Round
  • Inside Diameter
    2.7 mm
Light Brown PEEK Flat Washer - Inside Diameter 6.4 mm | 0.252 in; 12.5 mm | 0.492 in; Thickness 1.6 mm | 0.063 in;

185060070409

Price Range
$1.7458 - $1.5756

Stock Levels
Request the lead time here
Attributes
  • Colour
    Light Brown
  • Material
    PEEK
  • Material Class
    Plastic
  • Washer Shape
    Round
  • Inside Diameter
    6.4 mm
Light Brown PEEK Flat Washer - Inside Diameter 3.2 mm | 0.126 in; 7.0 mm | 0.276 in; Thickness 0.5 mm | 0.02 in;

185030070409

Price Range
$1.0942 - $0.9874

Stock Levels
Request the lead time here
Attributes
  • Colour
    Light Brown
  • Material
    PEEK
  • Material Class
    Plastic
  • Washer Shape
    Round
  • Inside Diameter
    3.2 mm
Light Brown PEEK Flat Washer - Inside Diameter 8.4 mm | 0.331 in; 17.0 mm | 0.669 in; Thickness 1.6 mm | 0.063 in;

185080070409

Price Range
$4.1756 - $3.9668

Stock Levels
Request the lead time here
Attributes
  • Colour
    Light Brown
  • Material
    PEEK
  • Material Class
    Plastic
  • Washer Shape
    Round
  • Inside Diameter
    8.4 mm
Light Brown PEEK Flat Washer - Inside Diameter 4.3 mm | 0.169 in; 9.0 mm | 0.354 in; Thickness 0.8 mm | 0.031 in;

185040070409

Price Range
$1.1941 - $1.0777

Stock Levels
Request the lead time here
Attributes
  • Colour
    Light Brown
  • Material
    PEEK
  • Material Class
    Plastic
  • Washer Shape
    Round
  • Inside Diameter
    4.3 mm
Light Brown PEEK Flat Washer - Inside Diameter 10.5 mm | 0.413 in; 21.0 mm | 0.827 in; Thickness 2.0 mm | 0.079 in;

185100070409

Price Range
$4.924 - $4.6778

Stock Levels
Request the lead time here
Attributes
  • Colour
    Light Brown
  • Material
    PEEK
  • Material Class
    Plastic
  • Washer Shape
    Round
  • Inside Diameter
    10.5 mm
Light Brown PEEK Flat Washer - Inside Diameter 5.3 mm | 0.209 in; 10.0 mm | 0.394 in; Thickness 1.0 mm | 0.039 in;

185050070409

Price Range
$2.116 - $1.9097

Stock Levels
Request the lead time here
Attributes
  • Colour
    Light Brown
  • Material
    PEEK
  • Material Class
    Plastic
  • Washer Shape
    Round
  • Inside Diameter
    5.3 mm
Natural PA Flat Washer - Inside Diameter 17.0 mm | 0.669 in; 30.0 mm | 1.181 in; Thickness 3.0 mm | 0.118 in; Compatible Screw Sizes M16

003160000001

Price Range
$0.0957 - $0.0909

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    PA
  • Material Class
    Plastic
  • Washer Shape
    Round
  • Inside Diameter
    17.0 mm
Natural Nylon Flat Washer - Inside Diameter 6.4 mm | 0.252 in; 12.0 mm | 0.472 in; Thickness 1.6 mm | 0.063 in; ;

NWE-34815-M6

Price Range
$0.0654 - $0.0355

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    Nylon
  • Washer Shape
    Round
  • Inside Diameter
    6.4 mm
  • Outside Diameter
    12.0 mm
Black Nylon 6/6 - Inside Diameter 3.2 mm | 0.126 in; 6.0 mm | 0.236 in; Thickness 2.0 mm | 0.079 in;

1340108

Price Range
$0.0334 - $0.0182

Stock Levels
2000 In stock
Attributes
  • Colour
    Black
  • Material
    Nylon 6/6
  • Washer Shape
    Round
  • Inside Diameter
    3.2 mm
  • Outside Diameter
    6.0 mm
Black Nylon 6/6 - Inside Diameter 4.3 mm | 0.169 in; 8.0 mm | 0.315 in; Thickness 0.8 mm | 0.031 in;

1340118

Price Range
$0.0307 - $0.0166

Stock Levels
2000 In stock
Attributes
  • Colour
    Black
  • Material
    Nylon 6/6
  • Washer Shape
    Round
  • Inside Diameter
    4.3 mm
  • Outside Diameter
    8.0 mm
Black Nylon 6/6 - Inside Diameter 5.8 mm | 0.228 in; 10.0 mm | 0.394 in; Thickness 0.8 mm | 0.031 in;

1340125

Price Range
$0.0337 - $0.0183

Stock Levels
2000 In stock
Attributes
  • Colour
    Black
  • Material
    Nylon 6/6
  • Washer Shape
    Round
  • Inside Diameter
    5.8 mm
  • Outside Diameter
    10.0 mm
Black Nylon 6/6 - Inside Diameter 8.2 mm | 0.323 in; 12.0 mm | 0.472 in; Thickness 1.0 mm | 0.039 in;

1340134

Price Range
$0.0379 - $0.0205

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material
    Nylon 6/6
  • Washer Shape
    Round
  • Inside Diameter
    8.2 mm
  • Outside Diameter
    12.0 mm
Natural Nylon 6/6 - Inside Diameter 8.2 mm | 0.323 in; 15.0 mm | 0.591 in; Thickness 1.5 mm | 0.059 in;

1344061

Price Range
$0.0656 - $0.0356

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Washer Shape
    Round
  • Inside Diameter
    8.2 mm
  • Outside Diameter
    15.0 mm
Black Nylon 6/6 - Inside Diameter 6.4 mm | 0.252 in; 10.0 mm | 0.394 in; Thickness 2.5 mm | 0.098 in;

1340132

Price Range
$0.0517 - $0.028

Stock Levels
1000 In stock
Attributes
  • Colour
    Black
  • Material
    Nylon 6/6
  • Washer Shape
    Round
  • Inside Diameter
    6.4 mm
  • Outside Diameter
    10.0 mm
Black Nylon 6/6 - Inside Diameter 6.5 mm | 0.256 in; 15.9 mm | 0.626 in; Thickness 0.5 mm | 0.02 in;

1340133

Price Range
$0.0453 - $0.0246

Stock Levels
1000 In stock
Attributes
  • Colour
    Black
  • Material
    Nylon 6/6
  • Washer Shape
    Round
  • Inside Diameter
    6.5 mm
  • Outside Diameter
    15.9 mm
Natural Nylon 6/6 - Inside Diameter 4.9 mm | 0.193 in; 9.0 mm | 0.354 in; Thickness 0.8 mm | 0.031 in;

490612

Price Range
$0.0324 - $0.0176

Stock Levels
2000 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Material Class
    Plastic
  • Washer Shape
    Round
  • Inside Diameter
    4.9 mm
Black Nylon 6/6 - Inside Diameter 4.3 mm | 0.169 in; 9.0 mm | 0.354 in; Thickness 0.8 mm | 0.031 in;

1340119

Price Range
$0.0332 - $0.0181

Stock Levels
2000 In stock
Attributes
  • Colour
    Black
  • Material
    Nylon 6/6
  • Washer Shape
    Round
  • Inside Diameter
    4.3 mm
  • Outside Diameter
    9.0 mm
Black Nylon 6/6 - Inside Diameter 6.2 mm | 0.244 in; 16.0 mm | 0.63 in; Thickness 1.0 mm | 0.039 in;

1340130

Price Range
$0.065 - $0.0353

Stock Levels
1000 In stock
Attributes
  • Colour
    Black
  • Material
    Nylon 6/6
  • Washer Shape
    Round
  • Inside Diameter
    6.2 mm
  • Outside Diameter
    16.0 mm