Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Metal Flat Washer used to insulate your fastener assembly from electricity and moisture. It offers good balance of mechanical strength with good temperature, chemical and abrasion resistance for use in a wide range of industrial applications.
It can help to ensure a secure and stable connection, and reduce the risk of damage to the material being fastened or the fastener itself.They provide full insulation, cushioning and spacing.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Colour | Material | Outside Diameter | Thickness | View | |
|---|---|---|---|---|---|---|---|
| $0.146 - $0.1619 | 319 In stock |
Natural
|
Nylon 6/6
|
1.339 in
34.0 mm
|
0.059 in
1.5 mm
|
||
| $0.0767 - $0.0807 | 1022 In stock |
Natural
|
Nylon 6/6
|
0.945 in
24.0 mm
|
0.079 in
2.0 mm
|
||
| $0.3594 - $0.3783 | 10 In stock |
Natural
|
Nylon 6/6
|
1.969 in
50.0 mm
|
0.118 in
3.0 mm
|
||
| $0.1355 - $0.1428 | 260 In stock |
Natural
|
Nylon 6/6
|
1.181 in
30.0 mm
|
0.118 in
3.0 mm
|
||
| $0.093 - $0.0978 | 510 In stock |
Natural
|
Nylon 6/6
|
1.063 in
27.0 mm
|
0.079 in
2.0 mm
|
||
| $0.0495 - $0.0522 | 1004 In stock |
Black
|
Nylon 6/6
|
0.945 in
24.0 mm
|
0.098 in
2.5 mm
|
||
| $0.0338 - $0.0356 | 1216 In stock |
Natural
|
PP
|
0.394 in
10.0 mm
|
0.039 in
1.0 mm
|
||
| $0.021 - $0.0219 | 1015 In stock |
Natural
|
PP
|
0.354 in
9.0 mm
|
0.031 in
0.8 mm
|
||
| $0.0391 - $0.0412 | 1030 In stock |
Natural
|
Nylon 6/6
|
0.394 in
10.0 mm
|
0.039 in
1.0 mm
|
||
| $0.3285 - $0.3458 | Request the lead time here |
|
PVDF
|
0.945 in
24.0 mm
|
0.098 in
2.5 mm
|
||
| $1.1581 - $1.2191 | Request the lead time here |
Natural
|
Nylon 6/6
|
2.835 in
72.0 mm
|
0.236 in
6.0 mm
|
||
| $0.0561 - $0.059 | 17 In stock |
Natural
|
Nylon 6/6
|
0.866 in
22.0 mm
|
0.079 in
2.0 mm
|
||
| $0.07 - $0.0737 | Request the lead time here |
Natural
|
Nylon 6/6
|
0.945 in
24.0 mm
|
0.079 in
2.0 mm
|
||
| $0.2034 - $0.2143 | 19 In stock |
Natural
|
Nylon 6/6
|
1.535 in
39.0 mm
|
0.157 in
4.0 mm
|
||
| $0.0294 - $0.0542 | Request the lead time here |
Natural
|
Nylon 6/6
|
0.197 in
5.0 mm
|
0.012 in
0.3 mm
|
||
| $0.047 - $0.0494 | 1011 In stock |
Natural
|
Nylon 6/6
|
0.866 in
22.0 mm
|
0.079 in
2.0 mm
|
||
| $0.2182 - $0.2296 | Request the lead time here |
Natural
|
Nylon 6/6
|
1.457 in
37.0 mm
|
0.118 in
3.0 mm
|
||
| $0.0236 - $0.0249 | 4428 In stock |
Black
|
Nylon 6/6
|
0.472 in
12.0 mm
|
0.063 in
1.6 mm
|
||
| $0.032 - $0.0336 | 1028 In stock |
Natural
|
Nylon 6/6
|
0.591 in
15.0 mm
|
0.059 in
1.5 mm
|
||
| $0.164 - $0.3022 | Request the lead time here |
Transparent
|
PC
|
0.236 in
6.0 mm
|
0.02 in
0.5 mm