Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Metal Flat Washer used to insulate your fastener assembly from electricity and moisture. It offers good balance of mechanical strength with good temperature, chemical and abrasion resistance for use in a wide range of industrial applications.
It can help to ensure a secure and stable connection, and reduce the risk of damage to the material being fastened or the fastener itself.They provide full insulation, cushioning and spacing.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Colour | Material | Outside Diameter | Thickness | View | |
|---|---|---|---|---|---|---|---|
| $0.0453 - $0.0834 | Request the lead time here |
Natural
|
Nylon 6/6
|
0.669 in
17.0 mm
|
0.063 in
1.6 mm
|
||
| $0.0716 - $0.0753 | 1029 In stock |
Natural
|
Nylon 6/6
|
0.551 in
14.0 mm
|
0.059 in
1.5 mm
|
||
| $0.0704 - $0.074 | 520 In stock |
Natural
|
Nylon 6/6
|
0.984 in
25.0 mm
|
0.098 in
2.5 mm
|
||
| $0.0227 - $0.0239 | 1020 In stock |
Natural
|
Nylon 6/6
|
0.512 in
13.0 mm
|
0.11 in
2.8 mm
|
||
| $0.0298 - $0.0313 | Request the lead time here |
Natural
|
Nylon 6/6
|
0.709 in
18.0 mm
|
0.059 in
1.5 mm
|
||
| $0.0789 - $0.083 | 508 In stock |
Natural
|
Nylon 6/6
|
1.102 in
28.0 mm
|
0.098 in
2.5 mm
|
||
| $0.1152 - $0.1212 | Request the lead time here |
Grey
|
PVDF
|
0.354 in
9.0 mm
|
0.031 in
0.8 mm
|
||
| $0.053 - $0.0558 | 519 In stock |
Natural
|
Nylon 6/6
|
1.024 in
26.0 mm
|
0.055 in
1.4 mm
|
||
| $0.0283 - $0.0298 | 2030 In stock |
Natural
|
Nylon 6/6
|
0.591 in
15.0 mm
|
0.063 in
1.6 mm
|
||
| $0.2182 - $0.2296 | Request the lead time here |
Natural
|
Nylon 6/6
|
1.457 in
37.0 mm
|
0.118 in
3.0 mm
|
||
| $0.0236 - $0.0249 | 4428 In stock |
Black
|
Nylon 6/6
|
0.472 in
12.0 mm
|
0.063 in
1.6 mm
|
||
| $0.1959 - $0.2062 | Request the lead time here |
Natural
|
Nylon 6/6
|
1.575 in
40.0 mm
|
0.118 in
3.0 mm
|
||
| $0.3285 - $0.3458 | Request the lead time here |
|
PVDF
|
0.945 in
24.0 mm
|
0.098 in
2.5 mm
|
||
| $1.1581 - $1.2191 | Request the lead time here |
Natural
|
Nylon 6/6
|
2.835 in
72.0 mm
|
0.236 in
6.0 mm
|
||
| $0.1959 - $0.3609 | 1027 In stock |
Natural
|
Nylon 6/6
|
0.866 in
22.0 mm
|
0.079 in
2.0 mm
|
||
| 1006840000VR | $0.1332 - $0.1403 | Request the lead time here |
Natural
|
Nylon 6/6
|
1.339 in
34.0 mm
|
0.059 in
1.5 mm
|
|
| $0.077 - $0.0809 | 1630 In stock |
Natural
|
Nylon 6/6
|
0.984 in
25.0 mm
|
0.063 in
1.6 mm
|
||
| $0.0385 - $0.0405 | 2430 In stock |
Natural
|
Nylon 6/6
|
0.354 in
9.0 mm
|
0.031 in
0.8 mm
|
||
| $0.2185 - $0.4026 | 28 In stock |
Natural
|
Nylon 6/6
|
0.984 in
25.0 mm
|
0.118 in
3.0 mm
|
||
| $0.0461 - $0.0484 | 2028 In stock |
Natural
|
Nylon 6/6
|
0.354 in
9.0 mm
|
0.055 in
1.4 mm