Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Metal Flat Washer used to insulate your fastener assembly from electricity and moisture. It offers good balance of mechanical strength with good temperature, chemical and abrasion resistance for use in a wide range of industrial applications.
It can help to ensure a secure and stable connection, and reduce the risk of damage to the material being fastened or the fastener itself.They provide full insulation, cushioning and spacing.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Colour | Material | Outside Diameter | Thickness | View | |
|---|---|---|---|---|---|---|---|
| $0.0767 - $0.0807 | 1022 In stock |
Natural
|
Nylon 6/6
|
0.945 in
24.0 mm
|
0.079 in
2.0 mm
|
||
| $0.3594 - $0.3783 | 10 In stock |
Natural
|
Nylon 6/6
|
1.969 in
50.0 mm
|
0.118 in
3.0 mm
|
||
| $0.1355 - $0.1428 | 260 In stock |
Natural
|
Nylon 6/6
|
1.181 in
30.0 mm
|
0.118 in
3.0 mm
|
||
| $0.093 - $0.0978 | 510 In stock |
Natural
|
Nylon 6/6
|
1.063 in
27.0 mm
|
0.079 in
2.0 mm
|
||
| $0.093 - $0.098 | Request the lead time here |
Natural
|
Nylon 6/6
|
1.063 in
27.0 mm
|
0.079 in
2.0 mm
|
||
| $0.0699 - $0.0737 | Request the lead time here |
Natural
|
Nylon 6/6
|
0.787 in
20.0 mm
|
0.079 in
2.0 mm
|
||
| $0.3285 - $0.3458 | Request the lead time here |
|
PVDF
|
0.945 in
24.0 mm
|
0.098 in
2.5 mm
|
||
| $0.0274 - $0.029 | 2020 In stock |
Natural
|
Nylon 6/6
|
0.551 in
14.0 mm
|
0.039 in
1.0 mm
|
||
| $0.0616 - $0.0649 | 1025 In stock |
Natural
|
Nylon 6/6
|
0.984 in
25.0 mm
|
0.039 in
1.0 mm
|
||
| $0.0223 - $0.0236 | 2030 In stock |
Natural
|
Nylon 6/6
|
0.394 in
10.0 mm
|
0.039 in
1.0 mm
|
||
| 1006780000VR | $0.0449 - $0.052 | 1026 In stock |
Natural
|
Nylon 6/6
|
0.945 in
24.0 mm
|
0.051 in
1.3 mm
|
|
| $0.1353 - $0.1425 | 267 In stock |
Natural
|
Nylon 6/6
|
1.378 in
35.0 mm
|
0.039 in
1.0 mm
|
||
| $0.032 - $0.0336 | 1028 In stock |
Natural
|
Nylon 6/6
|
0.591 in
15.0 mm
|
0.059 in
1.5 mm
|
||
| $0.071 - $0.0823 | 519 In stock |
Natural
|
Nylon 6/6
|
0.709 in
18.0 mm
|
0.059 in
1.5 mm
|
||
| $0.0401 - $0.0421 | 6010 In stock |
Natural
|
Nylon 6/6
|
0.354 in
9.0 mm
|
0.039 in
1.0 mm
|
||
| $0.0385 - $0.0405 | 2430 In stock |
Natural
|
Nylon 6/6
|
0.354 in
9.0 mm
|
0.031 in
0.8 mm
|
||
| $0.0834 - $0.0879 | 1017 In stock |
Natural
|
Nylon 6/6
|
0.984 in
25.0 mm
|
0.079 in
2.0 mm
|
||
| $0.3454 - $0.3827 | 1028 In stock |
Natural
|
Nylon 6/6
|
0.626 in
15.9 mm
|
0.02 in
0.5 mm
|
||
| $0.045 - $0.0474 | 1029 In stock |
Natural
|
Nylon 6/6
|
0.63 in
16.0 mm
|
0.118 in
3.0 mm
|
||
| $0.0294 - $0.0309 | 1128 In stock |
Natural
|
PP
|
0.63 in
16.0 mm
|
0.063 in
1.6 mm