Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Metal Flat Washer used to insulate your fastener assembly from electricity and moisture. It offers good balance of mechanical strength with good temperature, chemical and abrasion resistance for use in a wide range of industrial applications.
It can help to ensure a secure and stable connection, and reduce the risk of damage to the material being fastened or the fastener itself.They provide full insulation, cushioning and spacing.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Colour | Material | Outside Diameter | Thickness | View | |
|---|---|---|---|---|---|---|---|
| $0.0599 - $0.1103 | 1018 In stock |
Natural
|
Nylon 6/6
|
0.394 in
10.0 mm
|
0.098 in
2.5 mm
|
||
| $0.1496 - $0.2758 | 29 In stock |
Natural
|
Nylon 6/6
|
0.984 in
25.0 mm
|
0.039 in
1.0 mm
|
||
| $0.0251 - $0.0463 | Request the lead time here |
Natural
|
Nylon 6/6
|
0.433 in
11.0 mm
|
0.063 in
1.6 mm
|
||
| $0.024 - $0.0252 | 1019 In stock |
Grey
|
PP
|
0.472 in
12.0 mm
|
0.063 in
1.6 mm
|
||
| $0.0267 - $0.0281 | 2005 In stock |
Black
|
Nylon 6/6
|
0.787 in
20.0 mm
|
0.079 in
2.0 mm
|
||
| $0.0233 - $0.0246 | 2027 In stock |
Natural
|
Nylon 6/6
|
0.394 in
10.0 mm
|
0.079 in
2.0 mm
|
||
| $0.0339 - $0.0358 | 1025 In stock |
Natural
|
Nylon 6/6
|
0.63 in
16.0 mm
|
0.063 in
1.6 mm
|
||
| $0.1026 - $0.1081 | 507 In stock |
Natural
|
Nylon 6/6
|
0.945 in
24.0 mm
|
0.098 in
2.5 mm
|
||
| $0.2261 - $0.2379 | Request the lead time here |
Natural
|
Nylon 6/6
|
1.181 in
30.0 mm
|
0.118 in
3.0 mm
|
||
| $0.1158 - $0.122 | 508 In stock |
Natural
|
Nylon 6/6
|
1.181 in
30.0 mm
|
0.118 in
3.0 mm
|
||
| $0.0236 - $0.0249 | 2026 In stock |
Natural
|
Nylon 6/6
|
0.472 in
12.0 mm
|
0.063 in
1.6 mm
|
||
| $0.0331 - $0.0349 | 1026 In stock |
Natural
|
Nylon 6/6
|
0.63 in
16.0 mm
|
0.039 in
1.0 mm
|
||
| $0.3809 - $0.401 | 510 In stock |
Natural
|
Nylon 6/6
|
1.969 in
50.0 mm
|
0.118 in
3.0 mm
|
||
| $0.9874 - $1.0942 | Request the lead time here |
Light Brown
|
PEEK
|
0.276 in
7.0 mm
|
0.02 in
0.5 mm
|
||
| $1.9097 - $2.116 | Request the lead time here |
Light Brown
|
PEEK
|
0.394 in
10.0 mm
|
0.039 in
1.0 mm
|
||
| $0.1488 - $0.1488 | 1000 In stock |
Natural
|
Nylon 6/6
|
0.687 in
17.4 mm
|
0.135 in
3.4 mm
|
||
| $0.0251 - $0.0265 | 1995 In stock |
Natural
|
Nylon 6/6
|
0.472 in
12.0 mm
|
0.039 in
1.0 mm
|
||
| $4.6778 - $4.924 | Request the lead time here |
Light Brown
|
PEEK
|
0.827 in
21.0 mm
|
0.079 in
2.0 mm
|
||
| $0.0233 - $0.043 | 1000 In stock |
Black
|
Nylon 6/6
|
0.472 in
12.0 mm
|
0.039 in
1.0 mm
|
||
| $0.0265 - $0.0487 | 800 In stock |
Black
|
Nylon 6/6
|
0.472 in
12.0 mm
|
0.079 in
2.0 mm