Metal Flat Washer used to insulate your fastener assembly from electricity and moisture. It offers good balance of mechanical strength with good temperature, chemical and abrasion resistance for use in a wide range of industrial applications.
It can help to ensure a secure and stable connection, and reduce the risk of damage to the material being fastened or the fastener itself.They provide full insulation, cushioning and spacing.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Colour | Material | Outside Diameter | Thickness | View | |
|---|---|---|---|---|---|---|---|
| $0.0946 - $0.0996 | Request the lead time here |
Natural
|
Nylon 6/6
|
1.063 in
27.0 mm
|
0.098 in
2.5 mm
|
||
| $0.0557 - $0.1025 | Request the lead time here |
Natural
|
Nylon 6/6
|
0.827 in
21.0 mm
|
0.079 in
2.0 mm
|
||
| $0.0457 - $0.0842 | Request the lead time here |
Black
|
Nylon 6/6
|
0.63 in
16.0 mm
|
0.059 in
1.5 mm
|
||
| $0.1138 - $0.2097 | Request the lead time here |
Black
|
Nylon 6/6
|
0.984 in
25.0 mm
|
0.118 in
3.0 mm
|
||
| $0.0828 - $0.1526 | Request the lead time here |
Natural
|
Nylon 6/6
|
0.945 in
24.0 mm
|
0.098 in
2.5 mm
|
||
| $0.0143 - $0.0264 | 2000 In stock |
Natural
|
Nylon 6/6
|
0.315 in
8.0 mm
|
0.031 in
0.8 mm
|
||
| $0.0413 - $0.0435 | Request the lead time here |
Natural
|
Nylon 6/6
|
0.567 in
14.4 mm
|
0.118 in
3.0 mm
|
||
| $0.1478 - $0.2724 | Request the lead time here |
Black
|
Nylon 6/6
|
1.181 in
30.0 mm
|
0.079 in
2.0 mm
|
||
| $0.0722 - $0.1331 | Request the lead time here |
Natural
|
Nylon 6/6
|
0.866 in
22.0 mm
|
0.079 in
2.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue