Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Metal Flat Washer used to insulate your fastener assembly from electricity and moisture. It offers good balance of mechanical strength with good temperature, chemical and abrasion resistance for use in a wide range of industrial applications.
It can help to ensure a secure and stable connection, and reduce the risk of damage to the material being fastened or the fastener itself.They provide full insulation, cushioning and spacing.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Colour | Material | Outside Diameter | Thickness | View | |
|---|---|---|---|---|---|---|---|
| $0.2363 - $0.2487 | 10 In stock |
Natural
|
Nylon 6/6
|
1.575 in
40.0 mm
|
0.118 in
3.0 mm
|
||
| $0.0305 - $0.0322 | 288 In stock |
Natural
|
Nylon 6/6
|
0.591 in
15.0 mm
|
0.063 in
1.6 mm
|
||
| $0.2131 - $0.2243 | Request the lead time here |
Natural
|
Nylon 6/6
|
1.575 in
40.0 mm
|
0.118 in
3.0 mm
|
||
| $0.0336 - $0.0618 | 2029 In stock |
Natural
|
Nylon 6/6
|
0.236 in
6.0 mm
|
0.039 in
1.0 mm
|
||
| $0.077 - $0.0809 | 1630 In stock |
Natural
|
Nylon 6/6
|
0.984 in
25.0 mm
|
0.063 in
1.6 mm
|
||
| $0.0283 - $0.0298 | Request the lead time here |
Natural
|
Nylon 6/6
|
0.217 in
5.5 mm
|
0.02 in
0.5 mm
|
||
| $0.0505 - $0.0931 | 2518 In stock |
Transparent
|
PC
|
0.315 in
8.0 mm
|
0.031 in
0.8 mm
|
||
| $0.0326 - $0.0601 | 2023 In stock |
Natural
|
Nylon 6/6
|
0.236 in
6.0 mm
|
0.02 in
0.5 mm
|
||
| $0.1046 - $0.1926 | 26 In stock |
Natural
|
Nylon 6/6
|
0.63 in
16.0 mm
|
0.079 in
2.0 mm
|
||
| $0.039 - $0.0719 | 2026 In stock |
Natural
|
Nylon 6/6
|
0.394 in
10.0 mm
|
0.031 in
0.8 mm
|
||
| $0.2185 - $0.4026 | 28 In stock |
Natural
|
Nylon 6/6
|
0.984 in
25.0 mm
|
0.118 in
3.0 mm
|
||
| $0.284 - $0.2989 | 22 In stock |
Transparent
|
PC
|
0.709 in
18.0 mm
|
0.063 in
1.6 mm
|
||
| $0.0383 - $0.0404 | 1015 In stock |
Natural
|
Nylon 6/6
|
0.709 in
18.0 mm
|
0.079 in
2.0 mm
|
||
| $0.146 - $0.1619 | 319 In stock |
Natural
|
Nylon 6/6
|
1.339 in
34.0 mm
|
0.059 in
1.5 mm
|
||
| $0.0218 - $0.0229 | 2030 In stock |
Natural
|
Nylon 6/6
|
0.315 in
8.0 mm
|
0.039 in
1.0 mm
|
||
| $0.1116 - $0.1176 | 308 In stock |
Natural
|
Nylon 6/6
|
1.339 in
34.0 mm
|
0.059 in
1.5 mm
|
||
| $0.0495 - $0.0522 | 1004 In stock |
Black
|
Nylon 6/6
|
0.945 in
24.0 mm
|
0.098 in
2.5 mm
|
||
| $0.0338 - $0.0356 | 1216 In stock |
Natural
|
PP
|
0.394 in
10.0 mm
|
0.039 in
1.0 mm
|
||
| $0.021 - $0.0219 | 1015 In stock |
Natural
|
PP
|
0.354 in
9.0 mm
|
0.031 in
0.8 mm
|
||
| $0.2182 - $0.2296 | Request the lead time here |
Natural
|
Nylon 6/6
|
1.457 in
37.0 mm
|
0.118 in
3.0 mm