Menu Search

Flat Washers - Plastic

In stock

Metal Flat Washer used to insulate your fastener assembly from electricity and moisture. It offers good balance of mechanical strength with good temperature, chemical and abrasion resistance for use in a wide range of industrial applications.

It can help to ensure a secure and stable connection, and reduce the risk of damage to the material being fastened or the fastener itself.They provide full insulation, cushioning and spacing.

  • Material: PA, PEEK, PC, POM, PVDF, PP
  • Colour: Natural, Black, Brown
  • Material Flammability Standard: , UL94 V-0, UL94 V-2, UL94 HB

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
329 results
Product SKUs information
Item Code Price range Availability Colour Material Outside Diameter Thickness View
$0.021 - $0.022 2028 In stock
Natural
Nylon 6/6
12.5 mm
1.6 mm
$0.0352 - $0.037 1096 In stock
Natural
Nylon 6/6
17.0 mm
1.6 mm
$0.0563 - $0.0594 1028 In stock
Natural
Nylon 6/6
20.0 mm
2.0 mm
$0.0883 - $0.093 1030 In stock
Natural
Nylon 6/6
26.0 mm
2.0 mm
$0.0686 - $0.0721 519 In stock
Natural
Nylon 6/6
25.0 mm
2.5 mm
$0.0269 - $0.0283 1011 In stock
Natural
Nylon 6/6
15.0 mm
1.5 mm
$0.0452 - $0.0476 1011 In stock
Natural
Nylon 6/6
18.0 mm
1.5 mm
1006840000VR $0.1332 - $0.1403 Request the lead time here
Natural
Nylon 6/6
34.0 mm
1.5 mm
$0.5651 - $0.6262 260 In stock
Natural
Nylon 6/6
40.0 mm
1.7 mm
$0.0304 - $0.032 1018 In stock
Natural
Nylon 6/6
20.0 mm
1.0 mm
$0.3231 - $0.3401 16 In stock
Natural
Nylon 6/6
44.0 mm
4.0 mm
$0.0385 - $0.0405 2430 In stock
Natural
Nylon 6/6
9.0 mm
0.8 mm
$0.2363 - $0.2487 10 In stock
Natural
Nylon 6/6
40.0 mm
3.0 mm
$0.3454 - $0.3827 1028 In stock
Natural
Nylon 6/6
15.9 mm
0.5 mm
$0.2131 - $0.2243 Request the lead time here
Natural
Nylon 6/6
40.0 mm
3.0 mm
$0.0336 - $0.0618 2029 In stock
Natural
Nylon 6/6
6.0 mm
1.0 mm
$0.0236 - $0.0249 2039 In stock
Natural
Nylon 6/6
12.0 mm
1.6 mm
$0.1959 - $0.2062 Request the lead time here
Natural
Nylon 6/6
40.0 mm
3.0 mm
$0.0322 - $0.0339 2038 In stock
Natural
Nylon 6/6
7.0 mm
0.5 mm
$0.164 - $0.3023 Request the lead time here
Natural
Nylon 6/6
25.0 mm
3.0 mm
  • of 17
Natural Nylon 6/6 - Inside Diameter 6.4 mm | 0.252 in; 12.5 mm | 0.492 in; Thickness 1.6 mm | 0.063 in;

0050300000VR

Price Range
$0.022 - $0.021

Stock Levels
2028 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Material Class
    Plastic
  • Washer Shape
    Round
  • Inside Diameter
    6.4 mm
Natural Nylon 6/6 - Inside Diameter 8.4 mm | 0.331 in; 17.0 mm | 0.669 in; Thickness 1.6 mm | 0.063 in;

0050350000VR

Price Range
$0.037 - $0.0352

Stock Levels
1096 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Material Class
    Plastic
  • Washer Shape
    Round
  • Inside Diameter
    8.4 mm
Natural Nylon 6/6 - Inside Diameter 8.4 mm | 0.331 in; 20.0 mm | 0.787 in; Thickness 2.0 mm | 0.079 in;

1001470000VR

Price Range
$0.0594 - $0.0563

Stock Levels
1028 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Material Class
    Plastic
  • Washer Shape
    Round
  • Inside Diameter
    8.4 mm
Natural Nylon 6/6 - Inside Diameter 4.5 mm | 0.177 in; 26.0 mm | 1.024 in; Thickness 2.0 mm | 0.079 in;

1005090000VR

Price Range
$0.093 - $0.0883

Stock Levels
1030 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Material Class
    Plastic
  • Washer Shape
    Round
  • Inside Diameter
    4.5 mm
Natural Nylon 6/6 - Inside Diameter 5.3 mm | 0.209 in; 25.0 mm | 0.984 in; Thickness 2.5 mm | 0.098 in;

033050000001

Price Range
$0.0721 - $0.0686

Stock Levels
519 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Material Class
    Plastic
  • Washer Shape
    Round
  • Inside Diameter
    5.3 mm
Natural Nylon 6/6 Flat Washer - Inside Diameter 5.3 mm | 0.209 in; 15.0 mm | 0.591 in; Thickness 1.5 mm | 0.059 in;

032050100001

Price Range
$0.0283 - $0.0269

Stock Levels
1011 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Material Class
    Plastic
  • Washer Shape
    Round
  • Inside Diameter
    5.3 mm
Natural Nylon 6/6 - Inside Diameter 5.3 mm | 0.209 in; 18.0 mm | 0.709 in; Thickness 1.5 mm | 0.059 in;

1007080000VR

Price Range
$0.0476 - $0.0452

Stock Levels
1011 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Material Class
    Plastic
  • Washer Shape
    Round
  • Inside Diameter
    5.3 mm
Natural Nylon 6/6 - Inside Diameter 22.2 mm | 0.874 in; 34.0 mm | 1.339 in; Thickness 1.5 mm | 0.059 in;

1006840000VR

Price Range
$0.1403 - $0.1332

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Material Class
    Plastic
  • Washer Shape
    Round
  • Inside Diameter
    22.2 mm
Natural Nylon 6/6 - Inside Diameter 25.2 mm | 0.992 in; 40.0 mm | 1.575 in; Thickness 1.7 mm | 0.067 in;

1006860000VR

Price Range
$0.6262 - $0.5651

Stock Levels
260 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Material Class
    Plastic
  • Washer Shape
    Round
  • Inside Diameter
    25.2 mm
Natural Nylon 6/6 - Inside Diameter 10.2 mm | 0.402 in; 20.0 mm | 0.787 in; Thickness 1.0 mm | 0.039 in;

1001530000VR

Price Range
$0.032 - $0.0304

Stock Levels
1018 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Material Class
    Plastic
  • Washer Shape
    Round
  • Inside Diameter
    10.2 mm
Natural Nylon 6/6 Flat Washer - Inside Diameter 25.0 mm | 0.984 in; 44.0 mm | 1.732 in; Thickness 4.0 mm | 0.157 in;

0051030000VR

Price Range
$0.3401 - $0.3231

Stock Levels
16 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Material Class
    Plastic
  • Washer Shape
    Round
  • Inside Diameter
    25.0 mm
Natural Nylon 6/6 Flat Washer - Inside Diameter 4.3 mm | 0.169 in; 9.0 mm | 0.354 in; Thickness 0.8 mm | 0.031 in;

003040700001

Price Range
$0.0405 - $0.0385

Stock Levels
2430 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Material Class
    Plastic
  • Washer Shape
    Round
  • Inside Diameter
    4.3 mm
Natural Nylon 6/6 - Inside Diameter 17.0 mm | 0.669 in; 40.0 mm | 1.575 in; Thickness 3.0 mm | 0.118 in;

1008440000VR

Price Range
$0.2487 - $0.2363

Stock Levels
10 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Material Class
    Plastic
  • Washer Shape
    Round
  • Inside Diameter
    17.0 mm
Natural Nylon 6/6 - Inside Diameter 6.5 mm | 0.256 in; 15.9 mm | 0.626 in; Thickness 0.5 mm | 0.02 in;

1002380000VR

Price Range
$0.3827 - $0.3454

Stock Levels
1028 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Material Class
    Plastic
  • Washer Shape
    Round
  • Inside Diameter
    6.5 mm
Natural Nylon 6/6 - Inside Diameter 13.0 mm | 0.512 in; Outside Diameter - 40.0 mm | 1.575 in; Thickness 3.0 mm | 0.118 in;

1020570000VR

Price Range
$0.2243 - $0.2131

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Material Class
    Plastic
  • Washer Shape
    Round
  • Inside Diameter
    13.0 mm
Natural Nylon 6/6 - Inside Diameter 3.1 mm | 0.122 in; 6.0 mm | 0.236 in; Thickness 1.0 mm | 0.039 in;

1006020000VR

Price Range
$0.0618 - $0.0336

Stock Levels
2029 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Material Class
    Plastic
  • Washer Shape
    Round
  • Inside Diameter
    3.1 mm
Natural Nylon 6/6 - Inside Diameter 5.3 mm | 0.209 in; 12.0 mm | 0.472 in; Thickness 1.6 mm | 0.063 in;

1007090000VR

Price Range
$0.0249 - $0.0236

Stock Levels
2039 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Material Class
    Plastic
  • Washer Shape
    Round
  • Inside Diameter
    5.3 mm
Natural Nylon 6/6 Flat Washer - Inside Diameter 13.0 mm | 0.512 in; 40.0 mm | 1.575 in; Thickness 3.0 mm | 0.118 in;

032120100001

Price Range
$0.2062 - $0.1959

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Material Class
    Plastic
  • Washer Shape
    Round
  • Inside Diameter
    13.0 mm
Natural Nylon 6/6 Flat Washer - Inside Diameter 3.2 mm | 0.126 in; 7.0 mm | 0.276 in; Thickness 0.5 mm | 0.02 in;

003030500001

Price Range
$0.0339 - $0.0322

Stock Levels
2038 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Material Class
    Plastic
  • Washer Shape
    Round
  • Inside Diameter
    3.2 mm
Natural Nylon 6/6 - Inside Diameter 10.2 mm | 0.402 in; 25.0 mm | 0.984 in; Thickness 3.0 mm | 0.118 in;

1008880000VR

Price Range
$0.3023 - $0.164

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Material Class
    Plastic
  • Washer Shape
    Round
  • Inside Diameter
    10.2 mm