Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Metal Flat Washer used to insulate your fastener assembly from electricity and moisture. It offers good balance of mechanical strength with good temperature, chemical and abrasion resistance for use in a wide range of industrial applications.
It can help to ensure a secure and stable connection, and reduce the risk of damage to the material being fastened or the fastener itself.They provide full insulation, cushioning and spacing.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Colour | Material | Outside Diameter | Thickness | View | |
|---|---|---|---|---|---|---|---|
| $0.8015 - $1.4763 | 31 In stock |
Natural
|
Nylon 6/6
|
1.102 in
28.0 mm
|
0.098 in
2.5 mm
|
||
| $0.1111 - $0.117 | 1020 In stock |
Natural
|
Nylon 6/6
|
0.709 in
18.0 mm
|
0.063 in
1.6 mm
|
||
| $0.0251 - $0.0463 | Request the lead time here |
Natural
|
Nylon 6/6
|
0.433 in
11.0 mm
|
0.063 in
1.6 mm
|
||
| $0.0236 - $0.0249 | 2026 In stock |
Natural
|
Nylon 6/6
|
0.472 in
12.0 mm
|
0.063 in
1.6 mm
|
||
| 0050230500VR | $0.1228 - $0.1293 | Request the lead time here |
Grey
|
PVDF
|
0.394 in
10.0 mm
|
0.039 in
1.0 mm
|
|
| $0.0331 - $0.0349 | 1026 In stock |
Natural
|
Nylon 6/6
|
0.63 in
16.0 mm
|
0.039 in
1.0 mm
|
||
| $0.0716 - $0.0753 | 1029 In stock |
Natural
|
Nylon 6/6
|
0.551 in
14.0 mm
|
0.059 in
1.5 mm
|
||
| $0.0704 - $0.074 | 520 In stock |
Natural
|
Nylon 6/6
|
0.984 in
25.0 mm
|
0.098 in
2.5 mm
|
||
| $0.0227 - $0.0239 | 1020 In stock |
Natural
|
Nylon 6/6
|
0.512 in
13.0 mm
|
0.11 in
2.8 mm
|
||
| $0.2169 - $0.2283 | 1708 In stock |
Natural
|
Nylon 6/6
|
1.575 in
40.0 mm
|
0.118 in
3.0 mm
|
||
| 1006770000VR | $0.0332 - $0.0349 | 760 In stock |
Natural
|
Nylon 6/6
|
0.709 in
18.0 mm
|
0.047 in
1.2 mm
|
|
| $0.052 - $0.0959 | 8021 In stock |
Natural
|
Nylon 6/6
|
0.472 in
12.0 mm
|
0.039 in
1.0 mm
|
||
| $0.146 - $0.1619 | 319 In stock |
Natural
|
Nylon 6/6
|
1.339 in
34.0 mm
|
0.059 in
1.5 mm
|
||
| $0.0218 - $0.0229 | 2030 In stock |
Natural
|
Nylon 6/6
|
0.315 in
8.0 mm
|
0.039 in
1.0 mm
|
||
| $0.1116 - $0.1176 | 308 In stock |
Natural
|
Nylon 6/6
|
1.339 in
34.0 mm
|
0.059 in
1.5 mm
|
||
| $0.0228 - $0.042 | 2032 In stock |
Natural
|
Nylon 6/6
|
0.315 in
8.0 mm
|
0.039 in
1.0 mm
|
||
| $0.1341 - $0.1411 | 210 In stock |
Natural
|
Nylon 6/6
|
1.457 in
37.0 mm
|
0.118 in
3.0 mm
|
||
| $0.5702 - $0.6002 | 10 In stock |
|
PVDF
|
0.787 in
20.0 mm
|
0.079 in
2.0 mm
|
||
| $0.2452 - $0.2582 | 49 In stock |
Natural
|
Nylon 6/6
|
1.26 in
32.0 mm
|
0.118 in
3.0 mm
|
||
| $0.7066 - $0.7439 | Request the lead time here |
Natural
|
Nylon 6/6
|
1.929 in
49.0 mm
|
0.157 in
4.0 mm