Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Metal Flat Washer used to insulate your fastener assembly from electricity and moisture. It offers good balance of mechanical strength with good temperature, chemical and abrasion resistance for use in a wide range of industrial applications.
It can help to ensure a secure and stable connection, and reduce the risk of damage to the material being fastened or the fastener itself.They provide full insulation, cushioning and spacing.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Colour | Material | Outside Diameter | Thickness | View | |
|---|---|---|---|---|---|---|---|
| $0.0487 - $0.0512 | 20 In stock |
Natural
|
Nylon 6/6
|
0.63 in
16.0 mm
|
0.118 in
3.0 mm
|
||
| $0.0233 - $0.0246 | 2027 In stock |
Natural
|
Nylon 6/6
|
0.5 in
12.7 mm
|
0.055 in
1.4 mm
|
||
| $0.064 - $0.0674 | 1030 In stock |
Natural
|
Nylon 6/6
|
0.866 in
22.0 mm
|
0.079 in
2.0 mm
|
||
| $0.7791 - $0.82 | Request the lead time here |
Natural
|
Nylon 6/6
|
1.969 in
50.0 mm
|
0.157 in
4.0 mm
|
||
| $0.1693 - $0.1783 | 19 In stock |
Natural
|
Nylon 6/6
|
1.969 in
50.0 mm
|
0.118 in
3.0 mm
|
||
| $0.0401 - $0.0421 | 6010 In stock |
Natural
|
Nylon 6/6
|
0.354 in
9.0 mm
|
0.039 in
1.0 mm
|
||
| $0.0293 - $0.0308 | 2030 In stock |
Natural
|
Nylon 6/6
|
0.197 in
5.0 mm
|
0.079 in
2.0 mm
|
||
| $0.0834 - $0.0879 | 1017 In stock |
Natural
|
Nylon 6/6
|
0.984 in
25.0 mm
|
0.079 in
2.0 mm
|
||
| $0.0305 - $0.0322 | 288 In stock |
Natural
|
Nylon 6/6
|
0.591 in
15.0 mm
|
0.063 in
1.6 mm
|
||
| $1.4725 - $1.55 | Request the lead time here |
Natural
|
Nylon 6/6
|
2.835 in
72.0 mm
|
0.197 in
5.0 mm
|
||
| $0.0752 - $0.1386 | 1030 In stock |
Natural
|
Nylon 6/6
|
0.63 in
16.0 mm
|
0.039 in
1.0 mm
|
||
| $0.077 - $0.0809 | 1630 In stock |
Natural
|
Nylon 6/6
|
0.984 in
25.0 mm
|
0.063 in
1.6 mm
|
||
| $0.0439 - $0.0808 | Request the lead time here |
Natural
|
Nylon 6/6
|
0.472 in
12.0 mm
|
0.039 in
1.0 mm
|
||
| $0.0505 - $0.0931 | 2518 In stock |
Transparent
|
PC
|
0.315 in
8.0 mm
|
0.031 in
0.8 mm
|
||
| $0.0326 - $0.0601 | 2023 In stock |
Natural
|
Nylon 6/6
|
0.236 in
6.0 mm
|
0.02 in
0.5 mm
|
||
| $0.0379 - $0.0398 | 2030 In stock |
Natural
|
Nylon 6/6
|
0.276 in
7.0 mm
|
0.039 in
1.0 mm
|
||
| $0.039 - $0.0719 | 2026 In stock |
Natural
|
Nylon 6/6
|
0.394 in
10.0 mm
|
0.031 in
0.8 mm
|
||
| $0.2185 - $0.4026 | 28 In stock |
Natural
|
Nylon 6/6
|
0.984 in
25.0 mm
|
0.118 in
3.0 mm
|
||
| $0.0981 - $0.1032 | 508 In stock |
Natural
|
Nylon 6/6
|
0.787 in
20.0 mm
|
0.118 in
3.0 mm
|
||
| $0.0406 - $0.0748 | 2030 In stock |
Natural
|
Nylon 6/6
|
0.315 in
8.0 mm
|
0.039 in
1.0 mm