Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Metal Flat Washer used to insulate your fastener assembly from electricity and moisture. It offers good balance of mechanical strength with good temperature, chemical and abrasion resistance for use in a wide range of industrial applications.
It can help to ensure a secure and stable connection, and reduce the risk of damage to the material being fastened or the fastener itself.They provide full insulation, cushioning and spacing.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Colour | Material | Outside Diameter | Thickness | View | |
|---|---|---|---|---|---|---|---|
| $0.0383 - $0.0404 | 1015 In stock |
Natural
|
Nylon 6/6
|
0.709 in
18.0 mm
|
0.079 in
2.0 mm
|
||
| $0.0235 - $0.0248 | 2027 In stock |
Natural
|
Nylon 6/6
|
0.394 in
10.0 mm
|
0.118 in
3.0 mm
|
||
| $0.0193 - $0.0202 | 1612 In stock |
Natural
|
Nylon 6/6
|
0.551 in
14.0 mm
|
0.047 in
1.2 mm
|
||
| $0.0527 - $0.0554 | 510 In stock |
Natural
|
Nylon 6/6
|
1.024 in
26.0 mm
|
0.055 in
1.4 mm
|
||
| $0.0435 - $0.0457 | 1015 In stock |
Natural
|
Nylon 6/6
|
0.945 in
24.0 mm
|
0.055 in
1.4 mm
|
||
| $0.2002 - $0.2107 | 10 In stock |
Grey
|
PVDF
|
0.63 in
16.0 mm
|
0.063 in
1.6 mm
|
||
| $0.0387 - $0.0408 | 1017 In stock |
Natural
|
Nylon 6/6
|
0.709 in
18.0 mm
|
0.059 in
1.5 mm
|
||
| $0.2557 - $0.2692 | Request the lead time here |
Natural
|
Nylon 6/6
|
1.575 in
40.0 mm
|
0.118 in
3.0 mm
|
||
| $0.1285 - $0.1353 | 265 In stock |
Natural
|
Nylon 6/6
|
1.181 in
30.0 mm
|
0.118 in
3.0 mm
|
||
| $0.0267 - $0.0281 | 2005 In stock |
Black
|
Nylon 6/6
|
0.787 in
20.0 mm
|
0.079 in
2.0 mm
|
||
| $0.6475 - $0.6815 | Request the lead time here |
Natural
|
Nylon 6/6
|
1.417 in
36.0 mm
|
0.118 in
3.0 mm
|
||
| $0.0824 - $0.0866 | 20 In stock |
Natural
|
Nylon 6/6
|
0.787 in
20.0 mm
|
0.079 in
2.0 mm
|
||
| 1007250000VR | $0.0563 - $0.0594 | 25 In stock |
Natural
|
Nylon 6/6
|
0.827 in
21.0 mm
|
0.079 in
2.0 mm
|
|
| $0.3524 - $0.3708 | 10 In stock |
Natural
|
Nylon 6/6
|
1.969 in
50.0 mm
|
0.118 in
3.0 mm
|
||
| 0050230500VR | $0.1228 - $0.1293 | Request the lead time here |
Grey
|
PVDF
|
0.394 in
10.0 mm
|
0.039 in
1.0 mm
|
|
| $0.0331 - $0.0349 | 1026 In stock |
Natural
|
Nylon 6/6
|
0.63 in
16.0 mm
|
0.039 in
1.0 mm
|
||
| $0.0338 - $0.0356 | 1216 In stock |
Natural
|
PP
|
0.394 in
10.0 mm
|
0.039 in
1.0 mm
|
||
| $0.0314 - $0.0331 | 2030 In stock |
Natural
|
Nylon 6/6
|
0.197 in
5.0 mm
|
0.118 in
3.0 mm
|
||
| $0.0391 - $0.0412 | 1030 In stock |
Natural
|
Nylon 6/6
|
0.394 in
10.0 mm
|
0.039 in
1.0 mm
|
||
| $0.0563 - $0.0594 | 1028 In stock |
Natural
|
Nylon 6/6
|
0.787 in
20.0 mm
|
0.079 in
2.0 mm