Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Metal Flat Washer used to insulate your fastener assembly from electricity and moisture. It offers good balance of mechanical strength with good temperature, chemical and abrasion resistance for use in a wide range of industrial applications.
It can help to ensure a secure and stable connection, and reduce the risk of damage to the material being fastened or the fastener itself.They provide full insulation, cushioning and spacing.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Colour | Material | Outside Diameter | Thickness | View | |
|---|---|---|---|---|---|---|---|
| 1007880000VR | $0.0336 - $0.0355 | 1030 In stock |
Natural
|
Nylon 6/6
|
0.315 in
8.0 mm
|
0.098 in
2.5 mm
|
|
| $0.1246 - $0.1313 | 267 In stock |
Natural
|
Nylon 6/6
|
1.181 in
30.0 mm
|
0.118 in
3.0 mm
|
||
| 1006770000VR | $0.0332 - $0.0349 | 760 In stock |
Natural
|
Nylon 6/6
|
0.709 in
18.0 mm
|
0.047 in
1.2 mm
|
|
| $0.0293 - $0.0308 | 25 In stock |
Natural
|
Nylon 6/6
|
0.709 in
18.0 mm
|
0.047 in
1.2 mm
|
||
| $0.0384 - $0.0707 | 2030 In stock |
Natural
|
Nylon 6/6
|
0.315 in
8.0 mm
|
0.031 in
0.8 mm
|
||
| $0.1116 - $0.1176 | 1030 In stock |
Natural
|
Nylon 6/6
|
1.181 in
30.0 mm
|
0.098 in
2.5 mm
|
||
| $0.0401 - $0.0421 | 6010 In stock |
Natural
|
Nylon 6/6
|
0.354 in
9.0 mm
|
0.039 in
1.0 mm
|
||
| $0.0329 - $0.0347 | 2013 In stock |
Natural
|
Nylon 6/6
|
0.315 in
8.0 mm
|
0.02 in
0.5 mm
|
||
| $0.0273 - $0.0287 | 1013 In stock |
Natural
|
Nylon 6/6
|
0.591 in
15.0 mm
|
0.059 in
1.5 mm
|
||
| $1.4725 - $1.55 | Request the lead time here |
Natural
|
Nylon 6/6
|
2.835 in
72.0 mm
|
0.197 in
5.0 mm
|
||
| $0.0752 - $0.1386 | 1030 In stock |
Natural
|
Nylon 6/6
|
0.63 in
16.0 mm
|
0.039 in
1.0 mm
|
||
| $0.0299 - $0.0314 | 2028 In stock |
Natural
|
Nylon 6/6
|
0.394 in
10.0 mm
|
0.059 in
1.5 mm
|
||
| $0.0293 - $0.0308 | 2030 In stock |
Natural
|
Nylon 6/6
|
0.197 in
5.0 mm
|
0.079 in
2.0 mm
|
||
| $0.4259 - $0.4484 | Request the lead time here |
Natural
|
Nylon 6/6
|
2.362 in
60.0 mm
|
0.157 in
4.0 mm
|
||
| $0.7066 - $0.7439 | Request the lead time here |
Natural
|
Nylon 6/6
|
1.929 in
49.0 mm
|
0.157 in
4.0 mm
|
||
| $0.0248 - $0.0261 | 1020 In stock |
Natural
|
Nylon 6/6
|
0.354 in
9.0 mm
|
0.039 in
1.0 mm
|
||
| $0.0791 - $0.0831 | 420 In stock |
Natural
|
PP
|
0.787 in
20.0 mm
|
0.079 in
2.0 mm
|
||
| $0.7791 - $0.82 | Request the lead time here |
Natural
|
Nylon 6/6
|
1.969 in
50.0 mm
|
0.157 in
4.0 mm
|
||
| $0.0358 - $0.0377 | 1026 In stock |
Natural
|
Nylon 6/6
|
0.626 in
15.9 mm
|
0.098 in
2.5 mm
|
||
| $0.0323 - $0.034 | 1028 In stock |
Natural
|
Nylon 6/6
|
0.669 in
17.0 mm
|
0.079 in
2.0 mm