Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Metal Flat Washer used to insulate your fastener assembly from electricity and moisture. It offers good balance of mechanical strength with good temperature, chemical and abrasion resistance for use in a wide range of industrial applications.
It can help to ensure a secure and stable connection, and reduce the risk of damage to the material being fastened or the fastener itself.They provide full insulation, cushioning and spacing.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Colour | Material | Outside Diameter | Thickness | View | |
|---|---|---|---|---|---|---|---|
| $0.0571 - $0.0601 | 1020 In stock |
Natural
|
Nylon 6/6
|
0.787 in
20.0 mm
|
0.079 in
2.0 mm
|
||
| $0.2008 - $0.2114 | Request the lead time here |
Natural
|
Nylon 6/6
|
1.339 in
34.0 mm
|
0.118 in
3.0 mm
|
||
| $0.2268 - $0.2388 | Request the lead time here |
Natural
|
Nylon 6/6
|
1.26 in
32.0 mm
|
0.118 in
3.0 mm
|
||
| $0.2169 - $0.2283 | 1708 In stock |
Natural
|
Nylon 6/6
|
1.575 in
40.0 mm
|
0.118 in
3.0 mm
|
||
| $0.071 - $0.0823 | 519 In stock |
Natural
|
Nylon 6/6
|
0.709 in
18.0 mm
|
0.059 in
1.5 mm
|
||
| $0.1046 - $0.1926 | 26 In stock |
Natural
|
Nylon 6/6
|
0.63 in
16.0 mm
|
0.079 in
2.0 mm
|
||
| $0.039 - $0.0719 | 2026 In stock |
Natural
|
Nylon 6/6
|
0.394 in
10.0 mm
|
0.031 in
0.8 mm
|
||
| $0.0439 - $0.0808 | Request the lead time here |
Natural
|
Nylon 6/6
|
0.472 in
12.0 mm
|
0.039 in
1.0 mm
|
||
| $0.3988 - $0.4196 | 16 In stock |
Natural
|
Nylon 6/6
|
2.185 in
55.5 mm
|
0.157 in
4.0 mm
|
||
| $0.0655 - $0.0689 | 10 In stock |
Natural
|
Nylon 6/6
|
0.945 in
24.0 mm
|
0.098 in
2.5 mm
|
||
| $0.3809 - $0.401 | 510 In stock |
Natural
|
Nylon 6/6
|
1.969 in
50.0 mm
|
0.118 in
3.0 mm
|
||
| $0.0281 - $0.0296 | 2029 In stock |
Natural
|
Nylon 6/6
|
0.551 in
14.0 mm
|
0.047 in
1.2 mm
|
||
| $0.1158 - $0.122 | 508 In stock |
Natural
|
Nylon 6/6
|
1.181 in
30.0 mm
|
0.118 in
3.0 mm
|
||
| $0.146 - $0.1619 | 319 In stock |
Natural
|
Nylon 6/6
|
1.339 in
34.0 mm
|
0.059 in
1.5 mm
|
||
| $0.0236 - $0.0249 | 2026 In stock |
Natural
|
Nylon 6/6
|
0.472 in
12.0 mm
|
0.063 in
1.6 mm
|
||
| $0.0562 - $0.059 | 1030 In stock |
Natural
|
Nylon 6/6
|
0.354 in
9.0 mm
|
0.091 in
2.3 mm
|
||
| $0.0634 - $0.0668 | Request the lead time here |
Natural
|
Nylon 6/6
|
0.866 in
22.0 mm
|
0.079 in
2.0 mm
|
||
| $0.1112 - $0.1171 | 11 In stock |
Natural
|
Nylon 6/6
|
1.024 in
26.0 mm
|
0.079 in
2.0 mm
|
||
| $0.057 - $0.06 | 1030 In stock |
Natural
|
Nylon 6/6
|
0.63 in
16.0 mm
|
0.039 in
1.0 mm
|
||
| $0.4133 - $0.435 | Request the lead time here |
Natural
|
Nylon 6/6
|
1.339 in
34.0 mm
|
0.118 in
3.0 mm