Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Metal Flat Washer used to insulate your fastener assembly from electricity and moisture. It offers good balance of mechanical strength with good temperature, chemical and abrasion resistance for use in a wide range of industrial applications.
It can help to ensure a secure and stable connection, and reduce the risk of damage to the material being fastened or the fastener itself.They provide full insulation, cushioning and spacing.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Colour | Material | Outside Diameter | Thickness | View | |
|---|---|---|---|---|---|---|---|
| $0.5205 - $0.5479 | 10 In stock |
Natural
|
Nylon 6/6
|
2.362 in
60.0 mm
|
0.157 in
4.0 mm
|
||
| $0.0111 - $0.0204 | 2510 In stock |
Natural
|
Nylon 6/6
|
0.394 in
10.0 mm
|
0.031 in
0.8 mm
|
||
| $0.0422 - $0.0444 | 1019 In stock |
Natural
|
Nylon 6/6
|
0.709 in
18.0 mm
|
0.079 in
2.0 mm
|
||
| $0.0299 - $0.0314 | 2030 In stock |
Natural
|
Nylon 6/6
|
0.551 in
14.0 mm
|
0.047 in
1.2 mm
|
||
| $0.021 - $0.022 | 2028 In stock |
Natural
|
Nylon 6/6
|
0.492 in
12.5 mm
|
0.063 in
1.6 mm
|
||
| $0.0352 - $0.037 | 2018 In stock |
Natural
|
Nylon 6/6
|
0.709 in
18.0 mm
|
0.059 in
1.5 mm
|
||
| $0.2452 - $0.2582 | 49 In stock |
Natural
|
Nylon 6/6
|
1.26 in
32.0 mm
|
0.118 in
3.0 mm
|
||
| $0.0278 - $0.0293 | 1008 In stock |
Natural
|
Nylon 6/6
|
0.591 in
15.0 mm
|
0.059 in
1.5 mm
|
||
| $0.3231 - $0.3401 | 16 In stock |
Natural
|
Nylon 6/6
|
1.732 in
44.0 mm
|
0.157 in
4.0 mm
|
||
| $0.0686 - $0.0721 | 519 In stock |
Natural
|
Nylon 6/6
|
0.984 in
25.0 mm
|
0.098 in
2.5 mm
|
||
| $0.0435 - $0.0457 | 1015 In stock |
Natural
|
Nylon 6/6
|
0.945 in
24.0 mm
|
0.055 in
1.4 mm
|
||
| $0.0452 - $0.0476 | 1011 In stock |
Natural
|
Nylon 6/6
|
0.709 in
18.0 mm
|
0.059 in
1.5 mm
|
||
| $0.0387 - $0.0408 | 1017 In stock |
Natural
|
Nylon 6/6
|
0.709 in
18.0 mm
|
0.059 in
1.5 mm
|
||
| $0.0878 - $0.0925 | Request the lead time here |
Natural
|
Nylon 6/6
|
1.063 in
27.0 mm
|
0.098 in
2.5 mm
|
||
| $0.0467 - $0.0492 | 1030 In stock |
Natural
|
Nylon 6/6
|
0.472 in
12.0 mm
|
0.039 in
1.0 mm
|
||
| $0.7045 - $0.7416 | 10 In stock |
Natural
|
PVDF
|
1.181 in
30.0 mm
|
0.118 in
3.0 mm
|
||
| $0.0299 - $0.0314 | 23 In stock |
Natural
|
Nylon 6/6
|
0.591 in
15.0 mm
|
0.059 in
1.5 mm
|
||
| $0.0487 - $0.0512 | 20 In stock |
Natural
|
Nylon 6/6
|
0.63 in
16.0 mm
|
0.118 in
3.0 mm
|
||
| $0.7066 - $0.7439 | Request the lead time here |
Natural
|
Nylon 6/6
|
1.929 in
49.0 mm
|
0.157 in
4.0 mm
|
||
| $0.064 - $0.0674 | 1030 In stock |
Natural
|
Nylon 6/6
|
0.866 in
22.0 mm
|
0.079 in
2.0 mm