Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Rubber Flat Washer used to insulate your fastener assembly from electricity and moisture. It offers good balance of mechanical strength with good temperature, chemical and abrasion resistance for use in a wide range of industrial applications.
It can help to ensure a secure and stable connection, and reduce the risk of damage to the material being fastened or the fastener itself.They provide full insulation, cushioning and spacing.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Colour | Material | Outside Diameter | Thickness | View | |
|---|---|---|---|---|---|---|---|
| 0050152001VR | $0.045 - $0.0473 | 3029 In stock |
Black
|
TPE/TPV
|
0.354 in
9.0 mm
|
0.031 in
0.8 mm
|
|
| $0.0427 - $0.045 | 1030 In stock |
Black
|
TPE/TPV
|
0.63 in
16.0 mm
|
0.063 in
1.6 mm
|
||
| $0.0728 - $0.0842 | 1015 In stock |
Black
|
TPE/TPV
|
0.945 in
24.0 mm
|
0.079 in
2.0 mm
|
||
| $0.0454 - $0.0477 | 2300 In stock |
Black
|
TPE/TPV
|
0.472 in
12.0 mm
|
0.063 in
1.6 mm
|
||
| 0050652001VR | $0.1267 - $0.1334 | 506 In stock |
Black
|
TPE/TPV
|
1.181 in
30.0 mm
|
0.118 in
3.0 mm
|
|
| $0.0292 - $0.0309 | 1020 In stock |
Black
|
TPE/TPV
|
0.354 in
9.0 mm
|
0.031 in
0.8 mm
|
||
| $0.0514 - $0.0541 | 1002 In stock |
Black
|
TPE/TPV
|
0.709 in
18.0 mm
|
0.063 in
1.6 mm
|
||
| $0.0219 - $0.023 | 1020 In stock |
Black
|
TPE/TPV
|
0.591 in
15.0 mm
|
0.047 in
1.2 mm
|
||
| $0.0788 - $0.0829 | 1010 In stock |
Black
|
TPE/TPV
|
0.866 in
22.0 mm
|
0.079 in
2.0 mm
|
||
| $0.2495 - $0.2627 | 520 In stock |
Black
|
TPE/TPV
|
1.457 in
37.0 mm
|
0.118 in
3.0 mm
|
||
| 0040222001VR | $0.0299 - $0.0316 | 2024 In stock |
Black
|
TPE/TPV
|
0.472 in
12.0 mm
|
0.039 in
1.0 mm
|
|
| $0.3707 - $0.3902 | 269 In stock |
Black
|
TPE/TPV
|
1.969 in
50.0 mm
|
0.118 in
3.0 mm
|
||
| $0.0884 - $0.1629 | 1930 In stock |
Black
|
TPE/TPV
|
0.787 in
20.0 mm
|
0.079 in
2.0 mm
|
||
| $0.0744 - $0.0783 | 768 In stock |
Black
|
TPE/TPV
|
0.945 in
24.0 mm
|
0.098 in
2.5 mm
|
||
| $0.819 - $0.8621 | 256 In stock |
Black
|
TPE/TPV
|
1.339 in
34.0 mm
|
0.118 in
3.0 mm
|
||
| $0.2467 - $0.2597 | 258 In stock |
Black
|
TPE/TPV
|
1.457 in
37.0 mm
|
0.118 in
3.0 mm
|
||
| $0.0266 - $0.0309 | 4110 In stock |
Black
|
TPE/TPV
|
0.315 in
8.0 mm
|
0.031 in
0.8 mm
|
||
| $0.042 - $0.0774 | 1005 In stock |
Black
|
TPE/TPV
|
0.394 in
10.0 mm
|
0.031 in
0.8 mm
|
||
| $0.1708 - $0.1798 | 519 In stock |
Black
|
TPE/TPV
|
1.181 in
30.0 mm
|
0.118 in
3.0 mm
|
||
| $0.0433 - $0.0457 | 1032 In stock |
Black
|
TPE/TPV
|
0.551 in
14.0 mm
|
0.047 in
1.2 mm