Menu Search

Flexible End Caps - Oil and Grease Resistant

In stock

Flexible End Caps are made from flexible material that is able to stretch on to larger diameters for a snug fit. They provide excellent protection for threaded applications.

The cap features a hanging tab, which allows them to be used with wire hooks. They are an ideal solution for masking applications.

The caps are highly resistance to shredding, making them a durable product. The Green PVC option is suitable for use in oil and grease applications.

  • Material: Polyvinyl Chloride (PVC)
  • Colours: Black and Green

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
42 results
Product SKUs information
Item Code Price range Availability Colour Material Inside Height Inside Diameter View
$0.1254 - $0.231 Request the lead time here
Green
Vinyl
$0.4119 - $0.7587 Request the lead time here
Green
Vinyl
$0.1339 - $0.2465 Request the lead time here
Green
Vinyl
$0.1844 - $0.3398 Request the lead time here
Green
Vinyl
$0.2987 - $0.5501 Request the lead time here
Green
Vinyl
$0.2526 - $0.4655 Request the lead time here
Green
Vinyl
$0.2006 - $0.3696 Request the lead time here
Green
Vinyl
$0.4036 - $0.7434 Request the lead time here
Black
PVC
$0.2067 - $0.3808 495 In stock
Black
PVC
$0.3856 - $0.7102 Request the lead time here
Green
Vinyl
$0.0891 - $0.1641 Request the lead time here
Black
PVC
$0.3046 - $0.5613 Request the lead time here
Black
PVC
$0.1024 - $0.1889 Request the lead time here
Green
Vinyl
$0.2218 - $0.4087 Request the lead time here
Green
Vinyl
12702 $0.13 - $0.2394 18 In stock
Black
PVC
$0.1174 - $0.2163 Request the lead time here
Black
PVC
$0.3746 - $0.69 20 In stock
Green
Vinyl
$0.3481 - $0.6411 Request the lead time here
Black
PVC
$0.43 - $0.792 Request the lead time here
Green
Vinyl
$0.2312 - $0.8834 8 In stock
Black
PVC
  • of 3
Flexible End Cap Inside Diameter - 6.0 mm | 0.236 in 25.0 mm | 0.984 in Vinyl Green

12227

Price Range
$0.231 - $0.1254

Stock Levels
Request the lead time here
Attributes
  • Fitting Style
    Push Fit
  • Colour
    Green
  • Full Material
    Vinyl
Flexible End Cap Inside Diameter - 26.0 mm | 1.024 in 34.5 mm | 1.358 in Vinyl Green

12247

Price Range
$0.7587 - $0.4119

Stock Levels
Request the lead time here
Attributes
  • Fitting Style
    Push Fit
  • Colour
    Green
  • Full Material
    Vinyl
Flexible End Cap Inside Diameter - 9.0 mm | 0.354 in 25.0 mm | 0.984 in Vinyl Green

12230

Price Range
$0.2465 - $0.1339

Stock Levels
Request the lead time here
Attributes
  • Fitting Style
    Push Fit
  • Colour
    Green
  • Full Material
    Vinyl
Flexible End Cap Inside Diameter - 14.0 mm | 0.551 in 28.5 mm | 1.122 in Vinyl Green

12235

Price Range
$0.3398 - $0.1844

Stock Levels
Request the lead time here
Attributes
  • Fitting Style
    Push Fit
  • Colour
    Green
  • Full Material
    Vinyl
Flexible End Cap Inside Diameter - 21.0 mm | 0.827 in 34.5 mm | 1.358 in Vinyl Green

12242

Price Range
$0.5501 - $0.2987

Stock Levels
Request the lead time here
Attributes
  • Fitting Style
    Push Fit
  • Colour
    Green
  • Full Material
    Vinyl
Flexible End Cap Inside Diameter - 18.0 mm | 0.709 in 29.5 mm | 1.161 in Vinyl Green

12239

Price Range
$0.4655 - $0.2526

Stock Levels
Request the lead time here
Attributes
  • Fitting Style
    Push Fit
  • Colour
    Green
  • Full Material
    Vinyl
Flexible End Cap Inside Diameter - 15.0 mm | 0.591 in 29.5 mm | 1.161 in Vinyl Green

12236

Price Range
$0.3696 - $0.2006

Stock Levels
Request the lead time here
Attributes
  • Fitting Style
    Push Fit
  • Colour
    Green
  • Full Material
    Vinyl
Flexible End Cap Inside Diameter - 29.0 mm | 1.142 in 35.0 mm | 1.378 in PVC Black

12720

Price Range
$0.7434 - $0.4036

Stock Levels
Request the lead time here
Attributes
  • Fitting Style
    Push Fit
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
Flexible End Cap Inside Diameter - 18.0 mm | 0.709 in 28.5 mm | 1.122 in PVC Black

12709

Price Range
$0.3808 - $0.2067

Stock Levels
495 In stock
Attributes
  • Fitting Style
    Push Fit
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
Flexible End Cap Inside Diameter - 25.0 mm | 0.984 in 34.5 mm | 1.358 in Vinyl Green

12246

Price Range
$0.7102 - $0.3856

Stock Levels
Request the lead time here
Attributes
  • Fitting Style
    Push Fit
  • Colour
    Green
  • Full Material
    Vinyl
Flexible End Cap Inside Diameter - 5.0 mm | 0.197 in 23.5 mm | 0.925 in PVC Black

12696

Price Range
$0.1641 - $0.0891

Stock Levels
Request the lead time here
Attributes
  • Fitting Style
    Push Fit
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
Flexible End Cap Inside Diameter - 23.0 mm | 0.906 in 34.5 mm | 1.358 in PVC Black

12714

Price Range
$0.5613 - $0.3046

Stock Levels
Request the lead time here
Attributes
  • Fitting Style
    Push Fit
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
Flexible End Cap Inside Diameter - 5.0 mm | 0.197 in 23.5 mm | 0.925 in Vinyl Green

12226

Price Range
$0.1889 - $0.1024

Stock Levels
Request the lead time here
Attributes
  • Fitting Style
    Push Fit
  • Colour
    Green
  • Full Material
    Vinyl
Flexible End Cap Inside Diameter - 16.0 mm | 0.63 in 28.0 mm | 1.102 in Vinyl Green

12237

Price Range
$0.4087 - $0.2218

Stock Levels
Request the lead time here
Attributes
  • Fitting Style
    Push Fit
  • Colour
    Green
  • Full Material
    Vinyl
Flexible End Cap Inside Diameter - 11.0 mm | 0.433 in 29.0 mm | 1.142 in PVC Black

12702

Price Range
$0.2394 - $0.13

Stock Levels
18 In stock
Attributes
  • Fitting Style
    Push Fit
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
Flexible End Cap Inside Diameter - 6 mm | 0.236 in 25.0 mm | 0.984 in PVC Black

12697

Price Range
$0.2163 - $0.1174

Stock Levels
Request the lead time here
Attributes
  • Fitting Style
    Push Fit
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
Flexible End Cap Inside Diameter - 23.0 mm | 0.906 in 34.5 mm | 1.358 in Vinyl Green

12244

Price Range
$0.69 - $0.3746

Stock Levels
20 In stock
Attributes
  • Fitting Style
    Push Fit
  • Colour
    Green
  • Full Material
    Vinyl
Flexible End Cap Inside Diameter - 26.0 mm | 1.024 in 34.5 mm | 1.358 in PVC Black

12717

Price Range
$0.6411 - $0.3481

Stock Levels
Request the lead time here
Attributes
  • Fitting Style
    Push Fit
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
Flexible End Cap Inside Diameter - 27.0 mm | 1.063 in 33.5 mm | 1.319 in Vinyl Green

12248

Price Range
$0.792 - $0.43

Stock Levels
Request the lead time here
Attributes
  • Fitting Style
    Push Fit
  • Colour
    Green
  • Full Material
    Vinyl
Flexible End Cap Inside Diameter - 21.0 mm | 0.827 in 34.5 mm | 1.358 in PVC Black

12712

Price Range
$0.8834 - $0.2312

Stock Levels
8 In stock
Attributes
  • Fitting Style
    Push Fit
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride