Menu Search

Flexible End Caps - Standard

In stock

Our range of Flexible End Caps come in a variety of sizes that are suitable for Metric, BSP and UNF threads. These Flexicaps are durable making them an ideal choice for a multitude of uses.

The attractive vinyl appearance makes them a great choice for finished products. Thanks to their versatility they have a broad range of uses that include; thread protection, dust and moisture control, pipe and stud end colour coding and masking during paint and plating operation.

The flexible PVC (90 Shore) material can withstand high operating temperatures and can be stretched up to 15 percent larger than then manufactured diameter. The specially formulated PVC is unaffected by weather, oxidation, oils and moisture.The caps are extremely pliant and provide excellent chemical resistance. They can also be glued to other PVC items.

They are an economical solution for one-time uses.

  • Material: Polyvinyl Chloride (PVC)
  • Colour: Yellow
  • Finish: Gloss

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
210 results
Product SKUs information
Item Code Price range Availability Compatible Thread Standard Inside Height Inside Diameter Compatible Thread Sizes (All) View
$0.075 - $0.0831 Request the lead time here
$0.077 - $0.0854 1329 In stock
$0.0621 - $0.0688 Request the lead time here
PT006-12Y $0.0504 - $0.0558 15281 In stock
$0.0642 - $0.0712 Request the lead time here
$0.0586 - $0.0649 Request the lead time here
$0.0776 - $0.086 Request the lead time here
$0.0438 - $0.0485 34700 In stock
$0.0477 - $0.0529 Request the lead time here
$0.0504 - $0.0558 Request the lead time here
$0.0293 - $0.0325 13000 In stock
$0.071 - $0.0786 3600 In stock
$0.2114 - $0.2343 Request the lead time here
$0.2481 - $0.2749 1400 In stock
$0.1135 - $0.1257 Request the lead time here
$0.3584 - $0.3971 Request the lead time here
$0.112 - $0.1241 Request the lead time here
$0.4575 - $0.5069 Request the lead time here
$0.184 - $0.2039 1700 In stock
$0.7078 - $0.7842 Request the lead time here
  • of 11
Standard Flexible End Cap - Inside Diameter - 7.0 mm | 0.276 in ; Inside Height - 30.0 mm | 1.181 in ; Temperature Range - -40 - 135 °C | -40 - 275 °F

PT007-30Y

Price Range
$0.0831 - $0.075

Stock Levels
Request the lead time here
Attributes
  • Colour
    Yellow
  • Full Material
    Polyvinyl Chloride
Standard Flexible End Cap - Inside Diameter - 4.0 mm | 0.157 in ; Inside Height - 12.0 mm | 0.472 in ; Temperature Range - -40 - 135 °C | -40 - 275 °F

PT004-12Y

Price Range
$0.0854 - $0.077

Stock Levels
1329 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Polyvinyl Chloride
Standard Flexible End Cap - Inside Diameter - 7.0 mm | 0.276 in ; Inside Height - 15.0 mm | 0.591 in ; Temperature Range - -40 - 135 °C | -40 - 275 °F

PT007-15Y

Price Range
$0.0688 - $0.0621

Stock Levels
Request the lead time here
Attributes
  • Colour
    Yellow
  • Full Material
    Polyvinyl Chloride
Standard Flexible End Cap - Inside Diameter - 6.0 mm | 0.236 in ; Inside Height - 12.0 mm | 0.472 in ; Temperature Range - -40 - 135 °C | -40 - 275 °F

PT006-12Y

Price Range
$0.0558 - $0.0504

Stock Levels
15281 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Polyvinyl Chloride
Standard Flexible End Cap - Inside Diameter - 7.0 mm | 0.276 in ; Inside Height - 20.0 mm | 0.787 in ; Temperature Range - -40 - 135 °C | -40 - 275 °F

PT007-20Y

Price Range
$0.0712 - $0.0642

Stock Levels
Request the lead time here
Attributes
  • Colour
    Yellow
  • Full Material
    Polyvinyl Chloride
Standard Flexible End Cap - Inside Diameter - 7.0 mm | 0.276 in ; Inside Height - 10.0 mm | 0.394 in ; Temperature Range - -40 - 135 °C | -40 - 275 °F

PT007-10Y

Price Range
$0.0649 - $0.0586

Stock Levels
Request the lead time here
Attributes
  • Colour
    Yellow
  • Full Material
    Polyvinyl Chloride
Standard Flexible End Cap - Inside Diameter - 7.0 mm | 0.276 in ; Inside Height - 38.0 mm | 1.496 in ; Temperature Range - -40 - 135 °C | -40 - 275 °F

PT007-38Y

Price Range
$0.086 - $0.0776

Stock Levels
Request the lead time here
Attributes
  • Colour
    Yellow
  • Full Material
    Polyvinyl Chloride
Standard Flexible End Cap - Inside Diameter - 5.0 mm | 0.197 in ; Inside Height - 12.0 mm | 0.472 in ; Temperature Range - -40 - 135 °C | -40 - 275 °F

PT005-12Y

Price Range
$0.0485 - $0.0438

Stock Levels
34700 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Polyvinyl Chloride
Standard Flexible End Cap - Inside Diameter - 6.0 mm | 0.236 in ; Inside Height - 10.0 mm | 0.394 in ; Temperature Range - -40 - 135 °C | -40 - 275 °F

PT006-10Y

Price Range
$0.0529 - $0.0477

Stock Levels
Request the lead time here
Attributes
  • Colour
    Yellow
  • Full Material
    Polyvinyl Chloride
Standard Flexible End Cap - Inside Diameter - 5.0 mm | 0.197 in ; Inside Height - 10.0 mm | 0.394 in ; Temperature Range - -40 - 135 °C | -40 - 275 °F

PT005-10Y

Price Range
$0.0558 - $0.0504

Stock Levels
Request the lead time here
Attributes
  • Colour
    Yellow
  • Full Material
    Polyvinyl Chloride
Standard Flexible End Cap - Inside Diameter - 4.8 mm | 0.189 in ; Inside Height - 15.0 mm | 0.591 in ; Temperature Range - -40 - 135 °C | -40 - 275 °F

PT004-15Y

Price Range
$0.0325 - $0.0293

Stock Levels
13000 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Polyvinyl Chloride
Standard Flexible End Cap - Inside Diameter - 7.0 mm | 0.276 in ; Inside Height - 25.0 mm | 0.984 in ; Temperature Range - -40 - 135 °C | -40 - 275 °F

PT007-25Y

Price Range
$0.0786 - $0.071

Stock Levels
3600 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Polyvinyl Chloride
Standard Flexible End Cap - Inside Diameter - 12.0 mm | 0.472 in ; Inside Height - 30.0 mm | 1.181 in ; Temperature Range - -40 - 135 °C | -40 - 275 °F

PT012-30Y

Price Range
$0.2343 - $0.2114

Stock Levels
Request the lead time here
Attributes
  • Colour
    Yellow
  • Full Material
    Polyvinyl Chloride
Standard Flexible End Cap - Inside Diameter - 16.0 mm | 0.63 in ; Inside Height - 25.0 mm | 0.984 in ; Temperature Range - -40 - 135 °C | -40 - 275 °F

PT016-25Y

Price Range
$0.2749 - $0.2481

Stock Levels
1400 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Polyvinyl Chloride
Standard Flexible End Cap - Inside Diameter - 8.0 mm | 0.315 in ; Inside Height - 38.0 mm | 1.496 in ; Temperature Range - -40 - 135 °C | -40 - 275 °F

PT008-38Y

Price Range
$0.1257 - $0.1135

Stock Levels
Request the lead time here
Attributes
  • Colour
    Yellow
  • Full Material
    Polyvinyl Chloride
Standard Flexible End Cap - Inside Diameter - 19.0 mm | 0.748 in ; Inside Height - 30.0 mm | 1.181 in ; Temperature Range - -40 - 135 °C | -40 - 275 °F

PT019-30Y

Price Range
$0.3971 - $0.3584

Stock Levels
Request the lead time here
Attributes
  • Colour
    Yellow
  • Full Material
    Polyvinyl Chloride
Standard Flexible End Cap - Inside Diameter - 11.0 mm | 0.433 in ; Inside Height - 10.0 mm | 0.394 in ; Temperature Range - -40 - 135 °C | -40 - 275 °F

PT011-10Y

Price Range
$0.1241 - $0.112

Stock Levels
Request the lead time here
Attributes
  • Colour
    Yellow
  • Full Material
    Polyvinyl Chloride
Standard Flexible End Cap - Inside Diameter - 25.0 mm | 0.984 in ; Inside Height - 8.0 mm | 0.315 in ; Temperature Range - -40 - 135 °C | -40 - 275 °F

PT025-08Y

Price Range
$0.5069 - $0.4575

Stock Levels
Request the lead time here
Attributes
  • Colour
    Yellow
  • Full Material
    Polyvinyl Chloride
Standard Flexible End Cap - Inside Diameter - 14.0 mm | 0.551 in ; Inside Height - 25.0 mm | 0.984 in ; Temperature Range - -40 - 135 °C | -40 - 275 °F

PT014-25Y

Price Range
$0.2039 - $0.184

Stock Levels
1700 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Polyvinyl Chloride
Standard Flexible End Cap - Inside Diameter - 28.0 mm | 1.102 in ; Inside Height - 10.0 mm | 0.394 in ; Temperature Range - -40 - 135 °C | -40 - 275 °F

PT028-10Y

Price Range
$0.7842 - $0.7078

Stock Levels
Request the lead time here
Attributes
  • Colour
    Yellow
  • Full Material
    Polyvinyl Chloride