Menu Search

Flexible End Caps - Standard

In stock

Our range of Flexible End Caps come in a variety of sizes that are suitable for Metric, BSP and UNF threads. These Flexicaps are durable making them an ideal choice for a multitude of uses.

The attractive vinyl appearance makes them a great choice for finished products. Thanks to their versatility they have a broad range of uses that include; thread protection, dust and moisture control, pipe and stud end colour coding and masking during paint and plating operation.

The flexible PVC (90 Shore) material can withstand high operating temperatures and can be stretched up to 15 percent larger than then manufactured diameter. The specially formulated PVC is unaffected by weather, oxidation, oils and moisture.The caps are extremely pliant and provide excellent chemical resistance. They can also be glued to other PVC items.

They are an economical solution for one-time uses.

  • Material: Polyvinyl Chloride (PVC)
  • Colour: Yellow
  • Finish: Gloss

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
210 results
Product SKUs information
Item Code Price range Availability Compatible Thread Standard Inside Height Inside Diameter Compatible Thread Sizes (All) View
$0.3591 - $0.3979 Request the lead time here
$0.0949 - $0.1749 Request the lead time here
$0.1046 - $0.1927 Request the lead time here
$0.1284 - $0.2364 Request the lead time here
$0.0876 - $0.1614 Request the lead time here
Metric Threads
$0.1206 - $0.2222 Request the lead time here
FCYJ-0059-013 $0.097 - $0.1788 3 In stock
Metric Threads
$0.128 - $0.1418 Request the lead time here
$0.1415 - $0.1568 Request the lead time here
$0.1984 - $0.2198 1500 In stock
$0.1742 - $0.193 Request the lead time here
$0.2481 - $0.2749 1400 In stock
$0.1135 - $0.1257 Request the lead time here
$0.3584 - $0.3971 Request the lead time here
$0.112 - $0.1241 Request the lead time here
$0.4575 - $0.5069 Request the lead time here
$0.6012 - $0.6661 Request the lead time here
$0.1122 - $0.1243 Request the lead time here
$0.1164 - $0.129 13000 In stock
$0.0804 - $0.0891 1800 In stock
  • of 11
Flexible Cap - Inside Diameter - 2 mm | 0.078 in ; Inside Height - 12.7 mm | 0.500 in; Yellow; PVC

DM0080-1/2B

Price Range
$0.3979 - $0.3591

Stock Levels
Request the lead time here
Attributes
  • Colour
    Yellow
  • Full Material
    Flexible Polyvinyl Chloride
Flexible Cap - Inside Diameter - 3.9 mm | 0.154 in ; Inside Height - 13.0 mm | 0.512 in; Yellow; PVC

FCYJ-0039-013

Price Range
$0.1749 - $0.0949

Stock Levels
Request the lead time here
Attributes
  • Colour
    Yellow
  • Full Material
    Flexible Polyvinyl Chloride
Flexible Cap - Inside Diameter - 8.7 mm | 0.343 in ; Inside Height - 19.0 mm | 0.748 in; Yellow; PVC

FCYJ-0087-019

Price Range
$0.1927 - $0.1046

Stock Levels
Request the lead time here
Attributes
  • Colour
    Yellow
  • Full Material
    Flexible Polyvinyl Chloride
Flexible Cap - Inside Diameter - 12.7 mm | 0.5 in ; Inside Height - 13.0 mm | 0.512 in; Yellow; PVC

FCYJ-0127-013

Price Range
$0.2364 - $0.1284

Stock Levels
Request the lead time here
Attributes
  • Colour
    Yellow
  • Full Material
    Flexible Polyvinyl Chloride
Flexible Cap - Inside Diameter - 7.7 mm | 0.303 in ; Inside Height - 13.0 mm | 0.512 in; Yellow; PVC

FCYJ-0077-013

Price Range
$0.1614 - $0.0876

Stock Levels
Request the lead time here
Attributes
  • Colour
    Yellow
  • Full Material
    Flexible Polyvinyl Chloride
  • Compatible Thread Standard
    Metric Threads
  • Compatible Thread Standard
    UNF Threads
Flexible Cap - Inside Diameter - 6.4 mm | 0.252 in ; Inside Height - 25.0 mm | 0.984 in; Yellow; PVC

FCYJ-0064-025

Price Range
$0.2222 - $0.1206

Stock Levels
Request the lead time here
Attributes
  • Colour
    Yellow
  • Full Material
    Flexible Polyvinyl Chloride
Flexible Cap - Inside Diameter - 5.9 mm | 0.232 in ; Inside Height - 13.0 mm | 0.512 in; Yellow; PVC

FCYJ-0059-013

Price Range
$0.1788 - $0.097

Stock Levels
3 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Flexible Polyvinyl Chloride
  • Compatible Thread Standard
    UNF Threads
  • Compatible Thread Standard
    Metric Threads
Standard Flexible End Cap - Inside Diameter - 11.0 mm | 0.433 in ; Inside Height - 22.0 mm | 0.866 in ; Temperature Range - -40 - 135 °C | -40 - 275 °F

PT011-22Y

Price Range
$0.1418 - $0.128

Stock Levels
Request the lead time here
Attributes
  • Colour
    Yellow
  • Full Material
    Polyvinyl Chloride
Standard Flexible End Cap - Inside Diameter - 14.0 mm | 0.551 in ; Inside Height - 10.0 mm | 0.394 in ; Temperature Range - -40 - 135 °C | -40 - 275 °F

PT014-10Y

Price Range
$0.1568 - $0.1415

Stock Levels
Request the lead time here
Attributes
  • Colour
    Yellow
  • Full Material
    Polyvinyl Chloride
Standard Flexible End Cap - Inside Diameter - 12.0 mm | 0.472 in ; Inside Height - 25.0 mm | 0.984 in ; Temperature Range - -40 - 135 °C | -40 - 275 °F

PT012-25Y

Price Range
$0.2198 - $0.1984

Stock Levels
1500 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Polyvinyl Chloride
Standard Flexible End Cap - Inside Diameter - 15.0 mm | 0.591 in ; Inside Height - 15.0 mm | 0.591 in ; Temperature Range - -40 - 135 °C | -40 - 275 °F

PT015-15Y

Price Range
$0.193 - $0.1742

Stock Levels
Request the lead time here
Attributes
  • Colour
    Yellow
  • Full Material
    Polyvinyl Chloride
Standard Flexible End Cap - Inside Diameter - 16.0 mm | 0.63 in ; Inside Height - 25.0 mm | 0.984 in ; Temperature Range - -40 - 135 °C | -40 - 275 °F

PT016-25Y

Price Range
$0.2749 - $0.2481

Stock Levels
1400 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Polyvinyl Chloride
Standard Flexible End Cap - Inside Diameter - 8.0 mm | 0.315 in ; Inside Height - 38.0 mm | 1.496 in ; Temperature Range - -40 - 135 °C | -40 - 275 °F

PT008-38Y

Price Range
$0.1257 - $0.1135

Stock Levels
Request the lead time here
Attributes
  • Colour
    Yellow
  • Full Material
    Polyvinyl Chloride
Standard Flexible End Cap - Inside Diameter - 19.0 mm | 0.748 in ; Inside Height - 30.0 mm | 1.181 in ; Temperature Range - -40 - 135 °C | -40 - 275 °F

PT019-30Y

Price Range
$0.3971 - $0.3584

Stock Levels
Request the lead time here
Attributes
  • Colour
    Yellow
  • Full Material
    Polyvinyl Chloride
Standard Flexible End Cap - Inside Diameter - 11.0 mm | 0.433 in ; Inside Height - 10.0 mm | 0.394 in ; Temperature Range - -40 - 135 °C | -40 - 275 °F

PT011-10Y

Price Range
$0.1241 - $0.112

Stock Levels
Request the lead time here
Attributes
  • Colour
    Yellow
  • Full Material
    Polyvinyl Chloride
Standard Flexible End Cap - Inside Diameter - 25.0 mm | 0.984 in ; Inside Height - 8.0 mm | 0.315 in ; Temperature Range - -40 - 135 °C | -40 - 275 °F

PT025-08Y

Price Range
$0.5069 - $0.4575

Stock Levels
Request the lead time here
Attributes
  • Colour
    Yellow
  • Full Material
    Polyvinyl Chloride
Standard Flexible End Cap - Inside Diameter - 25.0 mm | 0.984 in ; Inside Height - 38.0 mm | 1.496 in ; Temperature Range - -40 - 135 °C | -40 - 275 °F

PT025-38Y

Price Range
$0.6661 - $0.6012

Stock Levels
Request the lead time here
Attributes
  • Colour
    Yellow
  • Full Material
    Polyvinyl Chloride
Standard Flexible End Cap - Inside Diameter - 9.0 mm | 0.354 in ; Inside Height - 22.0 mm | 0.866 in ; Temperature Range - -40 - 135 °C | -40 - 275 °F

PT009-22Y

Price Range
$0.1243 - $0.1122

Stock Levels
Request the lead time here
Attributes
  • Colour
    Yellow
  • Full Material
    Polyvinyl Chloride
Standard Flexible End Cap - Inside Diameter - 11.0 mm | 0.433 in ; Inside Height - 15.0 mm | 0.591 in ; Temperature Range - -40 - 135 °C | -40 - 275 °F

PT011-15Y

Price Range
$0.129 - $0.1164

Stock Levels
13000 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Polyvinyl Chloride
Standard Flexible End Cap - Inside Diameter - 8.0 mm | 0.315 in ; Inside Height - 12.0 mm | 0.472 in ; Temperature Range - -40 - 135 °C | -40 - 275 °F

PT008-12Y

Price Range
$0.0891 - $0.0804

Stock Levels
1800 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Polyvinyl Chloride