Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Our range of Flexible End Caps come in a variety of sizes that are suitable for Metric, BSP and UNF threads. These Flexicaps are durable making them an ideal choice for a multitude of uses.
The attractive vinyl appearance makes them a great choice for finished products. Thanks to their versatility they have a broad range of uses that include; thread protection, dust and moisture control, pipe and stud end colour coding and masking during paint and plating operation.
The flexible PVC (90 Shore) material can withstand high operating temperatures and can be stretched up to 15 percent larger than then manufactured diameter. The specially formulated PVC is unaffected by weather, oxidation, oils and moisture.The caps are extremely pliant and provide excellent chemical resistance. They can also be glued to other PVC items.
They are an economical solution for one-time uses.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Compatible Thread Standard | Inside Height | Inside Diameter | Compatible Thread Sizes (All) | View | |
|---|---|---|---|---|---|---|---|
| $0.1068 - $0.1967 | Request the lead time here |
Metric Threads
|
|
|
M8,5/16"
|
||
| $0.0921 - $0.1698 | Request the lead time here |
|
|
|
|
||
| $0.1182 - $0.2177 | Request the lead time here |
Metric Threads
|
|
|
1/8",M10,3/8"
|
||
| $0.0951 - $0.1751 | Request the lead time here |
Metric Threads
|
|
|
M14
|
||
| FCYJ-0059-013 | $0.0942 - $0.1736 | 3 In stock |
Metric Threads
|
|
|
M6,1/4"
|
|
| $0.085 - $0.1567 | Request the lead time here |
Metric Threads
|
|
|
M8,5/16"
|
||
| $0.1015 - $0.1871 | Request the lead time here |
|
|
|
|
||
| $0.1247 - $0.2295 | Request the lead time here |
|
|
|
|
||
| 498783 | $8.7174 - $9.1762 | 6 In stock |
|
4.724 in
120.0 mm
|
2.953 in
75.0 mm
|
|
|
| $0.1476 - $0.272 | Request the lead time here |
Metric Threads
|
|
|
M14