Menu Search

Flexible End Caps - Standard

In stock

Our range of Flexible End Caps come in a variety of sizes that are suitable for Metric, BSP and UNF threads. These Flexicaps are durable making them an ideal choice for a multitude of uses.

The attractive vinyl appearance makes them a great choice for finished products. Thanks to their versatility they have a broad range of uses that include; thread protection, dust and moisture control, pipe and stud end colour coding and masking during paint and plating operation.

The flexible PVC (90 Shore) material can withstand high operating temperatures and can be stretched up to 15 percent larger than then manufactured diameter. The specially formulated PVC is unaffected by weather, oxidation, oils and moisture.The caps are extremely pliant and provide excellent chemical resistance. They can also be glued to other PVC items.

They are an economical solution for one-time uses.

  • Material: Polyvinyl Chloride (PVC)
  • Colour: Yellow
  • Finish: Gloss

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
210 results
Product SKUs information
Item Code Price range Availability Compatible Thread Standard Inside Height Inside Diameter Compatible Thread Sizes (All) View
$0.075 - $0.0831 Request the lead time here
$0.0477 - $0.0529 Request the lead time here
$0.0293 - $0.0325 13000 In stock
$0.077 - $0.0854 1329 In stock
$0.0648 - $0.0718 Request the lead time here
$0.0586 - $0.0649 Request the lead time here
$0.0438 - $0.0485 Request the lead time here
$0.0603 - $0.0668 61 In stock
PT006-12Y $0.0504 - $0.0558 15281 In stock
$0.0438 - $0.0485 34700 In stock
$0.0776 - $0.086 Request the lead time here
$0.0477 - $0.0529 Request the lead time here
$0.0495 - $0.0549 Request the lead time here
$0.053 - $0.0588 1500 In stock
$0.071 - $0.0786 3600 In stock
$0.0804 - $0.0891 1800 In stock
$0.2114 - $0.2343 Request the lead time here
$0.2637 - $0.2922 2600 In stock
$0.135 - $0.1496 Request the lead time here
$0.0984 - $0.109 2300 In stock
  • of 11
Standard Flexible End Cap - Inside Diameter - 7.0 mm | 0.276 in ; Inside Height - 30.0 mm | 1.181 in ; Temperature Range - -40 - 135 °C | -40 - 275 °F

PT007-30Y

Price Range
$0.0831 - $0.075

Stock Levels
Request the lead time here
Attributes
  • Colour
    Yellow
  • Full Material
    Polyvinyl Chloride
Standard Flexible End Cap - Inside Diameter - 6.0 mm | 0.236 in ; Inside Height - 10.0 mm | 0.394 in ; Temperature Range - -40 - 135 °C | -40 - 275 °F

PT006-10Y

Price Range
$0.0529 - $0.0477

Stock Levels
Request the lead time here
Attributes
  • Colour
    Yellow
  • Full Material
    Polyvinyl Chloride
Standard Flexible End Cap - Inside Diameter - 4.8 mm | 0.189 in ; Inside Height - 15.0 mm | 0.591 in ; Temperature Range - -40 - 135 °C | -40 - 275 °F

PT004-15Y

Price Range
$0.0325 - $0.0293

Stock Levels
13000 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Polyvinyl Chloride
Standard Flexible End Cap - Inside Diameter - 4.0 mm | 0.157 in ; Inside Height - 12.0 mm | 0.472 in ; Temperature Range - -40 - 135 °C | -40 - 275 °F

PT004-12Y

Price Range
$0.0854 - $0.077

Stock Levels
1329 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Polyvinyl Chloride
Standard Flexible End Cap - Inside Diameter - 7.0 mm | 0.276 in ; Inside Height - 22.0 mm | 0.866 in ; Temperature Range - -40 - 135 °C | -40 - 275 °F

PT007-22Y

Price Range
$0.0718 - $0.0648

Stock Levels
Request the lead time here
Attributes
  • Colour
    Yellow
  • Full Material
    Polyvinyl Chloride
Standard Flexible End Cap - Inside Diameter - 7.0 mm | 0.276 in ; Inside Height - 10.0 mm | 0.394 in ; Temperature Range - -40 - 135 °C | -40 - 275 °F

PT007-10Y

Price Range
$0.0649 - $0.0586

Stock Levels
Request the lead time here
Attributes
  • Colour
    Yellow
  • Full Material
    Polyvinyl Chloride
Standard Flexible End Cap - Inside Diameter - 5.0 mm | 0.197 in ; Inside Height - 15.0 mm | 0.591 in ; Temperature Range - -40 - 135 °C | -40 - 275 °F

PT005-15Y

Price Range
$0.0485 - $0.0438

Stock Levels
Request the lead time here
Attributes
  • Colour
    Yellow
  • Full Material
    Polyvinyl Chloride
Standard Flexible End Cap - Inside Diameter - 7.0 mm | 0.276 in ; Inside Height - 12.0 mm | 0.472 in ; Temperature Range - -40 - 135 °C | -40 - 275 °F

PT007-12Y

Price Range
$0.0668 - $0.0603

Stock Levels
61 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Polyvinyl Chloride
Standard Flexible End Cap - Inside Diameter - 6.0 mm | 0.236 in ; Inside Height - 12.0 mm | 0.472 in ; Temperature Range - -40 - 135 °C | -40 - 275 °F

PT006-12Y

Price Range
$0.0558 - $0.0504

Stock Levels
15281 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Polyvinyl Chloride
Standard Flexible End Cap - Inside Diameter - 5.0 mm | 0.197 in ; Inside Height - 12.0 mm | 0.472 in ; Temperature Range - -40 - 135 °C | -40 - 275 °F

PT005-12Y

Price Range
$0.0485 - $0.0438

Stock Levels
34700 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Polyvinyl Chloride
Standard Flexible End Cap - Inside Diameter - 7.0 mm | 0.276 in ; Inside Height - 38.0 mm | 1.496 in ; Temperature Range - -40 - 135 °C | -40 - 275 °F

PT007-38Y

Price Range
$0.086 - $0.0776

Stock Levels
Request the lead time here
Attributes
  • Colour
    Yellow
  • Full Material
    Polyvinyl Chloride
Standard Flexible End Cap - Inside Diameter - 6.0 mm | 0.236 in ; Inside Height - 8.0 mm | 0.315 in ; Temperature Range - -40 - 135 °C | -40 - 275 °F

PT006-08Y

Price Range
$0.0529 - $0.0477

Stock Levels
Request the lead time here
Attributes
  • Colour
    Yellow
  • Full Material
    Polyvinyl Chloride
Standard Flexible End Cap - Inside Diameter - 5.0 mm | 0.197 in ; Inside Height - 8.0 mm | 0.315 in ; Temperature Range - -40 - 135 °C | -40 - 275 °F

PT005-08Y

Price Range
$0.0549 - $0.0495

Stock Levels
Request the lead time here
Attributes
  • Colour
    Yellow
  • Full Material
    Polyvinyl Chloride
Standard Flexible End Cap - Inside Diameter - 6.0 mm | 0.236 in ; Inside Height - 15.0 mm | 0.591 in ; Temperature Range - -40 - 135 °C | -40 - 275 °F

PT006-15Y

Price Range
$0.0588 - $0.053

Stock Levels
1500 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Polyvinyl Chloride
Standard Flexible End Cap - Inside Diameter - 7.0 mm | 0.276 in ; Inside Height - 25.0 mm | 0.984 in ; Temperature Range - -40 - 135 °C | -40 - 275 °F

PT007-25Y

Price Range
$0.0786 - $0.071

Stock Levels
3600 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Polyvinyl Chloride
Standard Flexible End Cap - Inside Diameter - 8.0 mm | 0.315 in ; Inside Height - 12.0 mm | 0.472 in ; Temperature Range - -40 - 135 °C | -40 - 275 °F

PT008-12Y

Price Range
$0.0891 - $0.0804

Stock Levels
1800 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Polyvinyl Chloride
Standard Flexible End Cap - Inside Diameter - 12.0 mm | 0.472 in ; Inside Height - 30.0 mm | 1.181 in ; Temperature Range - -40 - 135 °C | -40 - 275 °F

PT012-30Y

Price Range
$0.2343 - $0.2114

Stock Levels
Request the lead time here
Attributes
  • Colour
    Yellow
  • Full Material
    Polyvinyl Chloride
Standard Flexible End Cap - Inside Diameter - 19.0 mm | 0.748 in ; Inside Height - 12.0 mm | 0.472 in ; Temperature Range - -40 - 135 °C | -40 - 275 °F

PT019-12Y

Price Range
$0.2922 - $0.2637

Stock Levels
2600 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Polyvinyl Chloride
Standard Flexible End Cap - Inside Diameter - 9.0 mm | 0.354 in ; Inside Height - 30.0 mm | 1.181 in ; Temperature Range - -40 - 135 °C | -40 - 275 °F

PT009-30Y

Price Range
$0.1496 - $0.135

Stock Levels
Request the lead time here
Attributes
  • Colour
    Yellow
  • Full Material
    Polyvinyl Chloride
Standard Flexible End Cap - Inside Diameter - 8.0 mm | 0.315 in ; Inside Height - 25.0 mm | 0.984 in ; Temperature Range - -40 - 135 °C | -40 - 275 °F

PT008-25Y

Price Range
$0.109 - $0.0984

Stock Levels
2300 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Polyvinyl Chloride