Menu Search

Flexible End Caps with Lanyard

In stock

A lanyard designed to connect and secure two separate components. It features a securing loop on one end and a mounting hole on the other, which provides a secure fix to connecting objects.

The lanyard can accommodate a wide range of applications, including cables, dust caps, enclosures and lids. Double fixing slots on the securing loop help reduce the risk of failure for heavy duty applications. When using for heavy duty applications; simply secure the loop through both fixing slots for safe mounting.

The material is highly flexible and can stretch up to three times its nominal length.

  • Material: Ethylene Propylene Diene Monomer (EPDM)
  • Colour: Black

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
2 results
Product SKUs information
Item Code Price range Availability Overall Length View
27 In stock
236.0 mm
Request the lead time here
136.0 mm
Linking Tie - Inside Diameter - 4.0 mm | 0.157 in ; Overall Height - 3.0 mm | 0.118 in ; Overall Length - 236.0 mm | 9.291 in; Black; EPDM

ELT-100


Stock Levels
27 In stock
Attributes
  • Colour
    Black
  • Full Material
    Ethylene Propylene Diene Monomer
  • Overall Length
    236.0 mm
  • Overall Height
    3.0 mm
Linking Tie - Inside Diameter - 4.0 mm | 0.157 in ; Overall Height - 3.0 mm | 0.118 in ; Overall Length - 136.0 mm | 5.354 in; Black; EPDM

ELT-50


Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Ethylene Propylene Diene Monomer
  • Overall Length
    136.0 mm
  • Overall Height
    3.0 mm