Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Rotational Moulded Cap protects threaded pipe ends. Due to its softer material it allows for easier fitting on pipes. These caps have outstanding toughness and are puncture resistant with good flexibility which makes assembly or removal easier.
They are used to fit different pipe and tubing configurations, and they can be used in applications such as automotive, HVAC, construction, and industrial equipment. These caps provide protection from dust, dirt, and moisture.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Colour | Material | Inside Height | Inside Diameter | Special Offer | View | |
|---|---|---|---|---|---|---|---|---|
| $0.1035 - $0.1147 | 4093 In stock |
Black
|
PVC
|
0.472 in
12.0 mm
|
0.354 in
9.0 mm
|
|
||
| $0.142 - $0.1573 | 3000 In stock |
Black
|
PVC
|
0.984 in
25.0 mm
|
0.433 in
11.0 mm
|
|
||
| $0.0799 - $0.0886 | Request the lead time here |
Black
|
PVC
|
0.394 in
10.0 mm
|
0.315 in
8.0 mm
|
|
||
| $0.0581 - $0.0644 | 1200 In stock |
Black
|
PVC
|
0.315 in
8.0 mm
|
0.276 in
7.0 mm
|
|
||
| $0.0641 - $0.071 | Request the lead time here |
Black
|
PVC
|
0.787 in
20.0 mm
|
0.276 in
7.0 mm
|
|
||
| $0.1222 - $0.1355 | 3550 In stock |
Black
|
PVC
|
0.984 in
25.0 mm
|
0.354 in
9.0 mm
|
|
||
| $0.1063 - $0.1178 | 500 In stock |
Black
|
PVC
|
0.591 in
15.0 mm
|
0.394 in
10.0 mm
|
|
||
| $0.029 - $0.0322 | 13600 In stock |
Black
|
PVC
|
0.591 in
15.0 mm
|
0.189 in
4.8 mm
|
|
||
| $0.0701 - $0.0777 | 6505 In stock |
Black
|
PVC
|
0.984 in
25.0 mm
|
0.276 in
7.0 mm
|
|
||
| $0.1112 - $0.1233 | 12795 In stock |
Black
|
PVC
|
0.472 in
12.0 mm
|
0.433 in
11.0 mm
|
|
||
| $0.1148 - $0.1272 | 200 In stock |
Black
|
PVC
|
0.984 in
25.0 mm
|
0.394 in
10.0 mm
|
|
||
| $0.029 - $0.0322 | 13000 In stock |
Black
|
PVC
|
0.315 in
8.0 mm
|
0.157 in
4.0 mm
|
|
||
| $0.0615 - $0.0682 | 2998 In stock |
Black
|
PVC
|
0.591 in
15.0 mm
|
0.276 in
7.0 mm
|
|
||
| $0.0526 - $0.0583 | 11000 In stock |
Black
|
PVC
|
0.591 in
15.0 mm
|
0.236 in
6.0 mm
|
|
||
| $0.0435 - $0.0482 | Request the lead time here |
Black
|
PVC
|
0.591 in
15.0 mm
|
0.197 in
5.0 mm
|
|
||
| $0.0422 - $0.0468 | 16150 In stock |
Black
|
PVC
|
0.315 in
8.0 mm
|
0.197 in
5.0 mm
|
|
||
| $0.0765 - $0.0848 | Request the lead time here |
Black
|
PVC
|
1.496 in
38.0 mm
|
0.276 in
7.0 mm
|
|
||
| $0.2963 - $0.3283 | 348 In stock |
Black
|
PVC
|
0.866 in
22.0 mm
|
0.748 in
19.0 mm
|
|
||
| $0.05 - $0.0555 | 51782 In stock |
Black
|
PVC
|
0.472 in
12.0 mm
|
0.236 in
6.0 mm
|
|
||
| $0.651 - $0.7213 | 900 In stock |
Black
|
PVC
|
0.984 in
25.0 mm
|
1.299 in
33.0 mm