Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Rotational Moulded Cap protects threaded pipe ends. Due to its softer material it allows for easier fitting on pipes. These caps have outstanding toughness and are puncture resistant with good flexibility which makes assembly or removal easier.
They are used to fit different pipe and tubing configurations, and they can be used in applications such as automotive, HVAC, construction, and industrial equipment. These caps provide protection from dust, dirt, and moisture.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Colour | Material | Inside Height | Inside Diameter | Special Offer | View | |
---|---|---|---|---|---|---|---|---|
$0.0282 - $0.0312 | 19143 In stock |
Black
|
PVC
|
0.472 in
12.0 mm
|
0.157 in
4.0 mm
|
|
||
$0.0581 - $0.0644 | 2800 In stock |
Black
|
PVC
|
0.472 in
12.0 mm
|
0.276 in
7.0 mm
|
|
||
$0.0486 - $0.0538 | 57782 In stock |
Black
|
PVC
|
0.472 in
12.0 mm
|
0.236 in
6.0 mm
|
|
||
$0.1626 - $0.1801 | 42 In stock |
Black
|
PVC
|
0.472 in
12.0 mm
|
0.472 in
12.0 mm
|
|
||
$0.0963 - $0.1067 | 2500 In stock |
Black
|
PVC
|
0.394 in
10.0 mm
|
0.354 in
9.0 mm
|
|
||
$0.2147 - $0.2379 | 321 In stock |
Black
|
PVC
|
1.496 in
38.0 mm
|
0.472 in
12.0 mm
|
|
||
$0.2599 - $0.288 | Request the lead time here |
Black
|
PVC
|
0.591 in
15.0 mm
|
0.709 in
18.0 mm
|
|
||
$0.1079 - $0.1196 | 900 In stock |
Black
|
PVC
|
0.787 in
20.0 mm
|
0.354 in
9.0 mm
|
|
||
$0.2466 - $0.2733 | 13303 In stock |
Black
|
PVC
|
0.394 in
10.0 mm
|
0.709 in
18.0 mm
|
|
||
$0.663 - $0.7346 | 68 In stock |
Black
|
PVC
|
1.181 in
30.0 mm
|
1.299 in
33.0 mm
|
|
||
$0.0756 - $0.0838 | 5000 In stock |
Red
|
PVC
|
1.496 in
38.0 mm
|
0.276 in
7.0 mm
|
|
||
$0.1492 - $0.1654 | Request the lead time here |
Black
|
PVC
|
1.496 in
38.0 mm
|
0.354 in
9.0 mm
|
|
||
$0.7421 - $0.8223 | 1400 In stock |
Black
|
PVC
|
0.984 in
25.0 mm
|
1.102 in
28.0 mm
|
|
||
$0.5926 - $0.6566 | 100 In stock |
Black
|
PVC
|
1.496 in
38.0 mm
|
0.945 in
24.0 mm
|
|
||
$0.1676 - $0.1857 | 3555 In stock |
Black
|
PVC
|
0.591 in
15.0 mm
|
0.591 in
15.0 mm
|
|
||
$0.063 - $0.0698 | 155 In stock |
Red
|
PVC
|
0.866 in
22.0 mm
|
0.276 in
7.0 mm
|
|
||
$0.0818 - $0.0906 | 398 In stock |
Black
|
PVC
|
0.591 in
15.0 mm
|
0.315 in
8.0 mm
|
|
||
$0.1054 - $0.1168 | Request the lead time here |
Black
|
PVC
|
0.591 in
15.0 mm
|
0.354 in
9.0 mm
|
|
||
$0.2764 - $0.3063 | 1600 In stock |
Black
|
PVC
|
0.787 in
20.0 mm
|
0.709 in
18.0 mm
|
|
||
$0.1007 - $0.1116 | 54 In stock |
Black
|
PVC
|
0.472 in
12.0 mm
|
0.394 in
10.0 mm
|
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue