Rotational Moulded Cap protects threaded pipe ends. Due to its softer material it allows for easier fitting on pipes. These caps have outstanding toughness and are puncture resistant with good flexibility which makes assembly or removal easier.
They are used to fit different pipe and tubing configurations, and they can be used in applications such as automotive, HVAC, construction, and industrial equipment. These caps provide protection from dust, dirt, and moisture.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Colour | Material | Inside Height | Inside Diameter | Special Offer | View | |
---|---|---|---|---|---|---|---|---|
$0.0282 - $0.0312 | Request the lead time here |
Black
|
PVC
|
0.315 in
8.0 mm
|
0.157 in
4.0 mm
|
|
||
$0.0598 - $0.0662 | 2998 In stock |
Black
|
PVC
|
0.591 in
15.0 mm
|
0.276 in
7.0 mm
|
|
||
$0.0776 - $0.086 | Request the lead time here |
Black
|
PVC
|
0.394 in
10.0 mm
|
0.315 in
8.0 mm
|
|
||
$0.041 - $0.0454 | 17150 In stock |
Black
|
PVC
|
0.315 in
8.0 mm
|
0.197 in
5.0 mm
|
|
||
$0.068 - $0.0754 | 505 In stock |
Black
|
PVC
|
0.984 in
25.0 mm
|
0.276 in
7.0 mm
|
|
||
$0.108 - $0.1197 | 14795 In stock |
Black
|
PVC
|
0.472 in
12.0 mm
|
0.433 in
11.0 mm
|
|
||
$0.1187 - $0.1315 | 3550 In stock |
Black
|
PVC
|
0.984 in
25.0 mm
|
0.354 in
9.0 mm
|
|
||
$0.0282 - $0.0312 | 600 In stock |
Black
|
PVC
|
0.591 in
15.0 mm
|
0.189 in
4.8 mm
|
|
||
$0.0622 - $0.069 | Request the lead time here |
Black
|
PVC
|
0.787 in
20.0 mm
|
0.276 in
7.0 mm
|
|
||
$0.1115 - $0.1235 | 200 In stock |
Black
|
PVC
|
0.984 in
25.0 mm
|
0.394 in
10.0 mm
|
|
||
$0.0511 - $0.0566 | 2000 In stock |
Black
|
PVC
|
0.591 in
15.0 mm
|
0.236 in
6.0 mm
|
|
||
$0.1005 - $0.1113 | 14093 In stock |
Black
|
PVC
|
0.472 in
12.0 mm
|
0.354 in
9.0 mm
|
|
||
$0.1378 - $0.1527 | 3000 In stock |
Black
|
PVC
|
0.984 in
25.0 mm
|
0.433 in
11.0 mm
|
|
||
$0.0435 - $0.0482 | Request the lead time here |
Black
|
PVC
|
0.591 in
15.0 mm
|
0.197 in
5.0 mm
|
|
||
$4.7654 - $5.2803 | 1 In stock |
Yellow
|
PE
|
1.693 in
43.0 mm
|
2.193 in
55.7 mm
|
|
||
$0.1032 - $0.1143 | 500 In stock |
Black
|
PVC
|
0.591 in
15.0 mm
|
0.394 in
10.0 mm
|
|
||
$0.0743 - $0.0823 | Request the lead time here |
Black
|
PVC
|
1.496 in
38.0 mm
|
0.276 in
7.0 mm
|
|
||
$0.0564 - $0.0625 | 1200 In stock |
Black
|
PVC
|
0.315 in
8.0 mm
|
0.276 in
7.0 mm
|
|
||
$0.5926 - $0.6566 | 100 In stock |
Black
|
PVC
|
1.496 in
38.0 mm
|
0.945 in
24.0 mm
|
|
||
$0.1762 - $0.1952 | 1800 In stock |
Black
|
PVC
|
0.984 in
25.0 mm
|
0.551 in
14.0 mm
|
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue