Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Rotational Moulded Cap protects threaded pipe ends. Due to its softer material it allows for easier fitting on pipes. These caps have outstanding toughness and are puncture resistant with good flexibility which makes assembly or removal easier.
They are used to fit different pipe and tubing configurations, and they can be used in applications such as automotive, HVAC, construction, and industrial equipment. These caps provide protection from dust, dirt, and moisture.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Colour | Material | Inside Height | Inside Diameter | Special Offer | View | |
---|---|---|---|---|---|---|---|---|
$0.1257 - $0.1393 | Request the lead time here |
Red
|
PVC
|
1.496 in
38.0 mm
|
0.394 in
10.0 mm
|
|
||
$0.1584 - $0.1755 | Request the lead time here |
Red
|
PVC
|
0.315 in
8.0 mm
|
0.472 in
12.0 mm
|
|
||
$0.2928 - $0.3245 | Request the lead time here |
Black
|
PVC
|
0.315 in
8.0 mm
|
0.787 in
20.0 mm
|
|
||
$0.4557 - $0.505 | 1100 In stock |
Black
|
PVC
|
0.472 in
12.0 mm
|
0.984 in
25.0 mm
|
|
||
$0.5795 - $0.6421 | Request the lead time here |
Red
|
PVC
|
0.315 in
8.0 mm
|
1.299 in
33.0 mm
|
|
||
$0.4886 - $0.5414 | Request the lead time here |
Red
|
PVC
|
0.394 in
10.0 mm
|
0.945 in
24.0 mm
|
|
||
$0.2117 - $0.2443 | 2120 In stock |
Red
|
PVC
|
0.472 in
12.0 mm
|
0.787 in
20.0 mm
|
|
||
$0.6402 - $0.7094 | Request the lead time here |
Red
|
PVC
|
0.984 in
25.0 mm
|
1.299 in
33.0 mm
|
|
||
$0.1532 - $0.1697 | 2200 In stock |
Red
|
PVC
|
0.591 in
15.0 mm
|
0.551 in
14.0 mm
|
|
||
$0.1071 - $0.1186 | Request the lead time here |
Red
|
PVC
|
1.181 in
30.0 mm
|
0.315 in
8.0 mm
|
|
||
$0.6001 - $0.665 | 142 In stock |
Red
|
PVC
|
1.496 in
38.0 mm
|
0.945 in
24.0 mm
|
|
||
$0.4585 - $0.508 | 1400 In stock |
Red
|
PVC
|
0.472 in
12.0 mm
|
0.984 in
25.0 mm
|
|
||
$0.1205 - $0.1335 | 1533 In stock |
Red
|
PVC
|
0.984 in
25.0 mm
|
0.354 in
9.0 mm
|
|
||
PT010-25R | $0.113 - $0.1252 | 7200 In stock |
Red
|
PVC
|
0.984 in
25.0 mm
|
0.394 in
10.0 mm
|
|
|
$0.1229 - $0.1362 | Request the lead time here |
Black
|
PVC
|
0.787 in
20.0 mm
|
0.433 in
11.0 mm
|
|
||
$0.5555 - $0.6156 | Request the lead time here |
Black
|
PVC
|
1.181 in
30.0 mm
|
0.984 in
25.0 mm
|
|
||
$0.6879 - $0.7622 | Request the lead time here |
Red
|
PVC
|
0.394 in
10.0 mm
|
1.102 in
28.0 mm
|
|
||
$0.5906 - $0.6544 | Request the lead time here |
Black
|
PVC
|
0.591 in
15.0 mm
|
1.299 in
33.0 mm
|
|
||
$0.7244 - $0.8026 | Request the lead time here |
Red
|
PVC
|
1.496 in
38.0 mm
|
1.299 in
33.0 mm
|
|
||
$0.2068 - $0.2292 | Request the lead time here |
Red
|
PVC
|
0.591 in
15.0 mm
|
0.63 in
16.0 mm
|
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue