Rotational Moulded Cap protects threaded pipe ends. Due to its softer material it allows for easier fitting on pipes. These caps have outstanding toughness and are puncture resistant with good flexibility which makes assembly or removal easier.
They are used to fit different pipe and tubing configurations, and they can be used in applications such as automotive, HVAC, construction, and industrial equipment. These caps provide protection from dust, dirt, and moisture.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Colour | Material | Inside Height | Inside Diameter | Special Offer | View | |
|---|---|---|---|---|---|---|---|---|
| $0.1437 - $0.1592 | Request the lead time here |
Black
|
PVC
|
1.181 in
30.0 mm
|
0.433 in
11.0 mm
|
|
||
| $0.4886 - $0.5414 | Request the lead time here |
Red
|
PVC
|
0.315 in
8.0 mm
|
0.945 in
24.0 mm
|
|
||
| $0.5627 - $0.6235 | Request the lead time here |
Red
|
PVC
|
1.181 in
30.0 mm
|
0.984 in
25.0 mm
|
|
||
| $0.1636 - $0.1813 | 316 In stock |
Red
|
PVC
|
0.787 in
20.0 mm
|
0.551 in
14.0 mm
|
|
||
| $0.1014 - $0.1123 | 619 In stock |
Red
|
PVC
|
0.472 in
12.0 mm
|
0.354 in
9.0 mm
|
|
||
| $0.1043 - $0.1156 | 260 In stock |
Red
|
PVC
|
0.591 in
15.0 mm
|
0.394 in
10.0 mm
|
|
||
| $0.2415 - $0.2676 | 900 In stock |
Red
|
PVC
|
0.984 in
25.0 mm
|
0.63 in
16.0 mm
|
|
||
| $0.551 - $0.6106 | Request the lead time here |
Red
|
PVC
|
0.787 in
20.0 mm
|
0.945 in
24.0 mm
|
|
||
| $0.6723 - $0.745 | Request the lead time here |
Red
|
PVC
|
1.181 in
30.0 mm
|
1.299 in
33.0 mm
|
|
||
| $0.1402 - $0.1553 | 805 In stock |
Red
|
PVC
|
0.984 in
25.0 mm
|
0.433 in
11.0 mm
|
|
||
| $0.4349 - $0.4819 | Request the lead time here |
Black
|
PVC
|
1.496 in
38.0 mm
|
0.866 in
22.0 mm
|
|
||
| $0.2733 - $0.3028 | Request the lead time here |
Red
|
PVC
|
1.181 in
30.0 mm
|
0.63 in
16.0 mm
|
|
||
| $0.5393 - $0.6374 | Request the lead time here |
Red
|
PVC
|
1.181 in
30.0 mm
|
0.945 in
24.0 mm
|
|
||
| $0.574 - $0.636 | Request the lead time here |
Black
|
PVC
|
0.315 in
8.0 mm
|
1.299 in
33.0 mm
|
|
||
| $0.0782 - $0.0867 | Request the lead time here |
Red
|
PVC
|
0.315 in
8.0 mm
|
0.315 in
8.0 mm
|
|
||
| $0.1053 - $0.1166 | Request the lead time here |
Black
|
PVC
|
1.181 in
30.0 mm
|
0.315 in
8.0 mm
|
|
||
| $0.1066 - $0.1181 | Request the lead time here |
Red
|
PVC
|
0.591 in
15.0 mm
|
0.354 in
9.0 mm
|
|
||
| $0.2711 - $0.3003 | Request the lead time here |
Black
|
PVC
|
0.591 in
15.0 mm
|
0.748 in
19.0 mm
|
|
||
| $0.3582 - $0.3969 | Request the lead time here |
Red
|
PVC
|
1.496 in
38.0 mm
|
0.748 in
19.0 mm
|
|
||
| $0.5137 - $0.5692 | Request the lead time here |
Black
|
PVC
|
0.787 in
20.0 mm
|
0.984 in
25.0 mm
|
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue